]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/kernel-video.git/commitdiff
memory: emif: Handle devices which are not rated for >85C
authorNishanth Menon <nm@ti.com>
Wed, 8 Aug 2012 03:07:49 +0000 (22:07 -0500)
committerRajendra Nayak <rnayak@ti.com>
Tue, 26 Feb 2013 14:51:54 +0000 (20:21 +0530)
As per JESD209-2E specification for LPDDR2,
      http://www.jedec.org/standards-documents/results/jesd209-2E
Table 73, LPDDR2 memories come in two flavors - Standard and
Extended. The Standard types can operate from -25C to +85C
However, beyond that and upto +105C can only be supported by
Extended types.

Unfortunately, it seems there is no info in MR0(device info) or
MR[1,2](device feature) for run time detection of this capability
as far as seen on the spec. Hence, we provide a custom_config
flag to be populated by platforms which have these "extended"
type memories.

For the "Standard" memories, we need to consider MR4 notifications
of temperature triggers >85C as equivalent to thermal shutdown
events (equivalent to Spec specified thermal shutdown events for
"extended" parts).

Reported-by: Richard Woodruff <r-woodruff2@ti.com>
Signed-off-by: Nishanth Menon <nm@ti.com>
Signed-off-by: Lokesh Vutla <lokeshvutla@ti.com>
drivers/memory/emif.c
include/linux/platform_data/emif_plat.h

index b3fc18cf9f30e04a68d67df0411951934e3c3ba0..5978cc2777c007dee50f45be5c1eee616aab3a90 100644 (file)
@@ -913,6 +913,7 @@ static irqreturn_t handle_temp_alert(void __iomem *base, struct emif_data *emif)
 {
        u32             old_temp_level;
        irqreturn_t     ret = IRQ_HANDLED;
+       struct emif_custom_configs *custom_configs;
 
        spin_lock_irqsave(&emif_lock, irq_state);
        old_temp_level = emif->temperature_level;
@@ -925,6 +926,29 @@ static irqreturn_t handle_temp_alert(void __iomem *base, struct emif_data *emif)
                goto out;
        }
 
+       custom_configs = emif->plat_data->custom_configs;
+
+       /*
+        * IF we detect higher than "nominal rating" from DDR sensor
+        * on an unsupported DDR part, shutdown system
+        */
+       if (custom_configs && !(custom_configs->mask &
+                               EMIF_CUSTOM_CONFIG_EXTENDED_TEMP_PART)) {
+               if (emif->temperature_level >= SDRAM_TEMP_HIGH_DERATE_REFRESH) {
+                       dev_err(emif->dev,
+                               "%s:NOT Extended temperature capable memory."
+                               "Converting MR4=0x%02x as shutdown event\n",
+                               __func__, emif->temperature_level);
+                       /*
+                        * Temperature far too high - do kernel_power_off()
+                        * from thread context
+                        */
+                       emif->temperature_level = SDRAM_TEMP_VERY_HIGH_SHUTDOWN;
+                       ret = IRQ_WAKE_THREAD;
+                       goto out;
+               }
+       }
+
        if (emif->temperature_level < old_temp_level ||
                emif->temperature_level == SDRAM_TEMP_VERY_HIGH_SHUTDOWN) {
                /*
@@ -1223,6 +1247,9 @@ static void __init_or_module of_get_custom_configs(struct device_node *np_emif,
                cust_cfgs->temp_alert_poll_interval_ms = *poll_intvl;
        }
 
+       if (of_find_property(np_emif, "extended-temp-part", &len))
+               cust_cfgs->mask |= EMIF_CUSTOM_CONFIG_EXTENDED_TEMP_PART;
+
        if (!is_custom_config_valid(cust_cfgs, emif->dev)) {
                devm_kfree(emif->dev, cust_cfgs);
                return;
index 03378ca840619575655f7196acb47d68a6ac9bd6..5c19a2a647c4f5a92f28c3dadedcba3920034555 100644 (file)
@@ -40,6 +40,7 @@
 /* Custom config requests */
 #define EMIF_CUSTOM_CONFIG_LPMODE                      0x00000001
 #define EMIF_CUSTOM_CONFIG_TEMP_ALERT_POLL_INTERVAL    0x00000002
+#define EMIF_CUSTOM_CONFIG_EXTENDED_TEMP_PART          0x00000004
 
 #ifndef __ASSEMBLY__
 /**