]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/kernel-video.git/commitdiff
Merge tag 'v3.14.13' of http://git.kernel.org/pub/scm/linux/kernel/git/stable/linux...
authorDan Murphy <DMurphy@ti.com>
Fri, 18 Jul 2014 16:07:42 +0000 (11:07 -0500)
committerDan Murphy <DMurphy@ti.com>
Fri, 18 Jul 2014 16:07:42 +0000 (11:07 -0500)
This is the 3.14.13 stable release

* tag 'v3.14.13' of http://git.kernel.org/pub/scm/linux/kernel/git/stable/linux-stable: (61 commits)
  Linux 3.14.13
  ACPI / battery: Retry to get battery information if failed during probing
  x86, ioremap: Speed up check for RAM pages
  powerpc: Disable RELOCATABLE for COMPILE_TEST with PPC64
  drivers/rtc/rtc-puv3.c: use dev_dbg() instead of dev_debug() for typo issue
  drivers/rtc/rtc-puv3.c: remove "&dev->" for typo issue
  ring-buffer: Check if buffer exists before polling
  DMA, CMA: fix possible memory leak
  drm/i915: Don't clobber the GTT when it's within stolen memory
  drm/radeon: stop poisoning the GART TLB
  drm/radeon: fix typo in golden register setup on evergreen
  drm/radeon: fix typo in ci_stop_dpm()
  drm/radeon/dpm: Reenabling SS on Cayman
  ext4: fix a potential deadlock in __ext4_es_shrink()
  ext4: disable synchronous transaction batching if max_batch_time==0
  ext4: clarify ext4_error message in ext4_mb_generate_buddy_error()
  ext4: clarify error count warning messages
  ext4: fix unjournalled bg descriptor while initializing inode bitmap
  PCI: Fix unaligned access in AF transaction pending test
  intel_pstate: Set CPU number before accessing MSRs
  ...

Signed-off-by: Dan Murphy <DMurphy@ti.com>
1  2 
drivers/cpufreq/Makefile

Simple merge