summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: 02d771f)
raw | patch | inline | side by side (parent: 02d771f)
author | Roland Dreier <roland@purestorage.com> | |
Fri, 2 May 2014 18:18:41 +0000 (11:18 -0700) | ||
committer | Greg Kroah-Hartman <gregkh@linuxfoundation.org> | |
Thu, 17 Jul 2014 23:21:06 +0000 (16:21 -0700) |
commit c81c8a1eeede61e92a15103748c23d100880cc8a upstream.
In __ioremap_caller() (the guts of ioremap), we loop over the range of
pfns being remapped and checks each one individually with page_is_ram().
For large ioremaps, this can be very slow. For example, we have a
device with a 256 GiB PCI BAR, and ioremapping this BAR can take 20+
seconds -- sometimes long enough to trigger the soft lockup detector!
Internally, page_is_ram() calls walk_system_ram_range() on a single
page. Instead, we can make a single call to walk_system_ram_range()
from __ioremap_caller(), and do our further checks only for any RAM
pages that we find. For the common case of MMIO, this saves an enormous
amount of work, since the range being ioremapped doesn't intersect
system RAM at all.
With this change, ioremap on our 256 GiB BAR takes less than 1 second.
Signed-off-by: Roland Dreier <roland@purestorage.com>
Link: http://lkml.kernel.org/r/1399054721-1331-1-git-send-email-roland@kernel.org
Signed-off-by: H. Peter Anvin <hpa@linux.intel.com>
Signed-off-by: Greg Kroah-Hartman <gregkh@linuxfoundation.org>
In __ioremap_caller() (the guts of ioremap), we loop over the range of
pfns being remapped and checks each one individually with page_is_ram().
For large ioremaps, this can be very slow. For example, we have a
device with a 256 GiB PCI BAR, and ioremapping this BAR can take 20+
seconds -- sometimes long enough to trigger the soft lockup detector!
Internally, page_is_ram() calls walk_system_ram_range() on a single
page. Instead, we can make a single call to walk_system_ram_range()
from __ioremap_caller(), and do our further checks only for any RAM
pages that we find. For the common case of MMIO, this saves an enormous
amount of work, since the range being ioremapped doesn't intersect
system RAM at all.
With this change, ioremap on our 256 GiB BAR takes less than 1 second.
Signed-off-by: Roland Dreier <roland@purestorage.com>
Link: http://lkml.kernel.org/r/1399054721-1331-1-git-send-email-roland@kernel.org
Signed-off-by: H. Peter Anvin <hpa@linux.intel.com>
Signed-off-by: Greg Kroah-Hartman <gregkh@linuxfoundation.org>
arch/x86/mm/ioremap.c | patch | blob | history |
diff --git a/arch/x86/mm/ioremap.c b/arch/x86/mm/ioremap.c
index 799580cabc787106b93041d3c15366c0a50b3151..94bd24771812e5f1c4adee217da4975d9b2d19c4 100644 (file)
--- a/arch/x86/mm/ioremap.c
+++ b/arch/x86/mm/ioremap.c
return err;
}
+static int __ioremap_check_ram(unsigned long start_pfn, unsigned long nr_pages,
+ void *arg)
+{
+ unsigned long i;
+
+ for (i = 0; i < nr_pages; ++i)
+ if (pfn_valid(start_pfn + i) &&
+ !PageReserved(pfn_to_page(start_pfn + i)))
+ return 1;
+
+ WARN_ONCE(1, "ioremap on RAM pfn 0x%lx\n", start_pfn);
+
+ return 0;
+}
+
/*
* Remap an arbitrary physical address space into the kernel virtual
* address space. Needed when the kernel wants to access high addresses
/*
* Don't allow anybody to remap normal RAM that we're using..
*/
+ pfn = phys_addr >> PAGE_SHIFT;
last_pfn = last_addr >> PAGE_SHIFT;
- for (pfn = phys_addr >> PAGE_SHIFT; pfn <= last_pfn; pfn++) {
- int is_ram = page_is_ram(pfn);
-
- if (is_ram && pfn_valid(pfn) && !PageReserved(pfn_to_page(pfn)))
- return NULL;
- WARN_ON_ONCE(is_ram);
- }
+ if (walk_system_ram_range(pfn, last_pfn - pfn + 1, NULL,
+ __ioremap_check_ram) == 1)
+ return NULL;
/*
* Mappings have to be page-aligned