]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/kernel-video.git/commitdiff
Merge branch 'platform-base-3.8.y' of git://git.ti.com/~rrnayak/ti-linux-kernel/platf...
authorFelipe Balbi <balbi@ti.com>
Wed, 24 Apr 2013 11:36:31 +0000 (14:36 +0300)
committerFelipe Balbi <balbi@ti.com>
Wed, 24 Apr 2013 11:36:31 +0000 (14:36 +0300)
* 'platform-base-3.8.y' of git://git.ti.com/~rrnayak/ti-linux-kernel/platform-linux-feature-tree:
  Revert "ARM: OMAP5: Enable workaround for 798181"
  ARM: dts: omap4-panda: move generic sections to panda-common
  ARM: OMAP5: Source DPLL_ABE from sys_clk
  ARM: OMAP5: Init DPLL_ABE CLKOUTX2_M2 to 196MHz
  ARM: OMAP5: Enable workaround for 798181
  arm: errata: Workaround for Cortex-A15 erratum 798181 (TLBI/DSB operations)

Signed-off-by: Felipe Balbi <balbi@ti.com>
Conflicts:
arch/arm/boot/dts/omap4-panda.dts

1  2 
arch/arm/Kconfig
arch/arm/boot/dts/omap4-panda-common.dtsi
arch/arm/boot/dts/omap4-panda-es.dts
arch/arm/mach-omap2/cclock54xx_data.c

Simple merge
index 0000000000000000000000000000000000000000,122fd99f7bf82d021403882561ef21e20f892e71..52bb823065d1617d7a42b251efafdc3291f7aa45
mode 000000,100644..100644
--- /dev/null
@@@ -1,0 -1,245 +1,356 @@@
 -                      "AFMR", "Line In";
+ /*
+  * Copyright (C) 2011-2013 Texas Instruments Incorporated - http://www.ti.com/
+  *
+  * This program is free software; you can redistribute it and/or modify
+  * it under the terms of the GNU General Public License version 2 as
+  * published by the Free Software Foundation.
+  */
+ /include/ "elpida_ecb240abacn.dtsi"
+ / {
+       model = "TI OMAP4 PandaBoard";
+       compatible = "ti,omap4-panda", "ti,omap4430", "ti,omap4";
+       memory {
+               device_type = "memory";
+               reg = <0x80000000 0x40000000>; /* 1 GB */
+       };
+       leds {
+               compatible = "gpio-leds";
+               heartbeat {
+                       label = "pandaboard::status1";
+                       gpios = <&gpio1 7 0>;
+                       linux,default-trigger = "heartbeat";
+               };
+               mmc {
+                       label = "pandaboard::status2";
+                       gpios = <&gpio1 8 0>;
+                       linux,default-trigger = "mmc0";
+               };
+       };
+       sound: sound {
+               compatible = "ti,abe-twl6040";
+               ti,model = "PandaBoard";
+               ti,mclk-freq = <38400000>;
+               ti,mcpdm = <&mcpdm>;
++              ti,mcbsp1 = <&mcbsp1>;
++              ti,mcbsp2 = <&mcbsp2>;
++              ti,aess = <&aess>;
+               ti,twl6040 = <&twl6040>;
+               /* Audio routing */
+               ti,audio-routing =
+                       "Headset Stereophone", "HSOL",
+                       "Headset Stereophone", "HSOR",
+                       "Ext Spk", "HFL",
+                       "Ext Spk", "HFR",
+                       "Line Out", "AUXL",
+                       "Line Out", "AUXR",
+                       "HSMIC", "Headset Mic",
+                       "Headset Mic", "Headset Mic Bias",
+                       "AFML", "Line In",
++                      "AFMR", "Line In",
++                      "Headset Playback", "PDM_DL1",
++                      "Handsfree Playback", "PDM_DL2",
++                      "PDM_UL1", "Capture",
++                      "40122000.mcbsp Playback", "BT_VX_DL",
++                      "BT_VX_UL", "40122000.mcbsp Capture",
++                      "40124000.mcbsp Playback", "MM_EXT_DL",
++                      "MM_EXT_UL", "40124000.mcbsp Capture";
++      };
++
++      sound_hdmi {
++              compatible = "ti,omap-hdmi-tpd12s015-audio";
++              ti,model = "OMAP4HDMI";
++
++              ti,hdmi_audio = <&hdmi>;
++              ti,level_shifter = <&tpd12s015>;
++      };
++
++      /* HS USB Port 1 RESET */
++      hsusb1_reset: hsusb1_reset_reg {
++              compatible = "regulator-fixed";
++              regulator-name = "hsusb1_reset";
++              regulator-min-microvolt = <3300000>;
++              regulator-max-microvolt = <3300000>;
++              gpio = <&gpio2 30 0>;   /* gpio_62 */
++              startup-delay-us = <70000>;
++              enable-active-high;
++      };
++
++      /* HS USB Port 1 Power */
++      hsusb1_power: hsusb1_power_reg {
++              compatible = "regulator-fixed";
++              regulator-name = "hsusb1_vbus";
++              regulator-min-microvolt = <3300000>;
++              regulator-max-microvolt = <3300000>;
++              gpio = <&gpio1 1 0>;    /* gpio_1 */
++              startup-delay-us = <70000>;
++              enable-active-high;
++      };
++
++      /* HS USB Host PHY on PORT 1 */
++      hsusb1_phy: hsusb1_phy {
++              compatible = "usb-nop-xceiv";
++              reset-supply = <&hsusb1_reset>;
++              vcc-supply = <&hsusb1_power>;
++      };
++
++      /* hsusb1_phy is clocked by FREF_CLK3 i.e. auxclk3 */
++      clock_alias {
++              clock-name = "auxclk3_ck";
++              clock-alias = "main_clk";
++              device = <&hsusb1_phy>;
+       };
+ };
+ &omap4_pmx_core {
+       pinctrl-names = "default";
+       pinctrl-0 = <
+                       &twl6040_pins
+                       &mcpdm_pins
+                       &mcbsp1_pins
+                       &dss_hdmi_pins
+                       &tpd12s015_pins
++                      &hsusbb1_pins
+       >;
+       twl6040_pins: pinmux_twl6040_pins {
+               pinctrl-single,pins = <
+                       0xe0 0x3        /* hdq_sio.gpio_127 OUTPUT | MODE3 */
+                       0x160 0x100     /* sys_nirq2.sys_nirq2 INPUT | MODE0 */
+               >;
+       };
+       mcpdm_pins: pinmux_mcpdm_pins {
+               pinctrl-single,pins = <
+                       0xc6 0x108      /* abe_pdm_ul_data.abe_pdm_ul_data INPUT PULLDOWN | MODE0 */
+                       0xc8 0x108      /* abe_pdm_dl_data.abe_pdm_dl_data INPUT PULLDOWN | MODE0 */
+                       0xca 0x118      /* abe_pdm_frame.abe_pdm_frame INPUT PULLUP | MODE0 */
+                       0xcc 0x108      /* abe_pdm_lb_clk.abe_pdm_lb_clk INPUT PULLDOWN | MODE0 */
+                       0xce 0x108      /* abe_clks.abe_clks INPUT PULLDOWN | MODE0 */
+               >;
+       };
+       mcbsp1_pins: pinmux_mcbsp1_pins {
+               pinctrl-single,pins = <
+                       0xbe 0x100      /* abe_mcbsp1_clkx.abe_mcbsp1_clkx INPUT | MODE0 */
+                       0xc0 0x108      /* abe_mcbsp1_dr.abe_mcbsp1_dr INPUT PULLDOWN | MODE0 */
+                       0xc2 0x8                /* abe_mcbsp1_dx.abe_mcbsp1_dx OUTPUT PULLDOWN | MODE0 */
+                       0xc4 0x100      /* abe_mcbsp1_fsx.abe_mcbsp1_fsx INPUT | MODE0 */
+               >;
+       };
+       dss_hdmi_pins: pinmux_dss_hdmi_pins {
+               pinctrl-single,pins = <
+                       0x5a 0x118      /* hdmi_cec.hdmi_cec INPUT PULLUP | MODE 0 */
+                       0x5c 0x118      /* hdmi_scl.hdmi_scl INPUT PULLUP | MODE 0 */
+                       0x5e 0x118      /* hdmi_sda.hdmi_sda INPUT PULLUP | MODE 0 */
+               >;
+       };
+       tpd12s015_pins: pinmux_tpd12s015_pins {
+               pinctrl-single,pins = <
+                       0x22 0x3        /* gpmc_a17.gpio_41 OUTPUT | MODE3 */
+                       0x48 0x3        /* gpmc_nbe1.gpio_60 OUTPUT | MODE3 */
+                       0x58 0x10b      /* hdmi_hpd.gpio_63 INPUT PULLDOWN | MODE3 */
+               >;
+       };
++      hsusbb1_pins: pinmux_hsusbb1_pins {
++              pinctrl-single,pins = <
++                      0x82 0x10C      /* USBB1_ULPITLL_CLK_MUXMODE.usbb1_ulpiphy_clk INPUT | PULLDOWN */
++                      0x84 0x4        /* USBB1_ULPITLL_CLK_MUXMODE.usbb1_ulpiphy_stp OUTPUT */
++                      0x86 0x104      /* USBB1_ULPITLL_CLK_MUXMODE.usbb1_ulpiphy_dir INPUT | PULLDOWN */
++                      0x88 0x104      /* USBB1_ULPITLL_CLK_MUXMODE.usbb1_ulpiphy_nxt INPUT | PULLDOWN */
++                      0x8a 0x104      /* USBB1_ULPITLL_CLK_MUXMODE.usbb1_ulpiphy_dat0 INPUT | PULLDOWN */
++                      0x8c 0x104      /* USBB1_ULPITLL_CLK_MUXMODE.usbb1_ulpiphy_dat1 INPUT | PULLDOWN */
++                      0x8e 0x104      /* USBB1_ULPITLL_CLK_MUXMODE.usbb1_ulpiphy_dat2 INPUT | PULLDOWN */
++                      0x90 0x104      /* USBB1_ULPITLL_CLK_MUXMODE.usbb1_ulpiphy_dat3 INPUT | PULLDOWN */
++                      0x92 0x104      /* USBB1_ULPITLL_CLK_MUXMODE.usbb1_ulpiphy_dat4 INPUT | PULLDOWN */
++                      0x94 0x104      /* USBB1_ULPITLL_CLK_MUXMODE.usbb1_ulpiphy_dat5 INPUT | PULLDOWN */
++                      0x96 0x104      /* USBB1_ULPITLL_CLK_MUXMODE.usbb1_ulpiphy_dat6 INPUT | PULLDOWN */
++                      0x98 0x104      /* USBB1_ULPITLL_CLK_MUXMODE.usbb1_ulpiphy_dat7 INPUT | PULLDOWN */
++              >;
++          };
++
+       i2c1_pins: pinmux_i2c1_pins {
+               pinctrl-single,pins = <
+                       0xe2 0x118        /* i2c1_scl PULLUP | INPUTENABLE | MODE0 */
+                       0xe4 0x118        /* i2c1_sda PULLUP | INPUTENABLE | MODE0 */
+               >;
+       };
+       i2c2_pins: pinmux_i2c2_pins {
+               pinctrl-single,pins = <
+                       0xe6 0x118        /* i2c2_scl PULLUP | INPUTENABLE | MODE0 */
+                       0xe8 0x118        /* i2c2_sda PULLUP | INPUTENABLE | MODE0 */
+               >;
+       };
+       i2c3_pins: pinmux_i2c3_pins {
+               pinctrl-single,pins = <
+                       0xea 0x118        /* i2c3_scl PULLUP | INPUTENABLE | MODE0 */
+                       0xec 0x118     /* i2c3_sda PULLUP | INPUTENABLE | MODE0 */
+               >;
+       };
+       i2c4_pins: pinmux_i2c4_pins {
+               pinctrl-single,pins = <
+                       0xee 0x118        /* i2c4_scl PULLUP | INPUTENABLE | MODE0 */
+                       0xf0 0x118     /* i2c4_sda PULLUP | INPUTENABLE | MODE0 */
+               >;
+       };
+ };
+ &i2c1 {
+       pinctrl-names = "default";
+       pinctrl-0 = <&i2c1_pins>;
+       clock-frequency = <400000>;
+       twl: twl@48 {
+               reg = <0x48>;
+               /* SPI = 0, IRQ# = 7, 4 = active high level-sensitive */
+               interrupts = <0 7 4>; /* IRQ_SYS_1N cascaded to gic */
+               interrupt-parent = <&gic>;
+       };
+       twl6040: twl@4b {
+               compatible = "ti,twl6040";
+               reg = <0x4b>;
+               /* SPI = 0, IRQ# = 119, 4 = active high level-sensitive */
+               interrupts = <0 119 4>; /* IRQ_SYS_2N cascaded to gic */
+               interrupt-parent = <&gic>;
+               ti,audpwron-gpio = <&gpio4 31 0>;  /* gpio line 127 */
+               vio-supply = <&v1v8>;
+               v2v1-supply = <&v2v1>;
+               enable-active-high;
+       };
+ };
+ /include/ "twl6030.dtsi"
++/include/ "twl6040.dtsi"
+ &i2c2 {
+       pinctrl-names = "default";
+       pinctrl-0 = <&i2c2_pins>;
+       clock-frequency = <400000>;
+ };
+ &i2c3 {
+       pinctrl-names = "default";
+       pinctrl-0 = <&i2c3_pins>;
+       clock-frequency = <100000>;
+       /*
+        * Display monitor features are burnt in their EEPROM as EDID data.
+        * The EEPROM is connected as I2C slave device.
+        */
+       eeprom@50 {
+               compatible = "ti,eeprom";
+               reg = <0x50>;
+       };
+ };
+ &i2c4 {
+       pinctrl-names = "default";
+       pinctrl-0 = <&i2c4_pins>;
+       clock-frequency = <400000>;
+ };
+ &mmc1 {
+       vmmc-supply = <&vmmc>;
+       bus-width = <8>;
+ };
+ &mmc2 {
+       status = "disabled";
+ };
+ &mmc3 {
+       status = "disabled";
+ };
+ &mmc4 {
+       status = "disabled";
+ };
+ &mmc5 {
+       ti,non-removable;
+       bus-width = <4>;
+ };
+ &emif1 {
+       cs1-used;
+       device-handle = <&elpida_ECB240ABACN>;
+ };
+ &emif2 {
+       cs1-used;
+       device-handle = <&elpida_ECB240ABACN>;
+ };
+ &mcbsp2 {
+       status = "disabled";
+ };
+ &mcbsp3 {
+       status = "disabled";
+ };
+ &dmic {
+       status = "disabled";
+ };
++&dpi {
++      dvi {
++              compatible = "ti,tfp410";
++              data-lines = <24>;
++              gpios = <&gpio1 0 0>;   /* 0, power-down */
++              i2c-bus = <&i2c3>;
++      };
++};
++
++&hdmi {
++      tpd12s015: tpd12s015 {
++              compatible = "ti,tpd12s015";
++
++              gpios = <&gpio2 28 0>,  /* 60, CT CP HPD */
++                      <&gpio2 9 0>,   /* 41, LS OE */
++                      <&gpio2 31 0>;  /* 63, HPD */
++
++              hdmi {
++                      compatible = "ti,hdmi_panel";
++              };
++
++      };
++};
++
+ &twl_usb_comparator {
+       usb-supply = <&vusb>;
+ };
++
++&usbhshost {
++      port1-mode = "ehci-phy";
++};
++
++&usbhsehci {
++      phys = <&hsusb1_phy>;
++};
++
++&usb_otg_hs {
++      interface-type = <1>;
++      mode = <3>;
++      power = <50>;
++};
Simple merge
Simple merge