summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: 254e7e1)
raw | patch | inline | side by side (parent: 254e7e1)
author | Archit Taneja <archit@ti.com> | |
Thu, 30 May 2013 15:51:07 +0000 (21:21 +0530) | ||
committer | Archit Taneja <archit@ti.com> | |
Thu, 30 May 2013 23:03:40 +0000 (04:33 +0530) |
DSS requires pinmux configurations for the VOUT1 DPI lines and I2C2 as it
controls a PCF 8575 IO expander needed by the HDMI level shifter.
Add pinmux configurations for them.
Signed-off-by: Archit Taneja <archit@ti.com>
controls a PCF 8575 IO expander needed by the HDMI level shifter.
Add pinmux configurations for them.
Signed-off-by: Archit Taneja <archit@ti.com>
arch/arm/boot/dts/dra7-evm.dts | patch | blob | history |
index eeced45ce4ce8c7a1424a2dead3958082762bce8..1084acd876585cfffeb2db8ea683e1fd7948fc0d 100644 (file)
};
};
+&dra7_pmx_core {
+ pinctrl-names = "default";
+ pinctrl-0 = <
+ &vout1_pins
+ >;
+
+ i2c2_pins: pinmux_i2c2_pins {
+ pinctrl-single,pins = <
+ 0x408 0x60000 /* i2c2_sda INPUT | MODE0 */
+ 0x40C 0x60000 /* i2c2_scl INPUT | MODE0 */
+ >;
+ };
+
+ vout1_pins: pinmux_vout1_pins {
+ pinctrl-single,pins = <
+ 0x1C8 0x0 /* vout1_clk OUTPUT | MODE0 */
+ 0x1CC 0x0 /* vout1_de OUTPUT | MODE0 */
+ 0x1D0 0x0 /* vout1_fld OUTPUT | MODE0 */
+ 0x1D4 0x0 /* vout1_hsync OUTPUT | MODE0 */
+ 0x1D8 0x0 /* vout1_vsync OUTPUT | MODE0 */
+ 0x1DC 0x0 /* vout1_d0 OUTPUT | MODE0 */
+ 0x1E0 0x0 /* vout1_d1 OUTPUT | MODE0 */
+ 0x1E4 0x0 /* vout1_d2 OUTPUT | MODE0 */
+ 0x1E8 0x0 /* vout1_d3 OUTPUT | MODE0 */
+ 0x1EC 0x0 /* vout1_d4 OUTPUT | MODE0 */
+ 0x1F0 0x0 /* vout1_d5 OUTPUT | MODE0 */
+ 0x1F4 0x0 /* vout1_d6 OUTPUT | MODE0 */
+ 0x1F8 0x0 /* vout1_d7 OUTPUT | MODE0 */
+ 0x1FC 0x0 /* vout1_d8 OUTPUT | MODE0 */
+ 0x200 0x0 /* vout1_d9 OUTPUT | MODE0 */
+ 0x204 0x0 /* vout1_d10 OUTPUT | MODE0 */
+ 0x208 0x0 /* vout1_d11 OUTPUT | MODE0 */
+ 0x20C 0x0 /* vout1_d12 OUTPUT | MODE0 */
+ 0x210 0x0 /* vout1_d13 OUTPUT | MODE0 */
+ 0x214 0x0 /* vout1_d14 OUTPUT | MODE0 */
+ 0x218 0x0 /* vout1_d15 OUTPUT | MODE0 */
+ 0x21C 0x0 /* vout1_d16 OUTPUT | MODE0 */
+ 0x220 0x0 /* vout1_d17 OUTPUT | MODE0 */
+ 0x224 0x0 /* vout1_d18 OUTPUT | MODE0 */
+ 0x228 0x0 /* vout1_d19 OUTPUT | MODE0 */
+ 0x22C 0x0 /* vout1_d20 OUTPUT | MODE0 */
+ 0x230 0x0 /* vout1_d21 OUTPUT | MODE0 */
+ 0x234 0x0 /* vout1_d22 OUTPUT | MODE0 */
+ 0x238 0x0 /* vout1_d23 OUTPUT | MODE0 */
+ >;
+ };
+};
+
&i2c1 {
clock-frequency = <400000>;
/include/ "tps659038.dtsi"
&i2c2 {
+ pinctrl-names = "default";
+ pinctrl-0 = <&i2c2_pins>;
+
clock-frequency = <400000>;
pcf_hdmi: pcf8575@26 {