author | Linus Torvalds <torvalds@linux-foundation.org> | |
Sat, 30 Oct 2010 15:26:25 +0000 (08:26 -0700) | ||
committer | Linus Torvalds <torvalds@linux-foundation.org> | |
Sat, 30 Oct 2010 15:26:25 +0000 (08:26 -0700) |
* 'devel' of master.kernel.org:/home/rmk/linux-2.6-arm: (215 commits)
ARM: memblock: setup lowmem mappings using memblock
ARM: memblock: move meminfo into find_limits directly
ARM: memblock: convert free_highpages() to use memblock
ARM: move freeing of highmem pages out of mem_init()
ARM: memblock: convert memory detail printing to use memblock
ARM: memblock: use memblock to free memory into arm_bootmem_init()
ARM: memblock: use memblock when initializing memory allocators
ARM: ensure membank array is always sorted
ARM: 6466/1: implement flush_icache_all for the rest of the CPUs
ARM: 6464/2: fix spinlock recursion in adjust_pte()
ARM: fix memblock breakage
ARM: 6465/1: Fix data abort accessing proc_info from __lookup_processor_type
ARM: 6460/1: ixp2000: fix type of ixp2000_timer_interrupt
ARM: 6449/1: Fix for compiler warning of uninitialized variable.
ARM: 6445/1: fixup TCM memory types
ARM: imx: Add wake functionality to GPIO
ARM: mx5: Add gpio-keys to mx51 babbage board
ARM: imx: Add gpio-keys to plat-mxc
mx31_3ds: Fix spi registration
mx31_3ds: Fix the logic for detecting the debug board
...
ARM: memblock: setup lowmem mappings using memblock
ARM: memblock: move meminfo into find_limits directly
ARM: memblock: convert free_highpages() to use memblock
ARM: move freeing of highmem pages out of mem_init()
ARM: memblock: convert memory detail printing to use memblock
ARM: memblock: use memblock to free memory into arm_bootmem_init()
ARM: memblock: use memblock when initializing memory allocators
ARM: ensure membank array is always sorted
ARM: 6466/1: implement flush_icache_all for the rest of the CPUs
ARM: 6464/2: fix spinlock recursion in adjust_pte()
ARM: fix memblock breakage
ARM: 6465/1: Fix data abort accessing proc_info from __lookup_processor_type
ARM: 6460/1: ixp2000: fix type of ixp2000_timer_interrupt
ARM: 6449/1: Fix for compiler warning of uninitialized variable.
ARM: 6445/1: fixup TCM memory types
ARM: imx: Add wake functionality to GPIO
ARM: mx5: Add gpio-keys to mx51 babbage board
ARM: imx: Add gpio-keys to plat-mxc
mx31_3ds: Fix spi registration
mx31_3ds: Fix the logic for detecting the debug board
...
diff --cc arch/arm/Kconfig
Simple merge
diff --cc arch/arm/mach-s3c64xx/Kconfig
Simple merge
diff --cc arch/arm/mach-shmobile/board-ap4evb.c
Simple merge
diff --cc arch/arm/plat-s3c24xx/gpiolib.c
Simple merge
diff --cc arch/sh/boards/mach-ap325rxa/setup.c
Simple merge
diff --cc arch/sh/boards/mach-ecovec24/setup.c
Simple merge
diff --cc arch/sh/boards/mach-kfr2r09/setup.c
Simple merge
diff --cc arch/sh/boards/mach-migor/setup.c
Simple merge
diff --cc arch/sh/boards/mach-se/7724/setup.c
Simple merge