author | Linus Torvalds <torvalds@linux-foundation.org> | |
Wed, 19 Dec 2012 00:51:10 +0000 (16:51 -0800) | ||
committer | Linus Torvalds <torvalds@linux-foundation.org> | |
Wed, 19 Dec 2012 00:51:10 +0000 (16:51 -0800) |
Pull i2c-embedded changes from Wolfram Sang:
- CBUS driver (an I2C variant)
- continued rework of the omap driver
- s3c2410 gets lots of fixes and gains pinctrl support
- at91 gains DMA support
- the GPIO muxer gains devicetree probing
- typical fixes and additions all over
* 'i2c-embedded/for-next' of git://git.pengutronix.de/git/wsa/linux: (45 commits)
i2c: omap: Remove the OMAP_I2C_FLAG_RESET_REGS_POSTIDLE flag
i2c: at91: add dma support
i2c: at91: change struct members indentation
i2c: at91: fix compilation warning
i2c: mxs: Do not disable the I2C SMBus quick mode
i2c: mxs: Handle i2c DMA failure properly
i2c: s3c2410: Remove recently introduced performance overheads
i2c: ocores: Move grlib set/get functions into #ifdef CONFIG_OF block
i2c: s3c2410: Add fix for i2c suspend/resume
i2c: s3c2410: Fix code to free gpios
i2c: i2c-cbus-gpio: introduce driver
i2c: ocores: Add support for the GRLIB port of the controller and use function pointers for getreg and setreg functions
i2c: ocores: Add irq support for sparc
i2c: omap: Move the remove constraint
ARM: dts: cfa10049: Add the i2c muxer buses to the CFA-10049
i2c: s3c2410: do not special case HDMIPHY stuck bus detection
i2c: s3c2410: use exponential back off while polling for bus idle
i2c: s3c2410: do not generate STOP for QUIRK_HDMIPHY
i2c: s3c2410: grab adapter lock while changing i2c clock
i2c: s3c2410: Add support for pinctrl
...
- CBUS driver (an I2C variant)
- continued rework of the omap driver
- s3c2410 gets lots of fixes and gains pinctrl support
- at91 gains DMA support
- the GPIO muxer gains devicetree probing
- typical fixes and additions all over
* 'i2c-embedded/for-next' of git://git.pengutronix.de/git/wsa/linux: (45 commits)
i2c: omap: Remove the OMAP_I2C_FLAG_RESET_REGS_POSTIDLE flag
i2c: at91: add dma support
i2c: at91: change struct members indentation
i2c: at91: fix compilation warning
i2c: mxs: Do not disable the I2C SMBus quick mode
i2c: mxs: Handle i2c DMA failure properly
i2c: s3c2410: Remove recently introduced performance overheads
i2c: ocores: Move grlib set/get functions into #ifdef CONFIG_OF block
i2c: s3c2410: Add fix for i2c suspend/resume
i2c: s3c2410: Fix code to free gpios
i2c: i2c-cbus-gpio: introduce driver
i2c: ocores: Add support for the GRLIB port of the controller and use function pointers for getreg and setreg functions
i2c: ocores: Add irq support for sparc
i2c: omap: Move the remove constraint
ARM: dts: cfa10049: Add the i2c muxer buses to the CFA-10049
i2c: s3c2410: do not special case HDMIPHY stuck bus detection
i2c: s3c2410: use exponential back off while polling for bus idle
i2c: s3c2410: do not generate STOP for QUIRK_HDMIPHY
i2c: s3c2410: grab adapter lock while changing i2c clock
i2c: s3c2410: Add support for pinctrl
...
12 files changed:
Simple merge
diff --cc arch/arm/boot/dts/imx28-cfa10049.dts
Simple merge
diff --cc arch/arm/mach-omap2/board-n8x0.c
index a4e167c55c1d45b516c54c0cf4531353be0568df,bbfd74263c426d0a0207d33d3346f1af65d0625a..0abb30fe399cfd5923785c37e7a995c29d90eb58
#include <linux/i2c.h>
#include <linux/spi/spi.h>
#include <linux/usb/musb.h>
+ #include <linux/platform_data/i2c-cbus-gpio.h>
#include <linux/platform_data/spi-omap2-mcspi.h>
#include <linux/platform_data/mtd-onenand-omap2.h>
+#include <linux/mfd/menelaus.h>
#include <sound/tlv320aic3x.h>
#include <asm/mach/arch.h>
diff --cc arch/arm/mach-omap2/i2c.c
index fbb9b152cd5e7d555e12c71de3c31c469f0617b2,fc57e67b321f3900b38f95df939f796eac8ef33b..df6d6acbc9edad84fe830a40b59cc90c48fcec7f
return 0;
}
+
+static int __init omap_i2c_nr_ports(void)
+{
+ int ports = 0;
+
+ if (cpu_is_omap24xx())
+ ports = 2;
+ else if (cpu_is_omap34xx())
+ ports = 3;
+ else if (cpu_is_omap44xx())
+ ports = 4;
+ return ports;
+}
+
++/*
++ * XXX This function is a temporary compatibility wrapper - only
++ * needed until the I2C driver can be converted to call
++ * omap_pm_set_max_dev_wakeup_lat() and handle a return code.
++ */
++static void omap_pm_set_max_mpu_wakeup_lat_compat(struct device *dev, long t)
++{
++ omap_pm_set_max_mpu_wakeup_lat(dev, t);
++}
++
+static const char name[] = "omap_i2c";
+
+int __init omap_i2c_add_bus(struct omap_i2c_bus_platform_data *i2c_pdata,
+ int bus_id)
+{
+ int l;
+ struct omap_hwmod *oh;
+ struct platform_device *pdev;
+ char oh_name[MAX_OMAP_I2C_HWMOD_NAME_LEN];
+ struct omap_i2c_bus_platform_data *pdata;
+ struct omap_i2c_dev_attr *dev_attr;
+
+ if (bus_id > omap_i2c_nr_ports())
+ return -EINVAL;
+
+ omap2_i2c_mux_pins(bus_id);
+
+ l = snprintf(oh_name, MAX_OMAP_I2C_HWMOD_NAME_LEN, "i2c%d", bus_id);
+ WARN(l >= MAX_OMAP_I2C_HWMOD_NAME_LEN,
+ "String buffer overflow in I2C%d device setup\n", bus_id);
+ oh = omap_hwmod_lookup(oh_name);
+ if (!oh) {
+ pr_err("Could not look up %s\n", oh_name);
+ return -EEXIST;
+ }
+
+ pdata = i2c_pdata;
+ /*
+ * pass the hwmod class's CPU-specific knowledge of I2C IP revision in
+ * use, and functionality implementation flags, up to the OMAP I2C
+ * driver via platform data
+ */
+ pdata->rev = oh->class->rev;
+
+ dev_attr = (struct omap_i2c_dev_attr *)oh->dev_attr;
+ pdata->flags = dev_attr->flags;
+
++ /*
++ * When waiting for completion of a i2c transfer, we need to
++ * set a wake up latency constraint for the MPU. This is to
++ * ensure quick enough wakeup from idle, when transfer
++ * completes.
++ * Only omap3 has support for constraints
++ */
++ if (cpu_is_omap34xx())
++ pdata->set_mpu_wkup_lat = omap_pm_set_max_mpu_wakeup_lat_compat;
+ pdev = omap_device_build(name, bus_id, oh, pdata,
+ sizeof(struct omap_i2c_bus_platform_data),
+ NULL, 0, 0);
+ WARN(IS_ERR(pdev), "Could not build omap_device for %s\n", name);
+
+ return PTR_RET(pdev);
+}
+
Simple merge
Simple merge
Simple merge
Simple merge
diff --cc drivers/i2c/busses/Kconfig
Simple merge
diff --cc drivers/i2c/busses/Makefile
Simple merge
diff --cc drivers/i2c/busses/i2c-ocores.c
Simple merge
diff --cc drivers/i2c/busses/i2c-s3c2410.c
Simple merge