]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/kernel-video.git/commitdiff
Merge tag 'byteswap-for-linus-20121219' of git://git.infradead.org/users/dwmw2/byteswap
authorLinus Torvalds <torvalds@linux-foundation.org>
Wed, 19 Dec 2012 15:52:48 +0000 (07:52 -0800)
committerLinus Torvalds <torvalds@linux-foundation.org>
Wed, 19 Dec 2012 15:52:48 +0000 (07:52 -0800)
Pull preparatory gcc intrisics bswap patch from David Woodhouse:
 "This single patch is effectively a no-op for now.  It enables
  architectures to opt in to using GCC's __builtin_bswapXX() intrinsics
  for byteswapping, and if we merge this now then the architecture
  maintainers can enable it for their arch during the next cycle without
  dependency issues.

  It's worth making it a par-arch opt-in, because although in *theory*
  the compiler should never do worse than hand-coded assembler (and of
  course it also ought to do a lot better on platforms like Atom and
  PowerPC which have load-and-swap or store-and-swap instructions), that
  isn't always the case.  See

     http://gcc.gnu.org/bugzilla/show_bug.cgi?id=46453

  for example."

* tag 'byteswap-for-linus-20121219' of git://git.infradead.org/users/dwmw2/byteswap:
  byteorder: allow arch to opt to use GCC intrinsics for byteswapping

1  2 
arch/Kconfig

diff --cc arch/Kconfig
Simple merge