summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: eda1748)
raw | patch | inline | side by side (parent: eda1748)
author | Chris Bagwell <chris@cnpbagwell.com> | |
Mon, 11 Oct 2010 23:47:18 +0000 (18:47 -0500) | ||
committer | Matthew Garrett <mjg@redhat.com> | |
Thu, 21 Oct 2010 14:10:53 +0000 (10:10 -0400) |
eeepc-laptop provides a sysfs interface to read and control what it
calls cpufv. When WMI is enabled, the ACPI interface changes slightly
and becames a write-only control with 3 valid values.
Expose cpufv again to allow for user space utils that can extended battery
life noticably and come a little closer to parity with eeepc-laptop.
Write-only is OK for most user space apps because read status was
mostly used to prevent unneeded mode changes. Since this same check
to ignore changes to same mode also exists in the DSDT then it was
wasted ACPI call.
acpi_osi="!Windows 2009" can be used for get back eeepc-laptop's
read support of cpufv for debugging things such as behaviour
during resume.
This patch was tested with EEE PC 1005PE by monitoring powertop output while
writing values of "0", "1", and "2" and by reviewing the decompiled DSDT of
an 1201NL and comparing it to 1005PE's DSDT.
Signed-off-by: Chris Bagwell <chris@cnpbagwell.com>
Signed-off-by: Matthew Garrett <mjg@redhat.com>
calls cpufv. When WMI is enabled, the ACPI interface changes slightly
and becames a write-only control with 3 valid values.
Expose cpufv again to allow for user space utils that can extended battery
life noticably and come a little closer to parity with eeepc-laptop.
Write-only is OK for most user space apps because read status was
mostly used to prevent unneeded mode changes. Since this same check
to ignore changes to same mode also exists in the DSDT then it was
wasted ACPI call.
acpi_osi="!Windows 2009" can be used for get back eeepc-laptop's
read support of cpufv for debugging things such as behaviour
during resume.
This patch was tested with EEE PC 1005PE by monitoring powertop output while
writing values of "0", "1", and "2" and by reviewing the decompiled DSDT of
an 1201NL and comparing it to 1005PE's DSDT.
Signed-off-by: Chris Bagwell <chris@cnpbagwell.com>
Signed-off-by: Matthew Garrett <mjg@redhat.com>
drivers/platform/x86/eeepc-wmi.c | patch | blob | history |
index 21df266c27accc317a343a4de4846b9e1eda9b5b..462ceab93f87b84d59796a58ac90703a2ffaddee 100644 (file)
#define EEEPC_WMI_METHODID_DEVS 0x53564544
#define EEEPC_WMI_METHODID_DSTS 0x53544344
+#define EEEPC_WMI_METHODID_CFVS 0x53564643
#define EEEPC_WMI_DEVID_BACKLIGHT 0x00050012
kfree(obj);
}
+static int store_cpufv(struct device *dev, struct device_attribute *attr,
+ const char *buf, size_t count)
+{
+ int value;
+ struct acpi_buffer input = { (acpi_size)sizeof(value), &value };
+ acpi_status status;
+
+ if (!count || sscanf(buf, "%i", &value) != 1)
+ return -EINVAL;
+ if (value < 0 || value > 2)
+ return -EINVAL;
+
+ status = wmi_evaluate_method(EEEPC_WMI_MGMT_GUID,
+ 1, EEEPC_WMI_METHODID_CFVS, &input, NULL);
+
+ if (ACPI_FAILURE(status))
+ return -EIO;
+ else
+ return count;
+}
+
+static DEVICE_ATTR(cpufv, S_IRUGO | S_IWUSR, NULL, store_cpufv);
+
+static void eeepc_wmi_sysfs_exit(struct platform_device *device)
+{
+ device_remove_file(&device->dev, &dev_attr_cpufv);
+}
+
+static int eeepc_wmi_sysfs_init(struct platform_device *device)
+{
+ int retval = -ENOMEM;
+
+ retval = device_create_file(&device->dev, &dev_attr_cpufv);
+ if (retval)
+ goto error_sysfs;
+
+ return 0;
+
+error_sysfs:
+ eeepc_wmi_sysfs_exit(platform_device);
+ return retval;
+}
+
static int __devinit eeepc_wmi_platform_probe(struct platform_device *device)
{
struct eeepc_wmi *eeepc;
goto del_dev;
}
+ err = eeepc_wmi_sysfs_init(platform_device);
+ if (err)
+ goto del_sysfs;
+
return 0;
+del_sysfs:
+ eeepc_wmi_sysfs_exit(platform_device);
del_dev:
platform_device_del(platform_device);
put_dev:
{
struct eeepc_wmi *eeepc;
+ eeepc_wmi_sysfs_exit(platform_device);
eeepc = platform_get_drvdata(platform_device);
platform_driver_unregister(&platform_driver);
platform_device_unregister(platform_device);