author | Olof Johansson <olof@lixom.net> | |
Sat, 1 Dec 2012 05:40:59 +0000 (21:40 -0800) | ||
committer | Olof Johansson <olof@lixom.net> | |
Sat, 1 Dec 2012 05:40:59 +0000 (21:40 -0800) |
From Tony Lindgren:
Move most of remaining omap iommu code to drivers/iommu.
This is needed for the multiplatform kernels as the plat
and mach headers cannot be included.
These changes were agreed to be merged via the arm-soc
tree by Joerg and Ohad as these will cause some merge
conflicts with the other related clean-up branches.
So omap-for-v3.8/cleanup-headers-iommu should be added
as one of the depends branches for arm-soc.
* tag 'omap-for-v3.8/cleanup-headers-iommu-signed' of git://git.kernel.org/pub/scm/linux/kernel/git/tmlind/linux-omap:
ARM: OMAP2+: Move iommu/iovmm headers to platform_data
ARM: OMAP2+: Make some definitions local
ARM: OMAP2+: Move iommu2 to drivers/iommu/omap-iommu2.c
ARM: OMAP2+: Move plat/iovmm.h to include/linux/omap-iommu.h
ARM: OMAP2+: Move iopgtable header to drivers/iommu/
ARM: OMAP: Merge iommu2.h into iommu.h
Conflicts due to surrounding changes in:
arch/arm/mach-omap2/omap_hwmod_44xx_data.c
drivers/media/platform/omap3isp/ispvideo.c
Signed-off-by: Olof Johansson <olof@lixom.net>
Move most of remaining omap iommu code to drivers/iommu.
This is needed for the multiplatform kernels as the plat
and mach headers cannot be included.
These changes were agreed to be merged via the arm-soc
tree by Joerg and Ohad as these will cause some merge
conflicts with the other related clean-up branches.
So omap-for-v3.8/cleanup-headers-iommu should be added
as one of the depends branches for arm-soc.
* tag 'omap-for-v3.8/cleanup-headers-iommu-signed' of git://git.kernel.org/pub/scm/linux/kernel/git/tmlind/linux-omap:
ARM: OMAP2+: Move iommu/iovmm headers to platform_data
ARM: OMAP2+: Make some definitions local
ARM: OMAP2+: Move iommu2 to drivers/iommu/omap-iommu2.c
ARM: OMAP2+: Move plat/iovmm.h to include/linux/omap-iommu.h
ARM: OMAP2+: Move iopgtable header to drivers/iommu/
ARM: OMAP: Merge iommu2.h into iommu.h
Conflicts due to surrounding changes in:
arch/arm/mach-omap2/omap_hwmod_44xx_data.c
drivers/media/platform/omap3isp/ispvideo.c
Signed-off-by: Olof Johansson <olof@lixom.net>
diff --cc arch/arm/mach-omap2/Makefile
Simple merge
diff --cc arch/arm/mach-omap2/devices.c
Simple merge
index abe66ced903fe0e5a032bd827f547c79640fffc1,621bc713723310fe720e67644088b5d5c4eadc72..1150f823f24e82b133d0264c0a9b65473f587b53
#include <linux/power/smartreflex.h>
#include <linux/platform_data/gpio-omap.h>
-#include <plat/omap_hwmod.h>
-#include <plat/dma.h>
-#include <plat/serial.h>
+#include <plat-omap/dma-omap.h>
#include "l3_3xxx.h"
#include "l4_3xxx.h"
-#include <plat/i2c.h>
-#include <plat/mmc.h>
#include <linux/platform_data/asoc-ti-mcbsp.h>
#include <linux/platform_data/spi-omap2-mcspi.h>
+ #include <linux/platform_data/iommu-omap.h>
#include <plat/dmtimer.h>
- #include <plat/iommu.h>
#include "am35xx.h"
index 7a6132848f5d209511b51139b1d124eb7798492a,5850b3e81512f2c0df51588e36b37ef30c288da0..224bbaf73f320154192bdf3b156a184ffd9d1564
#include <linux/io.h>
#include <linux/platform_data/gpio-omap.h>
#include <linux/power/smartreflex.h>
+#include <linux/i2c-omap.h>
+
+#include <plat-omap/dma-omap.h>
-#include <plat/omap_hwmod.h>
-#include <plat/i2c.h>
-#include <plat/dma.h>
#include <linux/platform_data/spi-omap2-mcspi.h>
#include <linux/platform_data/asoc-ti-mcbsp.h>
-#include <plat/mmc.h>
+ #include <linux/platform_data/iommu-omap.h>
#include <plat/dmtimer.h>
- #include <plat/iommu.h>
-#include <plat/common.h>
+#include "omap_hwmod.h"
#include "omap_hwmod_common_data.h"
#include "cm1_44xx.h"
#include "cm2_44xx.h"
index 5bd40e6870cc36176ea787208f6a707403d86793,21f7313e6999372fe130c7d3e4d24ed3259dde33..c4be4fa8a7d7d0a4211e00b8e108fe101b2bc178
#include <linux/vmalloc.h>
#include <media/v4l2-dev.h>
#include <media/v4l2-ioctl.h>
+#include <plat/iommu.h>
+#include <plat/iovmm.h>
+ #include <plat/omap-pm.h>
#include "ispvideo.h"
#include "isp.h"