summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: 6dfb671)
raw | patch | inline | side by side (parent: 6dfb671)
author | Greg Kroah-Hartman <gregkh@linuxfoundation.org> | |
Fri, 21 Dec 2012 21:05:30 +0000 (13:05 -0800) | ||
committer | Greg Kroah-Hartman <gregkh@linuxfoundation.org> | |
Thu, 3 Jan 2013 23:57:01 +0000 (15:57 -0800) |
CONFIG_HOTPLUG is going away as an option. As a result, the __dev*
markings need to be removed.
This change removes the use of __devinit, __devexit_p, and __devexit
from these drivers.
Based on patches originally written by Bill Pemberton, but redone by me
in order to handle some of the coding style issues better, by hand.
Cc: Bill Pemberton <wfp5p@virginia.edu>
Cc: Rusty Russell <rusty@rustcorp.com.au>
Cc: "Michael S. Tsirkin" <mst@redhat.com>
Signed-off-by: Greg Kroah-Hartman <gregkh@linuxfoundation.org>
markings need to be removed.
This change removes the use of __devinit, __devexit_p, and __devexit
from these drivers.
Based on patches originally written by Bill Pemberton, but redone by me
in order to handle some of the coding style issues better, by hand.
Cc: Bill Pemberton <wfp5p@virginia.edu>
Cc: Rusty Russell <rusty@rustcorp.com.au>
Cc: "Michael S. Tsirkin" <mst@redhat.com>
Signed-off-by: Greg Kroah-Hartman <gregkh@linuxfoundation.org>
drivers/virtio/virtio_balloon.c | patch | blob | history | |
drivers/virtio/virtio_mmio.c | patch | blob | history | |
drivers/virtio/virtio_pci.c | patch | blob | history |
index d19fe3e323b4dd17ad3cf43b099bdac7cf31aa5c..797e1c79a104864ff5c87c2e887c02eb2fe1db89 100644 (file)
vb->vdev->config->del_vqs(vb->vdev);
}
-static void __devexit virtballoon_remove(struct virtio_device *vdev)
+static void virtballoon_remove(struct virtio_device *vdev)
{
struct virtio_balloon *vb = vdev->priv;
.driver.owner = THIS_MODULE,
.id_table = id_table,
.probe = virtballoon_probe,
- .remove = __devexit_p(virtballoon_remove),
+ .remove = virtballoon_remove,
.config_changed = virtballoon_changed,
#ifdef CONFIG_PM
.freeze = virtballoon_freeze,
index 634f80bcdbd7d3872201aa16af79cfd51caccaf9..31f966f4d27f6800899fa8cad4b6e390fd497003 100644 (file)
/* Platform device */
-static int __devinit virtio_mmio_probe(struct platform_device *pdev)
+static int virtio_mmio_probe(struct platform_device *pdev)
{
struct virtio_mmio_device *vm_dev;
struct resource *mem;
return register_virtio_device(&vm_dev->vdev);
}
-static int __devexit virtio_mmio_remove(struct platform_device *pdev)
+static int virtio_mmio_remove(struct platform_device *pdev)
{
struct virtio_mmio_device *vm_dev = platform_get_drvdata(pdev);
static struct platform_driver virtio_mmio_driver = {
.probe = virtio_mmio_probe,
- .remove = __devexit_p(virtio_mmio_remove),
+ .remove = virtio_mmio_remove,
.driver = {
.name = "virtio-mmio",
.owner = THIS_MODULE,
index e3ecc94591ad29defa2b572d54eab60a223cb3aa..0c142892c105f6c56857352d8dda2d262582aaa0 100644 (file)
}
/* the PCI probing function */
-static int __devinit virtio_pci_probe(struct pci_dev *pci_dev,
- const struct pci_device_id *id)
+static int virtio_pci_probe(struct pci_dev *pci_dev,
+ const struct pci_device_id *id)
{
struct virtio_pci_device *vp_dev;
int err;
return err;
}
-static void __devexit virtio_pci_remove(struct pci_dev *pci_dev)
+static void virtio_pci_remove(struct pci_dev *pci_dev)
{
struct virtio_pci_device *vp_dev = pci_get_drvdata(pci_dev);
.name = "virtio-pci",
.id_table = virtio_pci_id_table,
.probe = virtio_pci_probe,
- .remove = __devexit_p(virtio_pci_remove),
+ .remove = virtio_pci_remove,
#ifdef CONFIG_PM
.driver.pm = &virtio_pci_pm_ops,
#endif