summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: 71c3641)
raw | patch | inline | side by side (parent: 71c3641)
author | Soeren Grunewald <soeren.grunewald@desy.de> | |
Tue, 28 Apr 2015 14:29:49 +0000 (16:29 +0200) | ||
committer | Greg Kroah-Hartman <gregkh@linuxfoundation.org> | |
Mon, 9 Nov 2015 20:50:26 +0000 (12:50 -0800) |
commit 96a5d18bc1338786fecac73599f1681f59a59a8e upstream.
The Exar XR17V358 chip usually provides only 8 ports. But two chips can be
combined to act as a single 16 port chip. Therefor one chip is configured
as master the second as slave by connecting the mode pin to VCC (master)
or GND (slave).
Then the master chip is reporting a different device-id depending on
whether a slave is detected or not. The UARTs 8-15 are addressed from
0x2000-0x3fff. So the offset of 0x400 from UART to UART can be used to
address all 16 ports as before.
See: https://www.exar.com/common/content/document.ashx?id=1587 page 11
Signed-off-by: Soeren Grunewald <soeren.grunewald@desy.de>
Signed-off-by: Greg Kroah-Hartman <gregkh@linuxfoundation.org>
The Exar XR17V358 chip usually provides only 8 ports. But two chips can be
combined to act as a single 16 port chip. Therefor one chip is configured
as master the second as slave by connecting the mode pin to VCC (master)
or GND (slave).
Then the master chip is reporting a different device-id depending on
whether a slave is detected or not. The UARTs 8-15 are addressed from
0x2000-0x3fff. So the offset of 0x400 from UART to UART can be used to
address all 16 ports as before.
See: https://www.exar.com/common/content/document.ashx?id=1587 page 11
Signed-off-by: Soeren Grunewald <soeren.grunewald@desy.de>
Signed-off-by: Greg Kroah-Hartman <gregkh@linuxfoundation.org>
drivers/tty/serial/8250/8250_pci.c | patch | blob | history |
index 5892eab038745837fd02b55846e77b8b40ee858e..241b1cb9ee9c021fe8107280fdb0334777d08058 100644 (file)
#define PCI_DEVICE_ID_SUNIX_1999 0x1999
+#define PCI_DEVICE_ID_EXAR_XR17V8358 0x8358
+
/* Unknown vendors/cards - this should not be in linux/pci_ids.h */
#define PCI_SUBDEVICE_ID_UNKNOWN_0x1584 0x1584
#define PCI_SUBDEVICE_ID_UNKNOWN_0x1588 0x1588
.subdevice = PCI_ANY_ID,
.setup = pci_xr17v35x_setup,
},
+ {
+ .vendor = PCI_VENDOR_ID_EXAR,
+ .device = PCI_DEVICE_ID_EXAR_XR17V8358,
+ .subvendor = PCI_ANY_ID,
+ .subdevice = PCI_ANY_ID,
+ .setup = pci_xr17v35x_setup,
+ },
/*
* Xircom cards
*/
pbn_exar_XR17V352,
pbn_exar_XR17V354,
pbn_exar_XR17V358,
+ pbn_exar_XR17V8358,
pbn_exar_ibm_saturn,
pbn_pasemi_1682M,
pbn_ni8430_2,
.reg_shift = 0,
.first_offset = 0,
},
+ [pbn_exar_XR17V8358] = {
+ .flags = FL_BASE0,
+ .num_ports = 16,
+ .base_baud = 7812500,
+ .uart_offset = 0x400,
+ .reg_shift = 0,
+ .first_offset = 0,
+ },
[pbn_exar_ibm_saturn] = {
.flags = FL_BASE0,
.num_ports = 1,
0,
0, pbn_exar_XR17C158 },
/*
- * Exar Corp. XR17V35[248] Dual/Quad/Octal PCIe UARTs
+ * Exar Corp. XR17V[48]35[248] Dual/Quad/Octal/Hexa PCIe UARTs
*/
{ PCI_VENDOR_ID_EXAR, PCI_DEVICE_ID_EXAR_XR17V352,
PCI_ANY_ID, PCI_ANY_ID,
PCI_ANY_ID, PCI_ANY_ID,
0,
0, pbn_exar_XR17V358 },
-
+ { PCI_VENDOR_ID_EXAR, PCI_DEVICE_ID_EXAR_XR17V8358,
+ PCI_ANY_ID, PCI_ANY_ID,
+ 0,
+ 0, pbn_exar_XR17V8358 },
/*
* Topic TP560 Data/Fax/Voice 56k modem (reported by Evan Clarke)
*/