summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: d6a3ee0)
raw | patch | inline | side by side (parent: d6a3ee0)
author | Sundar Raman <sunds@ti.com> | |
Tue, 4 Feb 2014 15:25:50 +0000 (09:25 -0600) | ||
committer | Sundar Raman <sunds@ti.com> | |
Wed, 5 Feb 2014 00:44:30 +0000 (18:44 -0600) |
Set the n_latch value for reverse gear gpio such that logic 1
is output during bootup since this is an input gpio
Resolves an issue with not detecting reverse gear if the
gpio is pressed before board reset
Change-Id: I115dddcd9519c56853ba23afae18be1e2045bfee
Signed-off-by: Sundar Raman <sunds@ti.com>
is output during bootup since this is an input gpio
Resolves an issue with not detecting reverse gear if the
gpio is pressed before board reset
Change-Id: I115dddcd9519c56853ba23afae18be1e2045bfee
Signed-off-by: Sundar Raman <sunds@ti.com>
arch/arm/boot/dts/dra7-evm.dts | patch | blob | history |
index 73299a6c8902fe12bfbd03c2b5ed321c09e9a5b7..a2753a09f5dec93a08d15b30b96e12dd1e971890 100644 (file)
earlycam_config {
compatible = "ti,earlycam_mpu";
- gpios = <&pcf_lcd 0 0>; /* P0, CON_LCD_PWR_DN */
+ gpios = <&pcf_lcd 0 1>; /* P0, CON_LCD_PWR_DN */
};
ocp {
reg = <0x20>;
gpio-controller;
#gpio-cells = <2>;
- /* HACK: Using n_latch in cf8575 driver to "drive P10" to not hold ETH0 in reset */
- n_latch = <0xfeff>;
+ /* HACK: Using n_latch in pcf8575 driver to "drive P10/11" to not hold ETH0/1 in reset */
+ n_latch = <0xfcfe>;
};
/* TLC chip for LCD panel power and backlight */