]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/kernel-video.git/commitdiff
Merge branch 'drm-nouveau-fixes' of git://anongit.freedesktop.org/git/nouveau/linux...
authorDave Airlie <airlied@redhat.com>
Sun, 13 Jan 2013 22:15:36 +0000 (08:15 +1000)
committerDave Airlie <airlied@redhat.com>
Sun, 13 Jan 2013 22:15:36 +0000 (08:15 +1000)
Regression fixes since rework mostly.

* 'drm-nouveau-fixes' of git://anongit.freedesktop.org/git/nouveau/linux-2.6:
  drm/nvc0/fb: fix crash when different mutex is used to protect same list
  drm/nouveau/clock: fix support for more than 2 monitors on nve0
  drm/nv50/disp: fix selection of bios script for analog outputs
  drm/nv17-50: restore fence buffer on resume
  drm/nouveau: fix blank LVDS screen regression on pre-nv50 cards
  drm/nouveau: fix nouveau_client allocation failure path
  drm/nouveau: don't return freed object from nouveau_handle_create
  drm/nouveau/vm: fix memory corruption when pgt allocation fails
  drm/nouveau: add locking around instobj list operations
  drm/nouveau: do not forcibly power on lvds panels
  drm/nouveau/devinit: ensure legacy vga control is enabled during post

1  2 
drivers/gpu/drm/nouveau/nouveau_drm.c

Simple merge