summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: 2035757)
raw | patch | inline | side by side (parent: 2035757)
author | Mauro Carvalho Chehab <mchehab@redhat.com> | |
Fri, 2 Nov 2012 13:34:14 +0000 (11:34 -0200) | ||
committer | Mauro Carvalho Chehab <mchehab@redhat.com> | |
Fri, 2 Nov 2012 13:35:25 +0000 (11:35 -0200) |
While this file was always maintained, there was no explicit entry
for it.
There aren't many things happening at saa7134 side for a long time:
Driver works, and it is stable. When new patches are submitted,
they're new boards addition for hardware I don't have.
So, add a new entry with status equal to Odd fixes to better
reflect it.
Signed-off-by: Mauro Carvalho Chehab <mchehab@redhat.com>
for it.
There aren't many things happening at saa7134 side for a long time:
Driver works, and it is stable. When new patches are submitted,
they're new boards addition for hardware I don't have.
So, add a new entry with status equal to Odd fixes to better
reflect it.
Signed-off-by: Mauro Carvalho Chehab <mchehab@redhat.com>
MAINTAINERS | patch | blob | history |
diff --git a/MAINTAINERS b/MAINTAINERS
index c9d66a6694be816d2a37af8155884661b35715be..c2ed43858bce193cd1c68756ec7db2c089484249 100644 (file)
--- a/MAINTAINERS
+++ b/MAINTAINERS
S: Supported
F: drivers/mmc/host/s3cmci.*
+SAA7134 VIDEO4LINUX DRIVER
+M: Mauro Carvalho Chehab <mchehab@redhat.com>
+L: linux-media@vger.kernel.org
+W: http://linuxtv.org
+T: git git://linuxtv.org/media_tree.git
+S: Odd fixes
+F: Documentation/video4linux/saa7134/
+F: drivers/media/pci/saa7134/
+
SAA7146 VIDEO4LINUX-2 DRIVER
M: Michael Hunold <michael@mihu.de>
L: linux-media@vger.kernel.org