PM / OPP: Export more symbols for module usage
authorMark Langsdorf <mark.langsdorf@calxeda.com>
Mon, 28 Jan 2013 18:26:16 +0000 (18:26 +0000)
committerPraneeth Bajjuri <praneeth@ti.com>
Wed, 17 Jul 2013 19:11:30 +0000 (14:11 -0500)
Export cpufreq helpers in OPP to make the cpufreq-core0 and highbank-cpufreq
drivers loadable as modules.

Signed-off-by: Mark Langsdorf <mark.langsdorf@calxeda.com>
Signed-off-by: Nishanth Menon <nm@ti.com>
Acked-by: Shawn Guo <shawn.guo@linaro.org>
Signed-off-by: Rafael J. Wysocki <rafael.j.wysocki@intel.com>
drivers/base/power/opp.c

index 0dbe270b85f8f4b7816c13f6e63ff280fe08e3e8..32ee0fc7ea54587241f7f3ac22ffc679e0b371de 100644 (file)
@@ -661,6 +661,7 @@ int opp_init_cpufreq_table(struct device *dev,
 
        return 0;
 }
+EXPORT_SYMBOL_GPL(opp_init_cpufreq_table);
 
 /**
  * opp_free_cpufreq_table() - free the cpufreq table
@@ -678,6 +679,7 @@ void opp_free_cpufreq_table(struct device *dev,
        kfree(*table);
        *table = NULL;
 }
+EXPORT_SYMBOL_GPL(opp_free_cpufreq_table);
 #endif         /* CONFIG_CPU_FREQ */
 
 /**
@@ -738,4 +740,5 @@ int of_init_opp_table(struct device *dev)
 
        return 0;
 }
+EXPORT_SYMBOL_GPL(of_init_opp_table);
 #endif