author | Arnd Bergmann <arnd@arndb.de> | |
Thu, 15 Nov 2012 16:41:51 +0000 (17:41 +0100) | ||
committer | Arnd Bergmann <arnd@arndb.de> | |
Thu, 15 Nov 2012 16:41:51 +0000 (17:41 +0100) |
From Tony Lindgren <tony@atomide.com>:
Timer fixes for omaps via Jon Hunter <jon-hunter@ti.com>:
Several fixes for the OMAP DMTIMER driver including ...
1. Adding workaround for OMAP3+ errata i103/i767
2. Fixing posted mode support
3. Spurious interrupts when using match interrupt
4. HWMOD fixes for timers
5. Unnecessary restoration of read-only registers
6. Adds function for disabling timer interrupts
7. Fixing timer1 reset for OMAP1
* tag 'omap-for-v3.8/timer-signed' of git://git.kernel.org/pub/scm/linux/kernel/git/tmlind/linux-omap:
ARM: OMAP: Remove __omap_dm_timer_set_source function
ARM: OMAP: Remove unnecessary call to clk_get()
ARM: OMAP: Add dmtimer interrupt disable function
ARM: OMAP: Fix spurious interrupts when using timer match feature
ARM: OMAP: Don't restore DMTIMER interrupt status register
ARM: OMAP: Don't restore of DMTIMER TISTAT register
ARM: OMAP: Fix dmtimer reset for timer1
ARM: OMAP2+: Don't use __omap_dm_timer_reset()
ARM: OMAP2/3: Define HWMOD software reset status for DMTIMERs
ARM: OMAP3: Correct HWMOD DMTIMER SYSC register declarations
ARM: OMAP: Fix timer posted mode support
ARM: OMAP3+: Implement timer workaround for errata i103 and i767
ARM: OMAP: Add DMTIMER definitions for posted mode
Signed-off-by: Arnd Bergmann <arnd@arndb.de>
Timer fixes for omaps via Jon Hunter <jon-hunter@ti.com>:
Several fixes for the OMAP DMTIMER driver including ...
1. Adding workaround for OMAP3+ errata i103/i767
2. Fixing posted mode support
3. Spurious interrupts when using match interrupt
4. HWMOD fixes for timers
5. Unnecessary restoration of read-only registers
6. Adds function for disabling timer interrupts
7. Fixing timer1 reset for OMAP1
* tag 'omap-for-v3.8/timer-signed' of git://git.kernel.org/pub/scm/linux/kernel/git/tmlind/linux-omap:
ARM: OMAP: Remove __omap_dm_timer_set_source function
ARM: OMAP: Remove unnecessary call to clk_get()
ARM: OMAP: Add dmtimer interrupt disable function
ARM: OMAP: Fix spurious interrupts when using timer match feature
ARM: OMAP: Don't restore DMTIMER interrupt status register
ARM: OMAP: Don't restore of DMTIMER TISTAT register
ARM: OMAP: Fix dmtimer reset for timer1
ARM: OMAP2+: Don't use __omap_dm_timer_reset()
ARM: OMAP2/3: Define HWMOD software reset status for DMTIMERs
ARM: OMAP3: Correct HWMOD DMTIMER SYSC register declarations
ARM: OMAP: Fix timer posted mode support
ARM: OMAP3+: Implement timer workaround for errata i103 and i767
ARM: OMAP: Add DMTIMER definitions for posted mode
Signed-off-by: Arnd Bergmann <arnd@arndb.de>
Trivial merge