]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/kernel-video.git/commitdiff
Merge branch 'linux-3.8.y' into ti-linux-3.8.y
authorDan Murphy <dmurphy@ti.com>
Wed, 20 Mar 2013 20:42:30 +0000 (15:42 -0500)
committerDan Murphy <dmurphy@ti.com>
Wed, 20 Mar 2013 20:42:30 +0000 (15:42 -0500)
* linux-3.8.y: (75 commits)
  Linux 3.8.4
  Revert "drm/i915: reorder setup sequence to have irqs for output setup"
  Revert "drm/i915: enable irqs earlier when resuming"
  6lowpan: Fix endianness issue in is_addr_link_local().
  dcbnl: fix various netlink info leaks
  rtnl: fix info leak on RTM_GETLINK request for VF devices
  bridge: fix mdb info leaks
  ipv6: stop multicast forwarding to process interface scoped addresses
  bridging: fix rx_handlers return code
  netlabel: correctly list all the static label mappings
  macvlan: Set IFF_UNICAST_FLT flag to prevent unnecessary promisc mode.
  team: unsyc the devices addresses when port is removed
  bonding: fire NETDEV_RELEASE event only on 0 slaves
  vxlan: fix oops when delete netns containing vxlan
  tun: add a missing nf_reset() in tun_net_xmit()
  tcp: fix double-counted receiver RTT when leaving receiver fast path
  net: ipv6: Don't purge default router if accept_ra=2
  rds: limit the size allocated by rds_message_alloc()
  atl1c: restore buffer state
  l2tp: Restore socket refcount when sendmsg succeeds
  ...

Signed-off-by: Dan Murphy <dmurphy@ti.com>

Trivial merge