summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: a9acc53)
raw | patch | inline | side by side (parent: a9acc53)
author | H. Peter Anvin <hpa@linux.intel.com> | |
Mon, 14 Jan 2013 04:36:39 +0000 (20:36 -0800) | ||
committer | H. Peter Anvin <hpa@linux.intel.com> | |
Mon, 14 Jan 2013 04:36:39 +0000 (20:36 -0800) |
Mark static arrays as __initconst so they get removed when the init
sections are flushed.
Reported-by: Mathias Krause <minipli@googlemail.com>
Link: http://lkml.kernel.org/r/75F4BEE6-CB0E-4426-B40B-697451677738@googlemail.com
Signed-off-by: H. Peter Anvin <hpa@linux.intel.com>
sections are flushed.
Reported-by: Mathias Krause <minipli@googlemail.com>
Link: http://lkml.kernel.org/r/75F4BEE6-CB0E-4426-B40B-697451677738@googlemail.com
Signed-off-by: H. Peter Anvin <hpa@linux.intel.com>
arch/x86/kernel/setup.c | patch | blob | history |
index 9dcb32545032b07ea2a64f2caf9b76b2d29fb363..18182d19b71b939e13b7667b35c06a144477faee 100644 (file)
--- a/arch/x86/kernel/setup.c
+++ b/arch/x86/kernel/setup.c
{
int i;
u16 vendor, devid;
- static const u16 snb_ids[] = {
+ static const __initconst u16 snb_ids[] = {
0x0102,
0x0112,
0x0122,
*/
static void __init trim_snb_memory(void)
{
- static const unsigned long bad_pages[] = {
+ static const __initconst unsigned long bad_pages[] = {
0x20050000,
0x20110000,
0x20130000,