]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/kernel-video.git/commitdiff
OMAPDSS: Add methods for skipping display initialization
authorRakesh Movva <r-movva@ti.com>
Wed, 16 Sep 2015 11:59:05 +0000 (06:59 -0500)
committerVishal Mahaveer <vishalm@ti.com>
Fri, 18 Sep 2015 20:24:17 +0000 (15:24 -0500)
Adds methods to handle skipping display initialization during
kernel bootup for cases where the display is pre-initialized by
either the remote core or u-boot.

Change-Id: Ied3498d35924c46e488620f6753caf15256159ce
Signed-off-by: Sundar Raman <sunds@ti.com>
Signed-off-by: Rakesh Movva <r-movva@ti.com>
drivers/video/fbdev/omap2/dss/core.c
include/video/omapdss.h

index 6b74f73fb5245bef81031ae40d810bd2a6fa8d2d..9fd540257cad093b7a5fb9992ec5c781fbf7a148 100644 (file)
@@ -34,6 +34,7 @@
 #include <linux/regulator/consumer.h>
 #include <linux/suspend.h>
 #include <linux/slab.h>
+#include <linux/of.h>
 
 #include <video/omapdss.h>
 
@@ -46,6 +47,9 @@ static struct {
        const char *default_display_name;
 } core;
 
+static uint g_display_skip_init;
+static uint g_display_share;
+
 static char *def_disp_name;
 module_param_named(def_disp, def_disp_name, charp, 0);
 MODULE_PARM_DESC(def_disp, "default display name");
@@ -65,6 +69,18 @@ enum omapdss_version omapdss_get_version(void)
 }
 EXPORT_SYMBOL(omapdss_get_version);
 
+int omapdss_skipinit(void)
+{
+       return g_display_skip_init;
+}
+EXPORT_SYMBOL(omapdss_skipinit);
+
+int omapdss_display_share(void)
+{
+       return g_display_share;
+}
+EXPORT_SYMBOL(omapdss_display_share);
+
 bool omapdss_is_initialized(void)
 {
        return dss_initialized;
@@ -198,10 +214,16 @@ static struct notifier_block omap_dss_pm_notif_block = {
 static int __init omap_dss_probe(struct platform_device *pdev)
 {
        struct omap_dss_board_info *pdata = pdev->dev.platform_data;
+       struct device_node *node = pdev->dev.of_node;
        int r;
 
        core.pdev = pdev;
 
+       of_property_read_u32(node, "skip_init",
+                                        &g_display_skip_init);
+       if (g_display_skip_init)
+               g_display_share = 1;
+
        dss_features_init(omapdss_get_version());
 
        r = dss_initialize_debugfs();
index 13eec485e5b34ac523d52c855e3f43654e9933ef..f8d2fc6db64b7d698c306f05cb3a682bf89270db 100644 (file)
@@ -854,6 +854,9 @@ struct omap_dss_driver {
 enum omapdss_version omapdss_get_version(void);
 bool omapdss_is_initialized(void);
 
+int omapdss_skipinit(void);
+int omapdss_display_share(void);
+
 int omap_dss_register_driver(struct omap_dss_driver *);
 void omap_dss_unregister_driver(struct omap_dss_driver *);