author | Dan Murphy <DMurphy@ti.com> | |
Fri, 29 May 2015 23:43:33 +0000 (18:43 -0500) | ||
committer | Dan Murphy <DMurphy@ti.com> | |
Fri, 29 May 2015 23:43:33 +0000 (18:43 -0500) |
TI-Feature: power_management_base
TI-Tree: git://git.ti.com/~kristo/ti-linux-kernel/pm-linux-feature-tree.git
TI-Branch: pm-ti-linux-3.14.y
* 'pm-ti-linux-3.14.y' of git://git.ti.com/~kristo/ti-linux-kernel/pm-linux-feature-tree:
ARM: dts: am437x-sk-evm: disable DDR regulator in rtc-only/poweroff mode
regulator: tps65218: do not disable DCDC3 during poweroff on broken PMICs
mfd: tps65218: add version check to the PMIC probe
rtc: omap: fix ext-wakeup setup
rtc: omap: do not disable RTC alarm during shutdown
rtc: omap: setup the regulators for poweroff mode
ARM: dts: am437x-gp-evm: disable DDR regulator in rtc-only/poweroff mode
regulator: tps65218: force set power-up/down strobe to 3 for dcdc3
regulator: of: setup initial suspend state
ARM: dts: AM43xx: update regulator nodes for new layout
regulator: of: Add support for parsing regulator_state for suspend state
ARM: dts: dra7: add i810 errata dpll data
ARM: DRA7: dpll: add implementation for errata i810
Conflicts:
arch/arm/common/edma.c
arch/arm/mach-omap2/Makefile
drivers/regulator/palmas-regulator.c
include/dt-bindings/pinctrl/am43xx.h
Signed-off-by: Dan Murphy <DMurphy@ti.com>
TI-Tree: git://git.ti.com/~kristo/ti-linux-kernel/pm-linux-feature-tree.git
TI-Branch: pm-ti-linux-3.14.y
* 'pm-ti-linux-3.14.y' of git://git.ti.com/~kristo/ti-linux-kernel/pm-linux-feature-tree:
ARM: dts: am437x-sk-evm: disable DDR regulator in rtc-only/poweroff mode
regulator: tps65218: do not disable DCDC3 during poweroff on broken PMICs
mfd: tps65218: add version check to the PMIC probe
rtc: omap: fix ext-wakeup setup
rtc: omap: do not disable RTC alarm during shutdown
rtc: omap: setup the regulators for poweroff mode
ARM: dts: am437x-gp-evm: disable DDR regulator in rtc-only/poweroff mode
regulator: tps65218: force set power-up/down strobe to 3 for dcdc3
regulator: of: setup initial suspend state
ARM: dts: AM43xx: update regulator nodes for new layout
regulator: of: Add support for parsing regulator_state for suspend state
ARM: dts: dra7: add i810 errata dpll data
ARM: DRA7: dpll: add implementation for errata i810
Conflicts:
arch/arm/common/edma.c
arch/arm/mach-omap2/Makefile
drivers/regulator/palmas-regulator.c
include/dt-bindings/pinctrl/am43xx.h
Signed-off-by: Dan Murphy <DMurphy@ti.com>
diff --cc arch/arm/boot/dts/am437x-gp-evm.dts
Simple merge
diff --cc arch/arm/boot/dts/am437x-sk-evm.dts
Simple merge
diff --cc arch/arm/boot/dts/dra7xx-clocks.dtsi
Simple merge
diff --cc arch/arm/mach-omap2/Makefile
Simple merge
diff --cc include/dt-bindings/pinctrl/am43xx.h
index 4db14a267aa54cc358e97acb26b2402fe764ae7e,42f15398fcb0bd77ff201487def59da07cb5ace5..c934c80990b7179061c7ab1a2e256237672f4ec2
#define PULL_DISABLE (1 << 16)
#define PULL_UP (1 << 17)
#define INPUT_EN (1 << 18)
+ #define DS0_FORCE_OFF_MODE (1 << 24)
#define SLEWCTRL_FAST 0
#define SLEWCTRL_SLOW (1 << 19)
- #define DS0_FORCE_OFF_MODE (1 << 24)
#define DS0_PULL_UP_DOWN_EN (1 << 27)
+#define WAKEUP_ENABLE (1 << 29)
#define PIN_OUTPUT (PULL_DISABLE)
#define PIN_OUTPUT_PULLUP (PULL_UP)