author | Linus Torvalds <torvalds@linux-foundation.org> | |
Tue, 18 Dec 2012 18:56:07 +0000 (10:56 -0800) | ||
committer | Linus Torvalds <torvalds@linux-foundation.org> | |
Tue, 18 Dec 2012 18:56:07 +0000 (10:56 -0800) |
Pull SLAB changes from Pekka Enberg:
"This contains preparational work from Christoph Lameter and Glauber
Costa for SLAB memcg and cleanups and improvements from Ezequiel
Garcia and Joonsoo Kim.
Please note that the SLOB cleanup commit from Arnd Bergmann already
appears in your tree but I had also merged it myself which is why it
shows up in the shortlog."
* 'slab/for-linus' of git://git.kernel.org/pub/scm/linux/kernel/git/penberg/linux:
mm/sl[aou]b: Common alignment code
slab: Use the new create_boot_cache function to simplify bootstrap
slub: Use statically allocated kmem_cache boot structure for bootstrap
mm, sl[au]b: create common functions for boot slab creation
slab: Simplify bootstrap
slub: Use correct cpu_slab on dead cpu
mm: fix slab.c kernel-doc warnings
mm/slob: use min_t() to compare ARCH_SLAB_MINALIGN
slab: Ignore internal flags in cache creation
mm/slob: Use free_page instead of put_page for page-size kmalloc allocations
mm/sl[aou]b: Move common kmem_cache_size() to slab.h
mm/slob: Use object_size field in kmem_cache_size()
mm/slob: Drop usage of page->private for storing page-sized allocations
slub: Commonize slab_cache field in struct page
sl[au]b: Process slabinfo_show in common code
mm/sl[au]b: Move print_slabinfo_header to slab_common.c
mm/sl[au]b: Move slabinfo processing to slab_common.c
slub: remove one code path and reduce lock contention in __slab_free()
"This contains preparational work from Christoph Lameter and Glauber
Costa for SLAB memcg and cleanups and improvements from Ezequiel
Garcia and Joonsoo Kim.
Please note that the SLOB cleanup commit from Arnd Bergmann already
appears in your tree but I had also merged it myself which is why it
shows up in the shortlog."
* 'slab/for-linus' of git://git.kernel.org/pub/scm/linux/kernel/git/penberg/linux:
mm/sl[aou]b: Common alignment code
slab: Use the new create_boot_cache function to simplify bootstrap
slub: Use statically allocated kmem_cache boot structure for bootstrap
mm, sl[au]b: create common functions for boot slab creation
slab: Simplify bootstrap
slub: Use correct cpu_slab on dead cpu
mm: fix slab.c kernel-doc warnings
mm/slob: use min_t() to compare ARCH_SLAB_MINALIGN
slab: Ignore internal flags in cache creation
mm/slob: Use free_page instead of put_page for page-size kmalloc allocations
mm/sl[aou]b: Move common kmem_cache_size() to slab.h
mm/slob: Use object_size field in kmem_cache_size()
mm/slob: Drop usage of page->private for storing page-sized allocations
slub: Commonize slab_cache field in struct page
sl[au]b: Process slabinfo_show in common code
mm/sl[au]b: Move print_slabinfo_header to slab_common.c
mm/sl[au]b: Move slabinfo processing to slab_common.c
slub: remove one code path and reduce lock contention in __slab_free()
include/linux/mm_types.h | patch | blob | history | |
include/linux/slab.h | patch | blob | history | |
include/linux/slab_def.h | patch | blob | history | |
mm/slab.c | patch | blob | history | |
mm/slab.h | patch | blob | history | |
mm/slab_common.c | patch | blob | history | |
mm/slob.c | patch | blob | history | |
mm/slub.c | patch | blob | history |
index 7d9ebb7cc98218435d59a62e9a04d856e0b55479..f8f5162a3571742ff0419638bd18fee62e04be72 100644 (file)
--- a/include/linux/mm_types.h
+++ b/include/linux/mm_types.h
};
struct list_head list; /* slobs list of pages */
- struct { /* slab fields */
- struct kmem_cache *slab_cache;
- struct slab *slab_page;
- };
+ struct slab *slab_page; /* slab fields */
};
/* Remainder is not double word aligned */
#if USE_SPLIT_PTLOCKS
spinlock_t ptl;
#endif
- struct kmem_cache *slab; /* SLUB: Pointer to slab */
+ struct kmem_cache *slab_cache; /* SL[AU]B: Pointer to slab */
struct page *first_page; /* Compound tail pages */
};
diff --git a/include/linux/slab.h b/include/linux/slab.h
index 83d1a1454b7edea3bc32e91fc4b03b58e52af474..743a104151229e0efc5416cf7a54383d3ba41c82 100644 (file)
--- a/include/linux/slab.h
+++ b/include/linux/slab.h
void kmem_cache_destroy(struct kmem_cache *);
int kmem_cache_shrink(struct kmem_cache *);
void kmem_cache_free(struct kmem_cache *, void *);
-unsigned int kmem_cache_size(struct kmem_cache *);
/*
* Please use this macro to create slab caches. Simply specify the
return kmalloc_node(size, flags | __GFP_ZERO, node);
}
+/*
+ * Determine the size of a slab object
+ */
+static inline unsigned int kmem_cache_size(struct kmem_cache *s)
+{
+ return s->object_size;
+}
+
void __init kmem_cache_init_late(void);
#endif /* _LINUX_SLAB_H */
index cc290f0bdb346efe82dbe0e87985e6d015ad58e1..45c0356fdc8c086f8b392b5ff6c8813a01679a32 100644 (file)
--- a/include/linux/slab_def.h
+++ b/include/linux/slab_def.h
* (see kmem_cache_init())
* We still use [NR_CPUS] and not [1] or [0] because cache_cache
* is statically defined, so we reserve the max number of cpus.
+ *
+ * We also need to guarantee that the list is able to accomodate a
+ * pointer for each node since "nodelists" uses the remainder of
+ * available pointers.
*/
struct kmem_list3 **nodelists;
- struct array_cache *array[NR_CPUS];
+ struct array_cache *array[NR_CPUS + MAX_NUMNODES];
/*
* Do not add fields after array[]
*/
diff --git a/mm/slab.c b/mm/slab.c
index 33d3363658df78bc95b928202856a01ed7c54d77..2c3a2e0394db6737887cb0309c27988ca0edb621 100644 (file)
--- a/mm/slab.c
+++ b/mm/slab.c
*/
static bool pfmemalloc_active __read_mostly;
-/* Legal flag mask for kmem_cache_create(). */
-#if DEBUG
-# define CREATE_MASK (SLAB_RED_ZONE | \
- SLAB_POISON | SLAB_HWCACHE_ALIGN | \
- SLAB_CACHE_DMA | \
- SLAB_STORE_USER | \
- SLAB_RECLAIM_ACCOUNT | SLAB_PANIC | \
- SLAB_DESTROY_BY_RCU | SLAB_MEM_SPREAD | \
- SLAB_DEBUG_OBJECTS | SLAB_NOLEAKTRACE | SLAB_NOTRACK)
-#else
-# define CREATE_MASK (SLAB_HWCACHE_ALIGN | \
- SLAB_CACHE_DMA | \
- SLAB_RECLAIM_ACCOUNT | SLAB_PANIC | \
- SLAB_DESTROY_BY_RCU | SLAB_MEM_SPREAD | \
- SLAB_DEBUG_OBJECTS | SLAB_NOLEAKTRACE | SLAB_NOTRACK)
-#endif
-
/*
* kmem_bufctl_t:
*
#undef CACHE
};
-static struct arraycache_init initarray_cache __initdata =
- { {0, BOOT_CPUCACHE_ENTRIES, 1, 0} };
static struct arraycache_init initarray_generic =
{ {0, BOOT_CPUCACHE_ENTRIES, 1, 0} };
/* internal cache of cache description objs */
-static struct kmem_list3 *kmem_cache_nodelists[MAX_NUMNODES];
static struct kmem_cache kmem_cache_boot = {
- .nodelists = kmem_cache_nodelists,
.batchcount = 1,
.limit = BOOT_CPUCACHE_ENTRIES,
.shared = 1,
}
}
+/*
+ * The memory after the last cpu cache pointer is used for the
+ * the nodelists pointer.
+ */
+static void setup_nodelists_pointer(struct kmem_cache *cachep)
+{
+ cachep->nodelists = (struct kmem_list3 **)&cachep->array[nr_cpu_ids];
+}
+
/*
* Initialisation. Called after the page allocator have been initialised and
* before smp_init().
*/
void __init kmem_cache_init(void)
{
- size_t left_over;
struct cache_sizes *sizes;
struct cache_names *names;
int i;
- int order;
- int node;
kmem_cache = &kmem_cache_boot;
+ setup_nodelists_pointer(kmem_cache);
if (num_possible_nodes() == 1)
use_alien_caches = 0;
- for (i = 0; i < NUM_INIT_LISTS; i++) {
+ for (i = 0; i < NUM_INIT_LISTS; i++)
kmem_list3_init(&initkmem_list3[i]);
- if (i < MAX_NUMNODES)
- kmem_cache->nodelists[i] = NULL;
- }
+
set_up_list3s(kmem_cache, CACHE_CACHE);
/*
* 6) Resize the head arrays of the kmalloc caches to their final sizes.
*/
- node = numa_mem_id();
-
/* 1) create the kmem_cache */
- INIT_LIST_HEAD(&slab_caches);
- list_add(&kmem_cache->list, &slab_caches);
- kmem_cache->colour_off = cache_line_size();
- kmem_cache->array[smp_processor_id()] = &initarray_cache.cache;
- kmem_cache->nodelists[node] = &initkmem_list3[CACHE_CACHE + node];
/*
* struct kmem_cache size depends on nr_node_ids & nr_cpu_ids
*/
- kmem_cache->size = offsetof(struct kmem_cache, array[nr_cpu_ids]) +
- nr_node_ids * sizeof(struct kmem_list3 *);
- kmem_cache->object_size = kmem_cache->size;
- kmem_cache->size = ALIGN(kmem_cache->object_size,
- cache_line_size());
- kmem_cache->reciprocal_buffer_size =
- reciprocal_value(kmem_cache->size);
-
- for (order = 0; order < MAX_ORDER; order++) {
- cache_estimate(order, kmem_cache->size,
- cache_line_size(), 0, &left_over, &kmem_cache->num);
- if (kmem_cache->num)
- break;
- }
- BUG_ON(!kmem_cache->num);
- kmem_cache->gfporder = order;
- kmem_cache->colour = left_over / kmem_cache->colour_off;
- kmem_cache->slab_size = ALIGN(kmem_cache->num * sizeof(kmem_bufctl_t) +
- sizeof(struct slab), cache_line_size());
+ create_boot_cache(kmem_cache, "kmem_cache",
+ offsetof(struct kmem_cache, array[nr_cpu_ids]) +
+ nr_node_ids * sizeof(struct kmem_list3 *),
+ SLAB_HWCACHE_ALIGN);
+ list_add(&kmem_cache->list, &slab_caches);
/* 2+3) create the kmalloc caches */
sizes = malloc_sizes;
* bug.
*/
- sizes[INDEX_AC].cs_cachep = kmem_cache_zalloc(kmem_cache, GFP_NOWAIT);
- sizes[INDEX_AC].cs_cachep->name = names[INDEX_AC].name;
- sizes[INDEX_AC].cs_cachep->size = sizes[INDEX_AC].cs_size;
- sizes[INDEX_AC].cs_cachep->object_size = sizes[INDEX_AC].cs_size;
- sizes[INDEX_AC].cs_cachep->align = ARCH_KMALLOC_MINALIGN;
- __kmem_cache_create(sizes[INDEX_AC].cs_cachep, ARCH_KMALLOC_FLAGS|SLAB_PANIC);
- list_add(&sizes[INDEX_AC].cs_cachep->list, &slab_caches);
-
- if (INDEX_AC != INDEX_L3) {
- sizes[INDEX_L3].cs_cachep = kmem_cache_zalloc(kmem_cache, GFP_NOWAIT);
- sizes[INDEX_L3].cs_cachep->name = names[INDEX_L3].name;
- sizes[INDEX_L3].cs_cachep->size = sizes[INDEX_L3].cs_size;
- sizes[INDEX_L3].cs_cachep->object_size = sizes[INDEX_L3].cs_size;
- sizes[INDEX_L3].cs_cachep->align = ARCH_KMALLOC_MINALIGN;
- __kmem_cache_create(sizes[INDEX_L3].cs_cachep, ARCH_KMALLOC_FLAGS|SLAB_PANIC);
- list_add(&sizes[INDEX_L3].cs_cachep->list, &slab_caches);
- }
+ sizes[INDEX_AC].cs_cachep = create_kmalloc_cache(names[INDEX_AC].name,
+ sizes[INDEX_AC].cs_size, ARCH_KMALLOC_FLAGS);
+
+ if (INDEX_AC != INDEX_L3)
+ sizes[INDEX_L3].cs_cachep =
+ create_kmalloc_cache(names[INDEX_L3].name,
+ sizes[INDEX_L3].cs_size, ARCH_KMALLOC_FLAGS);
slab_early_init = 0;
* Note for systems short on memory removing the alignment will
* allow tighter packing of the smaller caches.
*/
- if (!sizes->cs_cachep) {
- sizes->cs_cachep = kmem_cache_zalloc(kmem_cache, GFP_NOWAIT);
- sizes->cs_cachep->name = names->name;
- sizes->cs_cachep->size = sizes->cs_size;
- sizes->cs_cachep->object_size = sizes->cs_size;
- sizes->cs_cachep->align = ARCH_KMALLOC_MINALIGN;
- __kmem_cache_create(sizes->cs_cachep, ARCH_KMALLOC_FLAGS|SLAB_PANIC);
- list_add(&sizes->cs_cachep->list, &slab_caches);
- }
+ if (!sizes->cs_cachep)
+ sizes->cs_cachep = create_kmalloc_cache(names->name,
+ sizes->cs_size, ARCH_KMALLOC_FLAGS);
+
#ifdef CONFIG_ZONE_DMA
- sizes->cs_dmacachep = kmem_cache_zalloc(kmem_cache, GFP_NOWAIT);
- sizes->cs_dmacachep->name = names->name_dma;
- sizes->cs_dmacachep->size = sizes->cs_size;
- sizes->cs_dmacachep->object_size = sizes->cs_size;
- sizes->cs_dmacachep->align = ARCH_KMALLOC_MINALIGN;
- __kmem_cache_create(sizes->cs_dmacachep,
- ARCH_KMALLOC_FLAGS|SLAB_CACHE_DMA| SLAB_PANIC);
- list_add(&sizes->cs_dmacachep->list, &slab_caches);
+ sizes->cs_dmacachep = create_kmalloc_cache(
+ names->name_dma, sizes->cs_size,
+ SLAB_CACHE_DMA|ARCH_KMALLOC_FLAGS);
#endif
sizes++;
names++;
ptr = kmalloc(sizeof(struct arraycache_init), GFP_NOWAIT);
- BUG_ON(cpu_cache_get(kmem_cache) != &initarray_cache.cache);
memcpy(ptr, cpu_cache_get(kmem_cache),
sizeof(struct arraycache_init));
/*
@@ -2282,7 +2224,15 @@ static int __init_refok setup_cpu_cache(struct kmem_cache *cachep, gfp_t gfp)
if (slab_state == DOWN) {
/*
- * Note: the first kmem_cache_create must create the cache
+ * Note: Creation of first cache (kmem_cache).
+ * The setup_list3s is taken care
+ * of by the caller of __kmem_cache_create
+ */
+ cachep->array[smp_processor_id()] = &initarray_generic.cache;
+ slab_state = PARTIAL;
+ } else if (slab_state == PARTIAL) {
+ /*
+ * Note: the second kmem_cache_create must create the cache
* that's used by kmalloc(24), otherwise the creation of
* further caches will BUG().
*/
/*
* If the cache that's used by kmalloc(sizeof(kmem_list3)) is
- * the first cache, then we need to set up all its list3s,
+ * the second cache, then we need to set up all its list3s,
* otherwise the creation of further caches will BUG().
*/
set_up_list3s(cachep, SIZE_AC);
else
slab_state = PARTIAL_ARRAYCACHE;
} else {
+ /* Remaining boot caches */
cachep->array[smp_processor_id()] =
kmalloc(sizeof(struct arraycache_init), gfp);
@@ -2331,11 +2282,8 @@ static int __init_refok setup_cpu_cache(struct kmem_cache *cachep, gfp_t gfp)
/**
* __kmem_cache_create - Create a cache.
- * @name: A string which is used in /proc/slabinfo to identify this cache.
- * @size: The size of objects to be created in this cache.
- * @align: The required alignment for the objects.
+ * @cachep: cache management descriptor
* @flags: SLAB flags
- * @ctor: A constructor for the objects.
*
* Returns a ptr to the cache on success, NULL on failure.
* Cannot be called within a int, but can be interrupted.
if (flags & SLAB_DESTROY_BY_RCU)
BUG_ON(flags & SLAB_POISON);
#endif
- /*
- * Always checks flags, a caller might be expecting debug support which
- * isn't available.
- */
- BUG_ON(flags & ~CREATE_MASK);
/*
* Check that size is in terms of words. This is needed to avoid
size &= ~(BYTES_PER_WORD - 1);
}
- /* calculate the final buffer alignment: */
-
- /* 1) arch recommendation: can be overridden for debug */
- if (flags & SLAB_HWCACHE_ALIGN) {
- /*
- * Default alignment: as specified by the arch code. Except if
- * an object is really small, then squeeze multiple objects into
- * one cacheline.
- */
- ralign = cache_line_size();
- while (size <= ralign / 2)
- ralign /= 2;
- } else {
- ralign = BYTES_PER_WORD;
- }
-
/*
* Redzoning and user store require word alignment or possibly larger.
* Note this will be overridden by architecture or caller mandated
size &= ~(REDZONE_ALIGN - 1);
}
- /* 2) arch mandated alignment */
- if (ralign < ARCH_SLAB_MINALIGN) {
- ralign = ARCH_SLAB_MINALIGN;
- }
/* 3) caller mandated alignment */
if (ralign < cachep->align) {
ralign = cachep->align;
else
gfp = GFP_NOWAIT;
- cachep->nodelists = (struct kmem_list3 **)&cachep->array[nr_cpu_ids];
+ setup_nodelists_pointer(cachep);
#if DEBUG
/*
}
EXPORT_SYMBOL(kfree);
-unsigned int kmem_cache_size(struct kmem_cache *cachep)
-{
- return cachep->object_size;
-}
-EXPORT_SYMBOL(kmem_cache_size);
-
/*
* This initializes kmem_list3 or resizes various caches for all nodes.
*/
}
#ifdef CONFIG_SLABINFO
-
-static void print_slabinfo_header(struct seq_file *m)
+void get_slabinfo(struct kmem_cache *cachep, struct slabinfo *sinfo)
{
- /*
- * Output format version, so at least we can change it
- * without _too_ many complaints.
- */
-#if STATS
- seq_puts(m, "slabinfo - version: 2.1 (statistics)\n");
-#else
- seq_puts(m, "slabinfo - version: 2.1\n");
-#endif
- seq_puts(m, "# name <active_objs> <num_objs> <objsize> "
- "<objperslab> <pagesperslab>");
- seq_puts(m, " : tunables <limit> <batchcount> <sharedfactor>");
- seq_puts(m, " : slabdata <active_slabs> <num_slabs> <sharedavail>");
-#if STATS
- seq_puts(m, " : globalstat <listallocs> <maxobjs> <grown> <reaped> "
- "<error> <maxfreeable> <nodeallocs> <remotefrees> <alienoverflow>");
- seq_puts(m, " : cpustat <allochit> <allocmiss> <freehit> <freemiss>");
-#endif
- seq_putc(m, '\n');
-}
-
-static void *s_start(struct seq_file *m, loff_t *pos)
-{
- loff_t n = *pos;
-
- mutex_lock(&slab_mutex);
- if (!n)
- print_slabinfo_header(m);
-
- return seq_list_start(&slab_caches, *pos);
-}
-
-static void *s_next(struct seq_file *m, void *p, loff_t *pos)
-{
- return seq_list_next(p, &slab_caches, pos);
-}
-
-static void s_stop(struct seq_file *m, void *p)
-{
- mutex_unlock(&slab_mutex);
-}
-
-static int s_show(struct seq_file *m, void *p)
-{
- struct kmem_cache *cachep = list_entry(p, struct kmem_cache, list);
struct slab *slabp;
unsigned long active_objs;
unsigned long num_objs;
if (error)
printk(KERN_ERR "slab: cache %s error: %s\n", name, error);
- seq_printf(m, "%-17s %6lu %6lu %6u %4u %4d",
- name, active_objs, num_objs, cachep->size,
- cachep->num, (1 << cachep->gfporder));
- seq_printf(m, " : tunables %4u %4u %4u",
- cachep->limit, cachep->batchcount, cachep->shared);
- seq_printf(m, " : slabdata %6lu %6lu %6lu",
- active_slabs, num_slabs, shared_avail);
+ sinfo->active_objs = active_objs;
+ sinfo->num_objs = num_objs;
+ sinfo->active_slabs = active_slabs;
+ sinfo->num_slabs = num_slabs;
+ sinfo->shared_avail = shared_avail;
+ sinfo->limit = cachep->limit;
+ sinfo->batchcount = cachep->batchcount;
+ sinfo->shared = cachep->shared;
+ sinfo->objects_per_slab = cachep->num;
+ sinfo->cache_order = cachep->gfporder;
+}
+
+void slabinfo_show_stats(struct seq_file *m, struct kmem_cache *cachep)
+{
#if STATS
{ /* list3 stats */
unsigned long high = cachep->high_mark;
allochit, allocmiss, freehit, freemiss);
}
#endif
- seq_putc(m, '\n');
- return 0;
}
-/*
- * slabinfo_op - iterator that generates /proc/slabinfo
- *
- * Output layout:
- * cache-name
- * num-active-objs
- * total-objs
- * object size
- * num-active-slabs
- * total-slabs
- * num-pages-per-slab
- * + further values on SMP and with statistics enabled
- */
-
-static const struct seq_operations slabinfo_op = {
- .start = s_start,
- .next = s_next,
- .stop = s_stop,
- .show = s_show,
-};
-
#define MAX_SLABINFO_WRITE 128
/**
* slabinfo_write - Tuning for the slab allocator
* @count: data length
* @ppos: unused
*/
-static ssize_t slabinfo_write(struct file *file, const char __user *buffer,
+ssize_t slabinfo_write(struct file *file, const char __user *buffer,
size_t count, loff_t *ppos)
{
char kbuf[MAX_SLABINFO_WRITE + 1], *tmp;
return res;
}
-static int slabinfo_open(struct inode *inode, struct file *file)
-{
- return seq_open(file, &slabinfo_op);
-}
-
-static const struct file_operations proc_slabinfo_operations = {
- .open = slabinfo_open,
- .read = seq_read,
- .write = slabinfo_write,
- .llseek = seq_lseek,
- .release = seq_release,
-};
-
#ifdef CONFIG_DEBUG_SLAB_LEAK
static void *leaks_start(struct seq_file *m, loff_t *pos)
return 0;
}
+static void *s_next(struct seq_file *m, void *p, loff_t *pos)
+{
+ return seq_list_next(p, &slab_caches, pos);
+}
+
+static void s_stop(struct seq_file *m, void *p)
+{
+ mutex_unlock(&slab_mutex);
+}
+
static const struct seq_operations slabstats_op = {
.start = leaks_start,
.next = s_next,
static int __init slab_proc_init(void)
{
- proc_create("slabinfo",S_IWUSR|S_IRUSR,NULL,&proc_slabinfo_operations);
#ifdef CONFIG_DEBUG_SLAB_LEAK
proc_create("slab_allocators", 0, NULL, &proc_slabstats_operations);
#endif
diff --git a/mm/slab.h b/mm/slab.h
index 7deeb449a3013ea279fde16bf6935b9d23ba752a..1cb9c9ee0e6f3875854b6f51b206925031faaf55 100644 (file)
--- a/mm/slab.h
+++ b/mm/slab.h
/* The slab cache that manages slab cache information */
extern struct kmem_cache *kmem_cache;
+unsigned long calculate_alignment(unsigned long flags,
+ unsigned long align, unsigned long size);
+
/* Functions provided by the slab allocators */
extern int __kmem_cache_create(struct kmem_cache *, unsigned long flags);
+extern struct kmem_cache *create_kmalloc_cache(const char *name, size_t size,
+ unsigned long flags);
+extern void create_boot_cache(struct kmem_cache *, const char *name,
+ size_t size, unsigned long flags);
+
#ifdef CONFIG_SLUB
struct kmem_cache *__kmem_cache_alias(const char *name, size_t size,
size_t align, unsigned long flags, void (*ctor)(void *));
#endif
+/* Legal flag mask for kmem_cache_create(), for various configurations */
+#define SLAB_CORE_FLAGS (SLAB_HWCACHE_ALIGN | SLAB_CACHE_DMA | SLAB_PANIC | \
+ SLAB_DESTROY_BY_RCU | SLAB_DEBUG_OBJECTS )
+
+#if defined(CONFIG_DEBUG_SLAB)
+#define SLAB_DEBUG_FLAGS (SLAB_RED_ZONE | SLAB_POISON | SLAB_STORE_USER)
+#elif defined(CONFIG_SLUB_DEBUG)
+#define SLAB_DEBUG_FLAGS (SLAB_RED_ZONE | SLAB_POISON | SLAB_STORE_USER | \
+ SLAB_TRACE | SLAB_DEBUG_FREE)
+#else
+#define SLAB_DEBUG_FLAGS (0)
+#endif
+
+#if defined(CONFIG_SLAB)
+#define SLAB_CACHE_FLAGS (SLAB_MEM_SPREAD | SLAB_NOLEAKTRACE | \
+ SLAB_RECLAIM_ACCOUNT | SLAB_TEMPORARY | SLAB_NOTRACK)
+#elif defined(CONFIG_SLUB)
+#define SLAB_CACHE_FLAGS (SLAB_NOLEAKTRACE | SLAB_RECLAIM_ACCOUNT | \
+ SLAB_TEMPORARY | SLAB_NOTRACK)
+#else
+#define SLAB_CACHE_FLAGS (0)
+#endif
+
+#define CACHE_CREATE_MASK (SLAB_CORE_FLAGS | SLAB_DEBUG_FLAGS | SLAB_CACHE_FLAGS)
+
int __kmem_cache_shutdown(struct kmem_cache *);
+struct seq_file;
+struct file;
+
+struct slabinfo {
+ unsigned long active_objs;
+ unsigned long num_objs;
+ unsigned long active_slabs;
+ unsigned long num_slabs;
+ unsigned long shared_avail;
+ unsigned int limit;
+ unsigned int batchcount;
+ unsigned int shared;
+ unsigned int objects_per_slab;
+ unsigned int cache_order;
+};
+
+void get_slabinfo(struct kmem_cache *s, struct slabinfo *sinfo);
+void slabinfo_show_stats(struct seq_file *m, struct kmem_cache *s);
+ssize_t slabinfo_write(struct file *file, const char __user *buffer,
+ size_t count, loff_t *ppos);
#endif
diff --git a/mm/slab_common.c b/mm/slab_common.c
index 069a24e64403f19bd6f51c9d9a9ef4b56deef48d..a8e76d79ee65628cb5071b00935202536262c490 100644 (file)
--- a/mm/slab_common.c
+++ b/mm/slab_common.c
#include <linux/module.h>
#include <linux/cpu.h>
#include <linux/uaccess.h>
+#include <linux/seq_file.h>
+#include <linux/proc_fs.h>
#include <asm/cacheflush.h>
#include <asm/tlbflush.h>
#include <asm/page.h>
}
#endif
+/*
+ * Figure out what the alignment of the objects will be given a set of
+ * flags, a user specified alignment and the size of the objects.
+ */
+unsigned long calculate_alignment(unsigned long flags,
+ unsigned long align, unsigned long size)
+{
+ /*
+ * If the user wants hardware cache aligned objects then follow that
+ * suggestion if the object is sufficiently large.
+ *
+ * The hardware cache alignment cannot override the specified
+ * alignment though. If that is greater then use it.
+ */
+ if (flags & SLAB_HWCACHE_ALIGN) {
+ unsigned long ralign = cache_line_size();
+ while (size <= ralign / 2)
+ ralign /= 2;
+ align = max(align, ralign);
+ }
+
+ if (align < ARCH_SLAB_MINALIGN)
+ align = ARCH_SLAB_MINALIGN;
+
+ return ALIGN(align, sizeof(void *));
+}
+
+
/*
* kmem_cache_create - Create a cache.
* @name: A string which is used in /proc/slabinfo to identify this cache.
@@ -107,6 +137,13 @@ struct kmem_cache *kmem_cache_create(const char *name, size_t size, size_t align
if (!kmem_cache_sanity_check(name, size) == 0)
goto out_locked;
+ /*
+ * Some allocators will constraint the set of valid flags to a subset
+ * of all flags. We expect them to define CACHE_CREATE_MASK in this
+ * case, and we'll just provide them with a sanitized version of the
+ * passed flags.
+ */
+ flags &= CACHE_CREATE_MASK;
s = __kmem_cache_alias(name, size, align, flags, ctor);
if (s)
@@ -115,7 +152,7 @@ struct kmem_cache *kmem_cache_create(const char *name, size_t size, size_t align
s = kmem_cache_zalloc(kmem_cache, GFP_KERNEL);
if (s) {
s->object_size = s->size = size;
- s->align = align;
+ s->align = calculate_alignment(flags, align, size);
s->ctor = ctor;
s->name = kstrdup(name, GFP_KERNEL);
if (!s->name) {
{
return slab_state >= UP;
}
+
+#ifndef CONFIG_SLOB
+/* Create a cache during boot when no slab services are available yet */
+void __init create_boot_cache(struct kmem_cache *s, const char *name, size_t size,
+ unsigned long flags)
+{
+ int err;
+
+ s->name = name;
+ s->size = s->object_size = size;
+ s->align = calculate_alignment(flags, ARCH_KMALLOC_MINALIGN, size);
+ err = __kmem_cache_create(s, flags);
+
+ if (err)
+ panic("Creation of kmalloc slab %s size=%zd failed. Reason %d\n",
+ name, size, err);
+
+ s->refcount = -1; /* Exempt from merging for now */
+}
+
+struct kmem_cache *__init create_kmalloc_cache(const char *name, size_t size,
+ unsigned long flags)
+{
+ struct kmem_cache *s = kmem_cache_zalloc(kmem_cache, GFP_NOWAIT);
+
+ if (!s)
+ panic("Out of memory when creating slab %s\n", name);
+
+ create_boot_cache(s, name, size, flags);
+ list_add(&s->list, &slab_caches);
+ s->refcount = 1;
+ return s;
+}
+
+#endif /* !CONFIG_SLOB */
+
+
+#ifdef CONFIG_SLABINFO
+static void print_slabinfo_header(struct seq_file *m)
+{
+ /*
+ * Output format version, so at least we can change it
+ * without _too_ many complaints.
+ */
+#ifdef CONFIG_DEBUG_SLAB
+ seq_puts(m, "slabinfo - version: 2.1 (statistics)\n");
+#else
+ seq_puts(m, "slabinfo - version: 2.1\n");
+#endif
+ seq_puts(m, "# name <active_objs> <num_objs> <objsize> "
+ "<objperslab> <pagesperslab>");
+ seq_puts(m, " : tunables <limit> <batchcount> <sharedfactor>");
+ seq_puts(m, " : slabdata <active_slabs> <num_slabs> <sharedavail>");
+#ifdef CONFIG_DEBUG_SLAB
+ seq_puts(m, " : globalstat <listallocs> <maxobjs> <grown> <reaped> "
+ "<error> <maxfreeable> <nodeallocs> <remotefrees> <alienoverflow>");
+ seq_puts(m, " : cpustat <allochit> <allocmiss> <freehit> <freemiss>");
+#endif
+ seq_putc(m, '\n');
+}
+
+static void *s_start(struct seq_file *m, loff_t *pos)
+{
+ loff_t n = *pos;
+
+ mutex_lock(&slab_mutex);
+ if (!n)
+ print_slabinfo_header(m);
+
+ return seq_list_start(&slab_caches, *pos);
+}
+
+static void *s_next(struct seq_file *m, void *p, loff_t *pos)
+{
+ return seq_list_next(p, &slab_caches, pos);
+}
+
+static void s_stop(struct seq_file *m, void *p)
+{
+ mutex_unlock(&slab_mutex);
+}
+
+static int s_show(struct seq_file *m, void *p)
+{
+ struct kmem_cache *s = list_entry(p, struct kmem_cache, list);
+ struct slabinfo sinfo;
+
+ memset(&sinfo, 0, sizeof(sinfo));
+ get_slabinfo(s, &sinfo);
+
+ seq_printf(m, "%-17s %6lu %6lu %6u %4u %4d",
+ s->name, sinfo.active_objs, sinfo.num_objs, s->size,
+ sinfo.objects_per_slab, (1 << sinfo.cache_order));
+
+ seq_printf(m, " : tunables %4u %4u %4u",
+ sinfo.limit, sinfo.batchcount, sinfo.shared);
+ seq_printf(m, " : slabdata %6lu %6lu %6lu",
+ sinfo.active_slabs, sinfo.num_slabs, sinfo.shared_avail);
+ slabinfo_show_stats(m, s);
+ seq_putc(m, '\n');
+ return 0;
+}
+
+/*
+ * slabinfo_op - iterator that generates /proc/slabinfo
+ *
+ * Output layout:
+ * cache-name
+ * num-active-objs
+ * total-objs
+ * object size
+ * num-active-slabs
+ * total-slabs
+ * num-pages-per-slab
+ * + further values on SMP and with statistics enabled
+ */
+static const struct seq_operations slabinfo_op = {
+ .start = s_start,
+ .next = s_next,
+ .stop = s_stop,
+ .show = s_show,
+};
+
+static int slabinfo_open(struct inode *inode, struct file *file)
+{
+ return seq_open(file, &slabinfo_op);
+}
+
+static const struct file_operations proc_slabinfo_operations = {
+ .open = slabinfo_open,
+ .read = seq_read,
+ .write = slabinfo_write,
+ .llseek = seq_lseek,
+ .release = seq_release,
+};
+
+static int __init slab_proc_init(void)
+{
+ proc_create("slabinfo", S_IRUSR, NULL, &proc_slabinfo_operations);
+ return 0;
+}
+module_init(slab_proc_init);
+#endif /* CONFIG_SLABINFO */
diff --git a/mm/slob.c b/mm/slob.c
index 1e921c5e9576b6db64cc07fb4f4c90a8f4e2729e..795bab7d391da90fbd68cfd7c4730485db69b294 100644 (file)
--- a/mm/slob.c
+++ b/mm/slob.c
* from kmalloc are prepended with a 4-byte header with the kmalloc size.
* If kmalloc is asked for objects of PAGE_SIZE or larger, it calls
* alloc_pages() directly, allocating compound pages so the page order
- * does not have to be separately tracked, and also stores the exact
- * allocation size in page->private so that it can be used to accurately
- * provide ksize(). These objects are detected in kfree() because slob_page()
+ * does not have to be separately tracked.
+ * These objects are detected in kfree() because PageSlab()
* is false for them.
*
* SLAB is emulated on top of SLOB by simply calling constructors and
#define SLOB_UNIT sizeof(slob_t)
#define SLOB_UNITS(size) (((size) + SLOB_UNIT - 1)/SLOB_UNIT)
-#define SLOB_ALIGN L1_CACHE_BYTES
/*
* struct slob_rcu is inserted at the tail of allocated slob blocks, which
if (likely(order))
gfp |= __GFP_COMP;
ret = slob_new_pages(gfp, order, node);
- if (ret) {
- struct page *page;
- page = virt_to_page(ret);
- page->private = size;
- }
trace_kmalloc_node(caller, ret,
size, PAGE_SIZE << order, gfp, node);
unsigned int *m = (unsigned int *)(block - align);
slob_free(m, *m + align);
} else
- put_page(sp);
+ __free_pages(sp, compound_order(sp));
}
EXPORT_SYMBOL(kfree);
size_t ksize(const void *block)
{
struct page *sp;
+ int align;
+ unsigned int *m;
BUG_ON(!block);
if (unlikely(block == ZERO_SIZE_PTR))
return 0;
sp = virt_to_page(block);
- if (PageSlab(sp)) {
- int align = max_t(size_t, ARCH_KMALLOC_MINALIGN, ARCH_SLAB_MINALIGN);
- unsigned int *m = (unsigned int *)(block - align);
- return SLOB_UNITS(*m) * SLOB_UNIT;
- } else
- return sp->private;
+ if (unlikely(!PageSlab(sp)))
+ return PAGE_SIZE << compound_order(sp);
+
+ align = max_t(size_t, ARCH_KMALLOC_MINALIGN, ARCH_SLAB_MINALIGN);
+ m = (unsigned int *)(block - align);
+ return SLOB_UNITS(*m) * SLOB_UNIT;
}
EXPORT_SYMBOL(ksize);
int __kmem_cache_create(struct kmem_cache *c, unsigned long flags)
{
- size_t align = c->size;
-
if (flags & SLAB_DESTROY_BY_RCU) {
/* leave room for rcu footer at the end of object */
c->size += sizeof(struct slob_rcu);
}
c->flags = flags;
- /* ignore alignment unless it's forced */
- c->align = (flags & SLAB_HWCACHE_ALIGN) ? SLOB_ALIGN : 0;
- if (c->align < ARCH_SLAB_MINALIGN)
- c->align = ARCH_SLAB_MINALIGN;
- if (c->align < align)
- c->align = align;
-
return 0;
}
if (c->size < PAGE_SIZE) {
b = slob_alloc(c->size, flags, c->align, node);
- trace_kmem_cache_alloc_node(_RET_IP_, b, c->size,
+ trace_kmem_cache_alloc_node(_RET_IP_, b, c->object_size,
SLOB_UNITS(c->size) * SLOB_UNIT,
flags, node);
} else {
b = slob_new_pages(flags, get_order(c->size), node);
- trace_kmem_cache_alloc_node(_RET_IP_, b, c->size,
+ trace_kmem_cache_alloc_node(_RET_IP_, b, c->object_size,
PAGE_SIZE << get_order(c->size),
flags, node);
}
}
EXPORT_SYMBOL(kmem_cache_free);
-unsigned int kmem_cache_size(struct kmem_cache *c)
-{
- return c->size;
-}
-EXPORT_SYMBOL(kmem_cache_size);
-
int __kmem_cache_shutdown(struct kmem_cache *c)
{
/* No way to check for remaining objects */
diff --git a/mm/slub.c b/mm/slub.c
index 487f0bdd53c0feed952205a1925f2b7f4fb4169b..87f9f32bf0cd86351ba4893bae66d64ff31e06c3 100644 (file)
--- a/mm/slub.c
+++ b/mm/slub.c
* the fast path and disables lockless freelists.
*/
-#define SLAB_DEBUG_FLAGS (SLAB_RED_ZONE | SLAB_POISON | SLAB_STORE_USER | \
- SLAB_TRACE | SLAB_DEBUG_FREE)
-
static inline int kmem_cache_debug(struct kmem_cache *s)
{
#ifdef CONFIG_SLUB_DEBUG
#define __OBJECT_POISON 0x80000000UL /* Poison object */
#define __CMPXCHG_DOUBLE 0x40000000UL /* Use cmpxchg_double */
-static int kmem_size = sizeof(struct kmem_cache);
-
#ifdef CONFIG_SMP
static struct notifier_block slab_notifier;
#endif
if (!check_object(s, page, object, SLUB_RED_ACTIVE))
goto out;
- if (unlikely(s != page->slab)) {
+ if (unlikely(s != page->slab_cache)) {
if (!PageSlab(page)) {
slab_err(s, page, "Attempt to free object(0x%p) "
"outside of slab", object);
- } else if (!page->slab) {
+ } else if (!page->slab_cache) {
printk(KERN_ERR
"SLUB <none>: no slab for object 0x%p.\n",
object);
goto out;
inc_slabs_node(s, page_to_nid(page), page->objects);
- page->slab = s;
+ page->slab_cache = s;
__SetPageSlab(page);
if (page->pfmemalloc)
SetPageSlabPfmemalloc(page);
else
page = container_of((struct list_head *)h, struct page, lru);
- __free_slab(page->slab, page);
+ __free_slab(page->slab_cache, page);
}
static void free_slab(struct kmem_cache *s, struct page *page)
/*
* Unfreeze all the cpu partial slabs.
*
- * This function must be called with interrupt disabled.
+ * This function must be called with interrupts disabled
+ * for the cpu using c (or some other guarantee must be there
+ * to guarantee no concurrent accesses).
*/
-static void unfreeze_partials(struct kmem_cache *s)
+static void unfreeze_partials(struct kmem_cache *s,
+ struct kmem_cache_cpu *c)
{
struct kmem_cache_node *n = NULL, *n2 = NULL;
- struct kmem_cache_cpu *c = this_cpu_ptr(s->cpu_slab);
struct page *page, *discard_page = NULL;
while ((page = c->partial)) {
@@ -1963,7 +1960,7 @@ static int put_cpu_partial(struct kmem_cache *s, struct page *page, int drain)
* set to the per node partial list.
*/
local_irq_save(flags);
- unfreeze_partials(s);
+ unfreeze_partials(s, this_cpu_ptr(s->cpu_slab));
local_irq_restore(flags);
oldpage = NULL;
pobjects = 0;
if (c->page)
flush_slab(s, c);
- unfreeze_partials(s);
+ unfreeze_partials(s, c);
}
}
void *prior;
void **object = (void *)x;
int was_frozen;
- int inuse;
struct page new;
unsigned long counters;
struct kmem_cache_node *n = NULL;
return;
do {
+ if (unlikely(n)) {
+ spin_unlock_irqrestore(&n->list_lock, flags);
+ n = NULL;
+ }
prior = page->freelist;
counters = page->counters;
set_freepointer(s, object, prior);
new.counters = counters;
was_frozen = new.frozen;
new.inuse--;
- if ((!new.inuse || !prior) && !was_frozen && !n) {
+ if ((!new.inuse || !prior) && !was_frozen) {
if (!kmem_cache_debug(s) && !prior)
}
}
- inuse = new.inuse;
} while (!cmpxchg_double_slab(s, page,
prior, counters,
return;
}
+ if (unlikely(!new.inuse && n->nr_partial > s->min_partial))
+ goto slab_empty;
+
/*
- * was_frozen may have been set after we acquired the list_lock in
- * an earlier loop. So we need to check it here again.
+ * Objects left in the slab. If it was not on the partial list before
+ * then add it.
*/
- if (was_frozen)
- stat(s, FREE_FROZEN);
- else {
- if (unlikely(!inuse && n->nr_partial > s->min_partial))
- goto slab_empty;
-
- /*
- * Objects left in the slab. If it was not on the partial list before
- * then add it.
- */
- if (unlikely(!prior)) {
- remove_full(s, page);
- add_partial(n, page, DEACTIVATE_TO_TAIL);
- stat(s, FREE_ADD_PARTIAL);
- }
+ if (kmem_cache_debug(s) && unlikely(!prior)) {
+ remove_full(s, page);
+ add_partial(n, page, DEACTIVATE_TO_TAIL);
+ stat(s, FREE_ADD_PARTIAL);
}
spin_unlock_irqrestore(&n->list_lock, flags);
return;
page = virt_to_head_page(x);
- if (kmem_cache_debug(s) && page->slab != s) {
+ if (kmem_cache_debug(s) && page->slab_cache != s) {
pr_err("kmem_cache_free: Wrong slab cache. %s but object"
- " is from %s\n", page->slab->name, s->name);
+ " is from %s\n", page->slab_cache->name, s->name);
WARN_ON_ONCE(1);
return;
}
return -ENOSYS;
}
-/*
- * Figure out what the alignment of the objects will be.
- */
-static unsigned long calculate_alignment(unsigned long flags,
- unsigned long align, unsigned long size)
-{
- /*
- * If the user wants hardware cache aligned objects then follow that
- * suggestion if the object is sufficiently large.
- *
- * The hardware cache alignment cannot override the specified
- * alignment though. If that is greater then use it.
- */
- if (flags & SLAB_HWCACHE_ALIGN) {
- unsigned long ralign = cache_line_size();
- while (size <= ralign / 2)
- ralign /= 2;
- align = max(align, ralign);
- }
-
- if (align < ARCH_SLAB_MINALIGN)
- align = ARCH_SLAB_MINALIGN;
-
- return ALIGN(align, sizeof(void *));
-}
-
static void
init_kmem_cache_node(struct kmem_cache_node *n)
{
{
unsigned long flags = s->flags;
unsigned long size = s->object_size;
- unsigned long align = s->align;
int order;
/*
size += sizeof(void *);
#endif
- /*
- * Determine the alignment based on various parameters that the
- * user specified and the dynamic determination of cache line size
- * on bootup.
- */
- align = calculate_alignment(flags, align, s->object_size);
- s->align = align;
-
/*
* SLUB stores one object immediately after another beginning from
* offset 0. In order to align the objects we have to simply size
* each object to conform to the alignment.
*/
- size = ALIGN(size, align);
+ size = ALIGN(size, s->align);
s->size = size;
if (forced_order >= 0)
order = forced_order;
s->max = s->oo;
return !!oo_objects(s->oo);
-
}
static int kmem_cache_open(struct kmem_cache *s, unsigned long flags)
return -EINVAL;
}
-/*
- * Determine the size of a slab object
- */
-unsigned int kmem_cache_size(struct kmem_cache *s)
-{
- return s->object_size;
-}
-EXPORT_SYMBOL(kmem_cache_size);
-
static void list_slab_objects(struct kmem_cache *s, struct page *page,
const char *text)
{
__setup("slub_nomerge", setup_slub_nomerge);
-static struct kmem_cache *__init create_kmalloc_cache(const char *name,
- int size, unsigned int flags)
-{
- struct kmem_cache *s;
-
- s = kmem_cache_zalloc(kmem_cache, GFP_NOWAIT);
-
- s->name = name;
- s->size = s->object_size = size;
- s->align = ARCH_KMALLOC_MINALIGN;
-
- /*
- * This function is called with IRQs disabled during early-boot on
- * single CPU so there's no need to take slab_mutex here.
- */
- if (kmem_cache_open(s, flags))
- goto panic;
-
- list_add(&s->list, &slab_caches);
- return s;
-
-panic:
- panic("Creation of kmalloc slab %s size=%d failed.\n", name, size);
- return NULL;
-}
-
/*
* Conversion table for small slabs sizes / 8 to the index in the
* kmalloc array. This is necessary for slabs < 192 since we have non power
return PAGE_SIZE << compound_order(page);
}
- return slab_ksize(page->slab);
+ return slab_ksize(page->slab_cache);
}
EXPORT_SYMBOL(ksize);
}
slab_lock(page);
- if (on_freelist(page->slab, page, object)) {
- object_err(page->slab, page, object, "Object is on free-list");
+ if (on_freelist(page->slab_cache, page, object)) {
+ object_err(page->slab_cache, page, object, "Object is on free-list");
rv = false;
} else {
rv = true;
__free_pages(page, compound_order(page));
return;
}
- slab_free(page->slab, page, object, _RET_IP_);
+ slab_free(page->slab_cache, page, object, _RET_IP_);
}
EXPORT_SYMBOL(kfree);
/*
* Used for early kmem_cache structures that were allocated using
- * the page allocator
+ * the page allocator. Allocate them properly then fix up the pointers
+ * that may be pointing to the wrong kmem_cache structure.
*/
-static void __init kmem_cache_bootstrap_fixup(struct kmem_cache *s)
+static struct kmem_cache * __init bootstrap(struct kmem_cache *static_cache)
{
int node;
+ struct kmem_cache *s = kmem_cache_zalloc(kmem_cache, GFP_NOWAIT);
- list_add(&s->list, &slab_caches);
- s->refcount = -1;
+ memcpy(s, static_cache, kmem_cache->object_size);
for_each_node_state(node, N_NORMAL_MEMORY) {
struct kmem_cache_node *n = get_node(s, node);
if (n) {
list_for_each_entry(p, &n->partial, lru)
- p->slab = s;
+ p->slab_cache = s;
#ifdef CONFIG_SLUB_DEBUG
list_for_each_entry(p, &n->full, lru)
- p->slab = s;
+ p->slab_cache = s;
#endif
}
}
+ list_add(&s->list, &slab_caches);
+ return s;
}
void __init kmem_cache_init(void)
{
+ static __initdata struct kmem_cache boot_kmem_cache,
+ boot_kmem_cache_node;
int i;
- int caches = 0;
- struct kmem_cache *temp_kmem_cache;
- int order;
- struct kmem_cache *temp_kmem_cache_node;
- unsigned long kmalloc_size;
+ int caches = 2;
if (debug_guardpage_minorder())
slub_max_order = 0;
- kmem_size = offsetof(struct kmem_cache, node) +
- nr_node_ids * sizeof(struct kmem_cache_node *);
-
- /* Allocate two kmem_caches from the page allocator */
- kmalloc_size = ALIGN(kmem_size, cache_line_size());
- order = get_order(2 * kmalloc_size);
- kmem_cache = (void *)__get_free_pages(GFP_NOWAIT | __GFP_ZERO, order);
-
- /*
- * Must first have the slab cache available for the allocations of the
- * struct kmem_cache_node's. There is special bootstrap code in
- * kmem_cache_open for slab_state == DOWN.
- */
- kmem_cache_node = (void *)kmem_cache + kmalloc_size;
+ kmem_cache_node = &boot_kmem_cache_node;
+ kmem_cache = &boot_kmem_cache;
- kmem_cache_node->name = "kmem_cache_node";
- kmem_cache_node->size = kmem_cache_node->object_size =
- sizeof(struct kmem_cache_node);
- kmem_cache_open(kmem_cache_node, SLAB_HWCACHE_ALIGN | SLAB_PANIC);
+ create_boot_cache(kmem_cache_node, "kmem_cache_node",
+ sizeof(struct kmem_cache_node), SLAB_HWCACHE_ALIGN);
hotplug_memory_notifier(slab_memory_callback, SLAB_CALLBACK_PRI);
/* Able to allocate the per node structures */
slab_state = PARTIAL;
- temp_kmem_cache = kmem_cache;
- kmem_cache->name = "kmem_cache";
- kmem_cache->size = kmem_cache->object_size = kmem_size;
- kmem_cache_open(kmem_cache, SLAB_HWCACHE_ALIGN | SLAB_PANIC);
+ create_boot_cache(kmem_cache, "kmem_cache",
+ offsetof(struct kmem_cache, node) +
+ nr_node_ids * sizeof(struct kmem_cache_node *),
+ SLAB_HWCACHE_ALIGN);
- kmem_cache = kmem_cache_alloc(kmem_cache, GFP_NOWAIT);
- memcpy(kmem_cache, temp_kmem_cache, kmem_size);
+ kmem_cache = bootstrap(&boot_kmem_cache);
/*
* Allocate kmem_cache_node properly from the kmem_cache slab.
* kmem_cache_node is separately allocated so no need to
* update any list pointers.
*/
- temp_kmem_cache_node = kmem_cache_node;
-
- kmem_cache_node = kmem_cache_alloc(kmem_cache, GFP_NOWAIT);
- memcpy(kmem_cache_node, temp_kmem_cache_node, kmem_size);
-
- kmem_cache_bootstrap_fixup(kmem_cache_node);
-
- caches++;
- kmem_cache_bootstrap_fixup(kmem_cache);
- caches++;
- /* Free temporary boot structure */
- free_pages((unsigned long)temp_kmem_cache, order);
+ kmem_cache_node = bootstrap(&boot_kmem_cache_node);
/* Now we can use the kmem_cache to allocate kmalloc slabs */
if (err)
return err;
+ /* Mutex is not taken during early boot */
+ if (slab_state <= UP)
+ return 0;
+
mutex_unlock(&slab_mutex);
err = sysfs_slab_add(s);
mutex_lock(&slab_mutex);
{
int err;
const char *name;
- int unmergeable;
+ int unmergeable = slab_unmergeable(s);
- if (slab_state < FULL)
- /* Defer until later */
- return 0;
-
- unmergeable = slab_unmergeable(s);
if (unmergeable) {
/*
* Slabcache can never be merged so we can use the name proper.
* The /proc/slabinfo ABI
*/
#ifdef CONFIG_SLABINFO
-static void print_slabinfo_header(struct seq_file *m)
-{
- seq_puts(m, "slabinfo - version: 2.1\n");
- seq_puts(m, "# name <active_objs> <num_objs> <object_size> "
- "<objperslab> <pagesperslab>");
- seq_puts(m, " : tunables <limit> <batchcount> <sharedfactor>");
- seq_puts(m, " : slabdata <active_slabs> <num_slabs> <sharedavail>");
- seq_putc(m, '\n');
-}
-
-static void *s_start(struct seq_file *m, loff_t *pos)
-{
- loff_t n = *pos;
-
- mutex_lock(&slab_mutex);
- if (!n)
- print_slabinfo_header(m);
-
- return seq_list_start(&slab_caches, *pos);
-}
-
-static void *s_next(struct seq_file *m, void *p, loff_t *pos)
-{
- return seq_list_next(p, &slab_caches, pos);
-}
-
-static void s_stop(struct seq_file *m, void *p)
-{
- mutex_unlock(&slab_mutex);
-}
-
-static int s_show(struct seq_file *m, void *p)
+void get_slabinfo(struct kmem_cache *s, struct slabinfo *sinfo)
{
unsigned long nr_partials = 0;
unsigned long nr_slabs = 0;
- unsigned long nr_inuse = 0;
unsigned long nr_objs = 0;
unsigned long nr_free = 0;
- struct kmem_cache *s;
int node;
- s = list_entry(p, struct kmem_cache, list);
-
for_each_online_node(node) {
struct kmem_cache_node *n = get_node(s, node);
nr_free += count_partial(n, count_free);
}
- nr_inuse = nr_objs - nr_free;
-
- seq_printf(m, "%-17s %6lu %6lu %6u %4u %4d", s->name, nr_inuse,
- nr_objs, s->size, oo_objects(s->oo),
- (1 << oo_order(s->oo)));
- seq_printf(m, " : tunables %4u %4u %4u", 0, 0, 0);
- seq_printf(m, " : slabdata %6lu %6lu %6lu", nr_slabs, nr_slabs,
- 0UL);
- seq_putc(m, '\n');
- return 0;
+ sinfo->active_objs = nr_objs - nr_free;
+ sinfo->num_objs = nr_objs;
+ sinfo->active_slabs = nr_slabs;
+ sinfo->num_slabs = nr_slabs;
+ sinfo->objects_per_slab = oo_objects(s->oo);
+ sinfo->cache_order = oo_order(s->oo);
}
-static const struct seq_operations slabinfo_op = {
- .start = s_start,
- .next = s_next,
- .stop = s_stop,
- .show = s_show,
-};
-
-static int slabinfo_open(struct inode *inode, struct file *file)
+void slabinfo_show_stats(struct seq_file *m, struct kmem_cache *s)
{
- return seq_open(file, &slabinfo_op);
}
-static const struct file_operations proc_slabinfo_operations = {
- .open = slabinfo_open,
- .read = seq_read,
- .llseek = seq_lseek,
- .release = seq_release,
-};
-
-static int __init slab_proc_init(void)
+ssize_t slabinfo_write(struct file *file, const char __user *buffer,
+ size_t count, loff_t *ppos)
{
- proc_create("slabinfo", S_IRUSR, NULL, &proc_slabinfo_operations);
- return 0;
+ return -EIO;
}
-module_init(slab_proc_init);
#endif /* CONFIG_SLABINFO */