]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/kernel-video.git/commitdiff
sparc64: Do not insert non-valid PTEs into the TSB hash table.
authorDavid S. Miller <davem@davemloft.net>
Mon, 4 Aug 2014 23:34:01 +0000 (16:34 -0700)
committerGreg Kroah-Hartman <gregkh@linuxfoundation.org>
Thu, 14 Aug 2014 01:38:26 +0000 (09:38 +0800)
[ Upstream commit 18f38132528c3e603c66ea464727b29e9bbcb91b ]

The assumption was that update_mmu_cache() (and the equivalent for PMDs) would
only be called when the PTE being installed will be accessible by the user.

This is not true for code paths originating from remove_migration_pte().

There are dire consequences for placing a non-valid PTE into the TSB.  The TLB
miss frramework assumes thatwhen a TSB entry matches we can just load it into
the TLB and return from the TLB miss trap.

So if a non-valid PTE is in there, we will deadlock taking the TLB miss over
and over, never satisfying the miss.

Just exit early from update_mmu_cache() and friends in this situation.

Based upon a report and patch from Christopher Alexander Tobias Schulze.

Signed-off-by: David S. Miller <davem@davemloft.net>
Signed-off-by: Greg Kroah-Hartman <gregkh@linuxfoundation.org>
arch/sparc/mm/init_64.c

index ed3c969a5f4c897e802b02dcfce583acabcf3a14..b08a6279c4caeb3666dec4e5ed6802b410cf8183 100644 (file)
@@ -350,6 +350,10 @@ void update_mmu_cache(struct vm_area_struct *vma, unsigned long address, pte_t *
 
        mm = vma->vm_mm;
 
+       /* Don't insert a non-valid PTE into the TSB, we'll deadlock.  */
+       if (!pte_accessible(mm, pte))
+               return;
+
        spin_lock_irqsave(&mm->context.lock, flags);
 
 #if defined(CONFIG_HUGETLB_PAGE) || defined(CONFIG_TRANSPARENT_HUGEPAGE)
@@ -2614,6 +2618,10 @@ void update_mmu_cache_pmd(struct vm_area_struct *vma, unsigned long addr,
 
        pte = pmd_val(entry);
 
+       /* Don't insert a non-valid PMD into the TSB, we'll deadlock.  */
+       if (!(pte & _PAGE_VALID))
+               return;
+
        /* We are fabricating 8MB pages using 4MB real hw pages.  */
        pte |= (addr & (1UL << REAL_HPAGE_SHIFT));