summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: eb10149)
raw | patch | inline | side by side (parent: eb10149)
author | Takashi Iwai <tiwai@suse.de> | |
Mon, 3 Dec 2012 09:30:58 +0000 (10:30 +0100) | ||
committer | Takashi Iwai <tiwai@suse.de> | |
Mon, 3 Dec 2012 09:39:36 +0000 (10:39 +0100) |
The current Realtek driver reconfigures the max PCM channels
dynamically according to the value of Channel Mode enum if the
multi-io retasking is available. It works fine for multi-io pins.
But when multiple speaker pins are available, the channels of speakers
also have to obey to the channel mode, which isn't nice.
(That is, when you select "2ch" in Channel Mode so that the line-in
and mic jack behave as input, you can't play surrounds properly from
the built-in speaker.)
This patch fixes the problem by taking the channel number for multiple
speakers into account in the channel-mode setup code.
Also it fixes the wrongly set up max_channels value in the case of
multi-io extension.
Signed-off-by: Takashi Iwai <tiwai@suse.de>
dynamically according to the value of Channel Mode enum if the
multi-io retasking is available. It works fine for multi-io pins.
But when multiple speaker pins are available, the channels of speakers
also have to obey to the channel mode, which isn't nice.
(That is, when you select "2ch" in Channel Mode so that the line-in
and mic jack behave as input, you can't play surrounds properly from
the built-in speaker.)
This patch fixes the problem by taking the channel number for multiple
speakers into account in the channel-mode setup code.
Also it fixes the wrongly set up max_channels value in the case of
multi-io extension.
Signed-off-by: Takashi Iwai <tiwai@suse.de>
sound/pci/hda/patch_realtek.c | patch | blob | history |
index 5d8044d4dc52997d79f5a393c6b76fa0d12d88f5..7743775f6abb34b3babf5a1bf44c3b1f5ef308cc 100644 (file)
const struct hda_channel_mode *channel_mode;
int num_channel_mode;
int need_dac_fix;
- int const_channel_count;
- int ext_channel_count;
+ int const_channel_count; /* min. channel count (for speakers) */
+ int ext_channel_count; /* current channel count for multi-io */
/* PCM information */
struct hda_pcm pcm_rec[3]; /* used in alc_build_pcms() */
spec->ext_channel_count = (ch + 1) * 2;
for (i = 0; i < spec->multi_ios; i++)
alc_set_multi_io(codec, i, i < ch);
- spec->multiout.max_channels = spec->ext_channel_count;
- if (spec->need_dac_fix && !spec->const_channel_count)
+ spec->multiout.max_channels = max(spec->ext_channel_count,
+ spec->const_channel_count);
+ if (spec->need_dac_fix)
spec->multiout.num_dacs = spec->multiout.max_channels / 2;
return 1;
}
if (err < 0)
return err;
- spec->multiout.max_channels = spec->multiout.num_dacs * 2;
+ /* check the multiple speaker pins */
+ if (cfg->line_out_type == AUTO_PIN_SPEAKER_OUT)
+ spec->const_channel_count = cfg->line_outs * 2;
+ else
+ spec->const_channel_count = cfg->speaker_outs * 2;
+
+ if (spec->multi_ios > 0)
+ spec->multiout.max_channels = max(spec->ext_channel_count,
+ spec->const_channel_count);
+ else
+ spec->multiout.max_channels = spec->multiout.num_dacs * 2;
dig_only:
alc_auto_parse_digital(codec);