summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: 79101ec)
raw | patch | inline | side by side (parent: 79101ec)
author | Archit Taneja <archit@ti.com> | |
Thu, 4 Apr 2013 12:07:31 +0000 (17:37 +0530) | ||
committer | Archit Taneja <archit@ti.com> | |
Thu, 30 May 2013 14:31:35 +0000 (20:01 +0530) |
Add a new features struct for DRA7xx. The connections between outputs and
managers in DRA7xx differ a lot from OMAP5, so we add a new feat struct for it.
Signed-off-by: Archit Taneja <archit@ti.com>
managers in DRA7xx differ a lot from OMAP5, so we add a new feat struct for it.
Signed-off-by: Archit Taneja <archit@ti.com>
drivers/video/omap2/dss/dss_features.c | patch | blob | history | |
include/video/omapdss.h | patch | blob | history |
index 430a4b9cd38660f05707a20e5fc8673cda32e717..f69fe0c21afe787d3f186bafb54c2bd8014a8f20 100644 (file)
OMAP_DISPLAY_TYPE_DSI,
};
+static const enum omap_display_type dra7xx_dss_supported_displays[] = {
+ /* OMAP_DSS_CHANNEL_LCD */
+ OMAP_DISPLAY_TYPE_DPI,
+
+ /* OMAP_DSS_CHANNEL_DIGIT */
+ OMAP_DISPLAY_TYPE_HDMI | OMAP_DISPLAY_TYPE_DPI,
+
+ /* OMAP_DSS_CHANNEL_LCD2 */
+ OMAP_DISPLAY_TYPE_DPI,
+
+ /* OMAP_DSS_CHANNEL_LCD3 */
+ OMAP_DISPLAY_TYPE_DPI,
+};
+
static const enum omap_dss_output_id omap2_dss_supported_outputs[] = {
/* OMAP_DSS_CHANNEL_LCD */
OMAP_DSS_OUTPUT_DPI | OMAP_DSS_OUTPUT_DBI,
OMAP_DSS_OUTPUT_DSI2,
};
+static const enum omap_dss_output_id dra7xx_dss_supported_outputs[] = {
+ /* OMAP_DSS_CHANNEL_LCD */
+ OMAP_DSS_OUTPUT_DPI,
+
+ /* OMAP_DSS_CHANNEL_DIGIT */
+ OMAP_DSS_OUTPUT_HDMI | OMAP_DSS_OUTPUT_DPI,
+
+ /* OMAP_DSS_CHANNEL_LCD2 */
+ OMAP_DSS_OUTPUT_DPI | OMAP_DSS_OUTPUT_DPI1,
+
+ /* OMAP_DSS_CHANNEL_LCD3 */
+ OMAP_DSS_OUTPUT_DPI | OMAP_DSS_OUTPUT_DPI2,
+};
+
static const enum omap_color_mode omap2_dss_supported_color_modes[] = {
/* OMAP_DSS_GFX */
OMAP_DSS_COLOR_CLUT1 | OMAP_DSS_COLOR_CLUT2 |
.burst_size_unit = 16,
};
+/* DRA DSS Features */
+static const struct omap_dss_features dra7xx_dss_features = {
+ .reg_fields = omap5_dss_reg_fields,
+ .num_reg_fields = ARRAY_SIZE(omap5_dss_reg_fields),
+
+ .features = omap5_dss_feat_list,
+ .num_features = ARRAY_SIZE(omap5_dss_feat_list),
+
+ .num_mgrs = 4,
+ .num_ovls = 4,
+ .supported_displays = dra7xx_dss_supported_displays,
+ .supported_outputs = dra7xx_dss_supported_outputs,
+ .supported_color_modes = omap4_dss_supported_color_modes,
+ .overlay_caps = omap4_dss_overlay_caps,
+ .clksrc_names = omap5_dss_clk_source_names,
+ .dss_params = omap5_dss_param_range,
+ .supported_rotation_types = OMAP_DSS_ROT_DMA | OMAP_DSS_ROT_TILER,
+ .buffer_size_unit = 16,
+ .burst_size_unit = 16,
+};
+
#if defined(CONFIG_OMAP4_DSS_HDMI) || defined(CONFIG_OMAP5_DSS_HDMI)
/* HDMI OMAP4 Functions*/
static const struct ti_hdmi_ip_ops omap4_hdmi_functions = {
break;
case OMAPDSS_VER_OMAP5:
- case OMAPDSS_VER_DRA7xx:
omap_current_dss_features = &omap5_dss_features;
break;
+ case OMAPDSS_VER_DRA7xx:
+ omap_current_dss_features = &dra7xx_dss_features;
+ break;
+
case OMAPDSS_VER_AM35xx:
omap_current_dss_features = &am35xx_dss_features;
break;
index 09fdcd6e60e28599cbedcf3e00ecd47f2dc95d12..7ca219a63c62ac2436cbc28c2cccd4bcb331b046 100644 (file)
--- a/include/video/omapdss.h
+++ b/include/video/omapdss.h
OMAP_DSS_OUTPUT_DSI2 = 1 << 4,
OMAP_DSS_OUTPUT_VENC = 1 << 5,
OMAP_DSS_OUTPUT_HDMI = 1 << 6,
+ OMAP_DSS_OUTPUT_DPI1 = 1 << 7,
+ OMAP_DSS_OUTPUT_DPI2 = 1 << 8,
};
/* Stereoscopic Panel types