]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/kernel-video.git/commitdiff
Merge tag 'staging-3.8-rc3' of git://git.kernel.org/pub/scm/linux/kernel/git/gregkh...
authorLinus Torvalds <torvalds@linux-foundation.org>
Mon, 14 Jan 2013 17:08:38 +0000 (09:08 -0800)
committerLinus Torvalds <torvalds@linux-foundation.org>
Mon, 14 Jan 2013 17:08:38 +0000 (09:08 -0800)
Pull staging fixes from Greg Kroah-Hartman:
 "Here are a number of small fixes to staging drivers for your 3.8-rc3
  tree.

  Well, the omapdrm fixes aren't really "small" but they were waiting on
  a number of other drm patches to go in through the drm tree, and got
  delayed by my vacation over the holidays.  They are totally
  self-contained, everyone involved have acked them, and they fix issues
  that people have been having with the driver.

  Other than that one, it's a bunch of tiny bugfixes for a number of
  reported issues.

Signed-off-by: Greg Kroah-Hartman <gregkh@linuxfoundation.org>"
* tag 'staging-3.8-rc3' of git://git.kernel.org/pub/scm/linux/kernel/git/gregkh/staging: (36 commits)
  staging: zram: fix invalid memory references during disk write
  staging: tidspbridge: use prepare/unprepare on dsp clocks
  staging: tidspbridge: Fix build breakage due to splitting CM functions.
  staging: comedi: comedi_test: fix race when cancelling command
  staging: comedi: Kconfig: COMEDI_NI_AT_A2150 should select COMEDI_FC
  staging: comedi: prevent auto-unconfig of manually configured devices
  staging: comedi: fix minimum AO period for NI 625x and NI 628x
  staging: vme_pio2: fix oops on module unloading
  staging: speakup: avoid out-of-range access in synth_add()
  staging: speakup: avoid out-of-range access in synth_init()
  staging: rtl8192e: Fix failure to check pci_map_single()
  staging: rtl8187se: Fix failure to check pci_map_single()
  staging: drm/imx: fix double free bug in error path
  staging: drm/imx: several bug fixes
  staging: drm/imx: check return value of ipu_reset()
  staging: drm/omap: fix flags in dma buf exporting
  staging: drm/omap: use omapdss low level API
  staging/fwserial: Update TODO file per reviewer comments
  staging/fwserial: Limit tx/rx to 1394-2008 spec maximum
  staging/fwserial: Refine Kconfig help text
  ...

1  2 
drivers/iio/adc/ad7266.c
drivers/iio/adc/at91_adc.c
drivers/iio/adc/max1363.c
drivers/iio/dac/ad5380.c
drivers/iio/dac/ad5446.c
drivers/iio/dac/ad5504.c
drivers/iio/dac/ad5624r_spi.c
drivers/iio/dac/ad5686.c
drivers/iio/dac/ad5791.c
drivers/iio/frequency/adf4350.c
drivers/staging/omapdrm/omap_gem_dmabuf.c

Simple merge
Simple merge
Simple merge
Simple merge
Simple merge
Simple merge
Simple merge
Simple merge
Simple merge
Simple merge