summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: 3083314)
raw | patch | inline | side by side (parent: 3083314)
author | Nishanth Menon <nm@ti.com> | |
Fri, 7 Jan 2011 03:49:28 +0000 (19:49 -0800) | ||
committer | Tony Lindgren <tony@atomide.com> | |
Fri, 7 Jan 2011 03:58:28 +0000 (19:58 -0800) |
Mux data is passed by pointers to mux.c from the SoC specific
mux file, these variables dont really need to be global scope.
This fixes the following sparse warnings:
arch/arm/mach-omap2/mux44xx.c:547:29: warning: symbol 'omap4_core_cbl_ball' was not declared. Should it be static?
arch/arm/mach-omap2/mux44xx.c:1265:29: warning: symbol 'omap4_core_cbs_ball' was not declared. Should it be static?
arch/arm/mach-omap2/mux44xx.c:1549:29: warning: symbol 'omap4_wkup_cbl_cbs_ball' was not declared. Should it be static?
Signed-off-by: Nishanth Menon <nm@ti.com>
Signed-off-by: Tony Lindgren <tony@atomide.com>
mux file, these variables dont really need to be global scope.
This fixes the following sparse warnings:
arch/arm/mach-omap2/mux44xx.c:547:29: warning: symbol 'omap4_core_cbl_ball' was not declared. Should it be static?
arch/arm/mach-omap2/mux44xx.c:1265:29: warning: symbol 'omap4_core_cbs_ball' was not declared. Should it be static?
arch/arm/mach-omap2/mux44xx.c:1549:29: warning: symbol 'omap4_wkup_cbl_cbs_ball' was not declared. Should it be static?
Signed-off-by: Nishanth Menon <nm@ti.com>
Signed-off-by: Tony Lindgren <tony@atomide.com>
arch/arm/mach-omap2/mux34xx.c | patch | blob | history | |
arch/arm/mach-omap2/mux44xx.c | patch | blob | history |
index 440c98e9a510950b0c43a0fc878c21950836f183..17f80e4ab162e4f2d4f15f8d99ccfa03496e225b 100644 (file)
* Signals different on CBC package compared to the superset
*/
#if defined(CONFIG_OMAP_MUX) && defined(CONFIG_OMAP_PACKAGE_CBC)
-struct omap_mux __initdata omap3_cbc_subset[] = {
+static struct omap_mux __initdata omap3_cbc_subset[] = {
{ .reg_offset = OMAP_MUX_TERMINATOR },
};
#else
*/
#if defined(CONFIG_OMAP_MUX) && defined(CONFIG_DEBUG_FS) \
&& defined(CONFIG_OMAP_PACKAGE_CBC)
-struct omap_ball __initdata omap3_cbc_ball[] = {
+static struct omap_ball __initdata omap3_cbc_ball[] = {
_OMAP3_BALLENTRY(CAM_D0, "ae16", NULL),
_OMAP3_BALLENTRY(CAM_D1, "ae15", NULL),
_OMAP3_BALLENTRY(CAM_D10, "d25", NULL),
index 980f11d45c79adc4fbbc4cb2d670a443dad935fb..c322e7bdaa17f39f79b3be91f9ce0a4fdbb65538 100644 (file)
*/
#if defined(CONFIG_OMAP_MUX) && defined(CONFIG_DEBUG_FS) \
&& defined(CONFIG_OMAP_PACKAGE_CBL)
-struct omap_ball __initdata omap4_core_cbl_ball[] = {
+static struct omap_ball __initdata omap4_core_cbl_ball[] = {
_OMAP4_BALLENTRY(GPMC_AD0, "c12", NULL),
_OMAP4_BALLENTRY(GPMC_AD1, "d12", NULL),
_OMAP4_BALLENTRY(GPMC_AD2, "c13", NULL),
*/
#if defined(CONFIG_OMAP_MUX) && defined(CONFIG_DEBUG_FS) \
&& defined(CONFIG_OMAP_PACKAGE_CBS)
-struct omap_ball __initdata omap4_core_cbs_ball[] = {
+static struct omap_ball __initdata omap4_core_cbs_ball[] = {
_OMAP4_BALLENTRY(GPMC_AD0, "c12", NULL),
_OMAP4_BALLENTRY(GPMC_AD1, "d12", NULL),
_OMAP4_BALLENTRY(GPMC_AD2, "c13", NULL),
*/
#if defined(CONFIG_OMAP_MUX) && defined(CONFIG_DEBUG_FS) \
&& defined(CONFIG_OMAP_PACKAGE_CBL)
-struct omap_ball __initdata omap4_wkup_cbl_cbs_ball[] = {
+static struct omap_ball __initdata omap4_wkup_cbl_cbs_ball[] = {
_OMAP4_BALLENTRY(SIM_IO, "h4", NULL),
_OMAP4_BALLENTRY(SIM_CLK, "j2", NULL),
_OMAP4_BALLENTRY(SIM_RESET, "g2", NULL),