]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/kernel-video.git/commitdiff
Merge branch 'fixes' of git://git.linaro.org/people/rmk/linux-arm
authorLinus Torvalds <torvalds@linux-foundation.org>
Sat, 13 Jul 2013 21:58:36 +0000 (14:58 -0700)
committerLinus Torvalds <torvalds@linux-foundation.org>
Sat, 13 Jul 2013 21:58:36 +0000 (14:58 -0700)
Pull ARM fixes from Russell King:
 "A few fixes for ARM, mostly just one liners with the exception of the
  missing section specification.  We decided not to rely on .previous to
  fix this but to explicitly state the section we want the code to be
  in."

* 'fixes' of git://git.linaro.org/people/rmk/linux-arm:
  ARM: 7778/1: smp_twd: twd_update_frequency need be run on all online CPUs
  ARM: 7782/1: Kconfig: Let ARM_ERRATA_364296 not depend on CONFIG_SMP
  ARM: mm: fix boot on SA1110 Assabet
  ARM: 7781/1: mmu: Add debug_ll_io_init() mappings to early mappings
  ARM: 7780/1: add missing linker section markup to head-common.S

1  2 
arch/arm/Kconfig
arch/arm/mm/init.c
arch/arm/mm/mmu.c

Simple merge
index 6833cbead6cc33b91863083c10e1ab8c5bd3ac4f,0ecc43fd622971c05a9ce876cffc11b3e6889b14..15225d829d7173b6169076ad063a388ceefe1248
@@@ -597,7 -600,7 +597,7 @@@ void __init mem_init(void
  
  #ifdef CONFIG_SA1111
        /* now that our DMA memory is actually so designated, we can free it */
-       free_reserved_area(__va(PHYS_PFN_OFFSET), swapper_pg_dir, -1, NULL);
 -      free_reserved_area(__va(PHYS_OFFSET), swapper_pg_dir, 0, NULL);
++      free_reserved_area(__va(PHYS_OFFSET), swapper_pg_dir, -1, NULL);
  #endif
  
        free_highpages();
Simple merge