author | Takashi Iwai <tiwai@suse.de> | |
Thu, 10 Jan 2013 16:41:54 +0000 (17:41 +0100) | ||
committer | Takashi Iwai <tiwai@suse.de> | |
Thu, 10 Jan 2013 16:41:54 +0000 (17:41 +0100) |
ASoC: Fixes for v3.8
Nothing terribly exciting here except for the DOUBLE_RANGE fix which
just hadn't worked before, nobody noticed due to lack of use.
Nothing terribly exciting here except for the DOUBLE_RANGE fix which
just hadn't worked before, nobody noticed due to lack of use.
index cca87277baf088b273279c6b1621aa52a981a47e..0b6aebacc56b6bb2df187dbaf3604e2c28aef784 100644 (file)
#define AZX_DCAPS_PM_RUNTIME (1 << 26) /* runtime PM support */
/* quirks for Intel PCH */
-#define AZX_DCAPS_INTEL_PCH \
+#define AZX_DCAPS_INTEL_PCH_NOPM \
(AZX_DCAPS_SCH_SNOOP | AZX_DCAPS_BUFSIZE | \
- AZX_DCAPS_COUNT_LPIB_DELAY | AZX_DCAPS_PM_RUNTIME)
+ AZX_DCAPS_COUNT_LPIB_DELAY)
+
+#define AZX_DCAPS_INTEL_PCH \
+ (AZX_DCAPS_INTEL_PCH_NOPM | AZX_DCAPS_PM_RUNTIME)
/* quirks for ATI SB / AMD Hudson */
#define AZX_DCAPS_PRESET_ATI_SB \
static DEFINE_PCI_DEVICE_TABLE(azx_ids) = {
/* CPT */
{ PCI_DEVICE(0x8086, 0x1c20),
- .driver_data = AZX_DRIVER_PCH | AZX_DCAPS_INTEL_PCH },
+ .driver_data = AZX_DRIVER_PCH | AZX_DCAPS_INTEL_PCH_NOPM },
/* PBG */
{ PCI_DEVICE(0x8086, 0x1d20),
- .driver_data = AZX_DRIVER_PCH | AZX_DCAPS_INTEL_PCH },
+ .driver_data = AZX_DRIVER_PCH | AZX_DCAPS_INTEL_PCH_NOPM },
/* Panther Point */
{ PCI_DEVICE(0x8086, 0x1e20),
- .driver_data = AZX_DRIVER_PCH | AZX_DCAPS_INTEL_PCH },
+ .driver_data = AZX_DRIVER_PCH | AZX_DCAPS_INTEL_PCH_NOPM },
/* Lynx Point */
{ PCI_DEVICE(0x8086, 0x8c20),
.driver_data = AZX_DRIVER_PCH | AZX_DCAPS_INTEL_PCH },
index 60890bfecc196600ffa15ab5979c06aef8891f9b..dd798c3196ff224f71bad57b1ca357c820e7fc35 100644 (file)
return 0;
}
-#ifdef CONFIG_PM
-static int conexant_suspend(struct hda_codec *codec)
-{
- snd_hda_shutup_pins(codec);
- return 0;
-}
-#endif
-
static const struct hda_codec_ops conexant_patch_ops = {
.build_controls = conexant_build_controls,
.build_pcms = conexant_build_pcms,
.init = conexant_init,
.free = conexant_free,
.set_power_state = conexant_set_power,
-#ifdef CONFIG_PM
- .suspend = conexant_suspend,
-#endif
- .reboot_notify = snd_hda_shutup_pins,
};
#ifdef CONFIG_SND_HDA_INPUT_BEEP
.init = cx_auto_init,
.free = conexant_free,
.unsol_event = snd_hda_jack_unsol_event,
-#ifdef CONFIG_PM
- .suspend = conexant_suspend,
-#endif
- .reboot_notify = snd_hda_shutup_pins,
};
/*
index 71ae23dd71035edd0214fb8a4f209959cde932d1..f5196277b6e986b73226cfbef4663ac0c96f0faa 100644 (file)
ALC269_TYPE_ALC269VB,
ALC269_TYPE_ALC269VC,
ALC269_TYPE_ALC269VD,
+ ALC269_TYPE_ALC280,
+ ALC269_TYPE_ALC282,
+ ALC269_TYPE_ALC284,
};
/*
switch (spec->codec_variant) {
case ALC269_TYPE_ALC269VA:
case ALC269_TYPE_ALC269VC:
+ case ALC269_TYPE_ALC280:
+ case ALC269_TYPE_ALC284:
ssids = alc269va_ssids;
break;
case ALC269_TYPE_ALC269VB:
case ALC269_TYPE_ALC269VD:
+ case ALC269_TYPE_ALC282:
ssids = alc269_ssids;
break;
default:
alc_auto_parse_customize_define(codec);
- if (codec->vendor_id == 0x10ec0269) {
+ switch (codec->vendor_id) {
+ case 0x10ec0269:
spec->codec_variant = ALC269_TYPE_ALC269VA;
switch (alc_get_coef0(codec) & 0x00f0) {
case 0x0010:
goto error;
spec->init_hook = alc269_fill_coef;
alc269_fill_coef(codec);
+ break;
+
+ case 0x10ec0280:
+ case 0x10ec0290:
+ spec->codec_variant = ALC269_TYPE_ALC280;
+ break;
+ case 0x10ec0282:
+ case 0x10ec0283:
+ spec->codec_variant = ALC269_TYPE_ALC282;
+ break;
+ case 0x10ec0284:
+ case 0x10ec0292:
+ spec->codec_variant = ALC269_TYPE_ALC284;
+ break;
}
/* automatic parse from the BIOS config */
{ .id = 0x10ec0280, .name = "ALC280", .patch = patch_alc269 },
{ .id = 0x10ec0282, .name = "ALC282", .patch = patch_alc269 },
{ .id = 0x10ec0283, .name = "ALC283", .patch = patch_alc269 },
+ { .id = 0x10ec0284, .name = "ALC284", .patch = patch_alc269 },
{ .id = 0x10ec0290, .name = "ALC290", .patch = patch_alc269 },
{ .id = 0x10ec0292, .name = "ALC292", .patch = patch_alc269 },
{ .id = 0x10ec0861, .rev = 0x100340, .name = "ALC660",
index 6e02e064d7b43df1159554899f1007a9f223bc7b..223c3d9cc69efa1af38e6dee6c45ffc0f3733c55 100644 (file)
*/
/* status */
#define HDSPM_AES32_wcLock 0x0200000
+#define HDSPM_AES32_wcSync 0x0100000
#define HDSPM_AES32_wcFreq_bit 22
/* (status >> HDSPM_AES32_wcFreq_bit) & 0xF gives WC frequency (cf function
HDSPM_bit2freq */
switch (hdspm->io_type) {
case AES32:
status = hdspm_read(hdspm, HDSPM_statusRegister);
- if (status & HDSPM_wcSync)
- return 2;
- else if (status & HDSPM_wcLock)
- return 1;
+ if (status & HDSPM_AES32_wcLock) {
+ if (status & HDSPM_AES32_wcSync)
+ return 2;
+ else
+ return 1;
+ }
return 0;
break;
unsigned int status;
unsigned int status2;
unsigned int timecode;
+ unsigned int wcLock, wcSync;
int pref_syncref;
char *autosync_ref;
int x;
snd_iprintf(buffer, "--- Status:\n");
+ wcLock = status & HDSPM_AES32_wcLock;
+ wcSync = wcLock && (status & HDSPM_AES32_wcSync);
+
snd_iprintf(buffer, "Word: %s Frequency: %d\n",
- (status & HDSPM_AES32_wcLock) ? "Sync " : "No Lock",
+ (wcLock) ? (wcSync ? "Sync " : "Lock ") : "No Lock",
HDSPM_bit2freq((status >> HDSPM_AES32_wcFreq_bit) & 0xF));
for (x = 0; x < 8; x++) {
index 0422b1360af3a896da708a79365e3370be771fd8..15520de1df5647c95a4ffe1a13d8ede4485dee09 100644 (file)
--- a/sound/usb/mixer_quirks.c
+++ b/sound/usb/mixer_quirks.c
* are valid they presents mono controls as L and R channels of
* stereo. So we provide a good mixer here.
*/
-struct std_mono_table ebox44_table[] = {
+static struct std_mono_table ebox44_table[] = {
{
.unitid = 4,
.control = 1,