]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/kernel-video.git/commitdiff
android: lowmemorykiller: Fix arguments to lowmem_shrink
authorColin Cross <ccross@android.com>
Wed, 22 Jun 2011 23:05:47 +0000 (16:05 -0700)
committerGreg Kroah-Hartman <gregkh@suse.de>
Wed, 30 Nov 2011 12:21:10 +0000 (21:21 +0900)
The arguments to shrink functions have changed, update
lowmem_shrink to match.

Signed-off-by: Colin Cross <ccross@android.com>
Signed-off-by: Greg Kroah-Hartman <gregkh@suse.de>
drivers/staging/android/lowmemorykiller.c

index 0ae08adb68f2c6e77dca3d6cd47ae0b47f179b03..4098bbb5a0c1a1eef4f0aea8bf062597a61da25a 100644 (file)
@@ -79,7 +79,7 @@ task_notify_func(struct notifier_block *self, unsigned long val, void *data)
        return NOTIFY_OK;
 }
 
-static int lowmem_shrink(struct shrinker *s, int nr_to_scan, gfp_t gfp_mask)
+static int lowmem_shrink(struct shrinker *s, struct shrink_control *sc)
 {
        struct task_struct *p;
        struct task_struct *selected = NULL;
@@ -117,17 +117,17 @@ static int lowmem_shrink(struct shrinker *s, int nr_to_scan, gfp_t gfp_mask)
                        break;
                }
        }
-       if (nr_to_scan > 0)
-               lowmem_print(3, "lowmem_shrink %d, %x, ofree %d %d, ma %d\n",
-                            nr_to_scan, gfp_mask, other_free, other_file,
+       if (sc->nr_to_scan > 0)
+               lowmem_print(3, "lowmem_shrink %lu, %x, ofree %d %d, ma %d\n",
+                            sc->nr_to_scan, sc->gfp_mask, other_free, other_file,
                             min_adj);
        rem = global_page_state(NR_ACTIVE_ANON) +
                global_page_state(NR_ACTIVE_FILE) +
                global_page_state(NR_INACTIVE_ANON) +
                global_page_state(NR_INACTIVE_FILE);
-       if (nr_to_scan <= 0 || min_adj == OOM_ADJUST_MAX + 1) {
-               lowmem_print(5, "lowmem_shrink %d, %x, return %d\n",
-                            nr_to_scan, gfp_mask, rem);
+       if (sc->nr_to_scan <= 0 || min_adj == OOM_ADJUST_MAX + 1) {
+               lowmem_print(5, "lowmem_shrink %lu, %x, return %d\n",
+                            sc->nr_to_scan, sc->gfp_mask, rem);
                return rem;
        }
        selected_oom_adj = min_adj;
@@ -183,8 +183,8 @@ static int lowmem_shrink(struct shrinker *s, int nr_to_scan, gfp_t gfp_mask)
                force_sig(SIGKILL, selected);
                rem -= selected_tasksize;
        }
-       lowmem_print(4, "lowmem_shrink %d, %x, return %d\n",
-                    nr_to_scan, gfp_mask, rem);
+       lowmem_print(4, "lowmem_shrink %lu, %x, return %d\n",
+                    sc->nr_to_scan, sc->gfp_mask, rem);
        read_unlock(&tasklist_lock);
        return rem;
 }