summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: 142b18d)
raw | patch | inline | side by side (parent: 142b18d)
author | Oleg Nesterov <oleg@redhat.com> | |
Sun, 30 Sep 2012 18:11:45 +0000 (20:11 +0200) | ||
committer | Oleg Nesterov <oleg@redhat.com> | |
Sun, 7 Oct 2012 19:19:42 +0000 (21:19 +0200) |
Preparation. Extract the copy_insn/arch_uprobe_analyze_insn code
from install_breakpoint() into the new helper, prepare_uprobe().
And move uprobe->flags defines from uprobes.h to uprobes.c, nobody
else can use them anyway.
Signed-off-by: Oleg Nesterov <oleg@redhat.com>
Acked-by: Srikar Dronamraju <srikar@linux.vnet.ibm.com>
from install_breakpoint() into the new helper, prepare_uprobe().
And move uprobe->flags defines from uprobes.h to uprobes.c, nobody
else can use them anyway.
Signed-off-by: Oleg Nesterov <oleg@redhat.com>
Acked-by: Srikar Dronamraju <srikar@linux.vnet.ibm.com>
include/linux/uprobes.h | patch | blob | history | |
kernel/events/uprobes.c | patch | blob | history |
index 18d839da651782894d895aa43e55992a137c104f..24594571c5a3aa8a094d9cca3795420e32cb4ce0 100644 (file)
--- a/include/linux/uprobes.h
+++ b/include/linux/uprobes.h
# include <asm/uprobes.h>
#endif
-/* flags that denote/change uprobes behaviour */
-
-/* Have a copy of original instruction */
-#define UPROBE_COPY_INSN 0x1
-
-/* Dont run handlers when first register/ last unregister in progress*/
-#define UPROBE_RUN_HANDLER 0x2
-/* Can skip singlestep */
-#define UPROBE_SKIP_SSTEP 0x4
-
struct uprobe_consumer {
int (*handler)(struct uprobe_consumer *self, struct pt_regs *regs);
/*
index c718fef28617139661f33340071754eabf8d2a8f..4f315fa94c520187bd4649c84bae5d13b8967dc9 100644 (file)
--- a/kernel/events/uprobes.c
+++ b/kernel/events/uprobes.c
*/
static atomic_t uprobe_events = ATOMIC_INIT(0);
+/* Have a copy of original instruction */
+#define UPROBE_COPY_INSN 0x1
+/* Dont run handlers when first register/ last unregister in progress*/
+#define UPROBE_RUN_HANDLER 0x2
+/* Can skip singlestep */
+#define UPROBE_SKIP_SSTEP 0x4
+
struct uprobe {
struct rb_node rb_node; /* node in the rb tree */
atomic_t ref;
return __copy_insn(mapping, filp, uprobe->arch.insn, bytes, uprobe->offset);
}
+static int prepare_uprobe(struct uprobe *uprobe, struct file *file,
+ struct mm_struct *mm, unsigned long vaddr)
+{
+ int ret = 0;
+
+ if (uprobe->flags & UPROBE_COPY_INSN)
+ return ret;
+
+ ret = copy_insn(uprobe, file);
+ if (ret)
+ goto out;
+
+ ret = -ENOTSUPP;
+ if (is_swbp_insn((uprobe_opcode_t *)uprobe->arch.insn))
+ goto out;
+
+ ret = arch_uprobe_analyze_insn(&uprobe->arch, mm, vaddr);
+ if (ret)
+ goto out;
+
+ /* write_opcode() assumes we don't cross page boundary */
+ BUG_ON((uprobe->offset & ~PAGE_MASK) +
+ UPROBE_SWBP_INSN_SIZE > PAGE_SIZE);
+
+ smp_wmb(); /* pairs with rmb() in find_active_uprobe() */
+ uprobe->flags |= UPROBE_COPY_INSN;
+
+ out:
+ return ret;
+}
+
static int
install_breakpoint(struct uprobe *uprobe, struct mm_struct *mm,
struct vm_area_struct *vma, unsigned long vaddr)
if (!uprobe->consumers)
return 0;
- if (!(uprobe->flags & UPROBE_COPY_INSN)) {
- ret = copy_insn(uprobe, vma->vm_file);
- if (ret)
- return ret;
-
- if (is_swbp_insn((uprobe_opcode_t *)uprobe->arch.insn))
- return -ENOTSUPP;
-
- ret = arch_uprobe_analyze_insn(&uprobe->arch, mm, vaddr);
- if (ret)
- return ret;
-
- /* write_opcode() assumes we don't cross page boundary */
- BUG_ON((uprobe->offset & ~PAGE_MASK) +
- UPROBE_SWBP_INSN_SIZE > PAGE_SIZE);
-
- smp_wmb(); /* pairs with rmb() in find_active_uprobe() */
- uprobe->flags |= UPROBE_COPY_INSN;
- }
+ ret = prepare_uprobe(uprobe, vma->vm_file, mm, vaddr);
+ if (ret)
+ return ret;
/*
* set MMF_HAS_UPROBES in advance for uprobe_pre_sstep_notifier(),