summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: ff999b8)
raw | patch | inline | side by side (parent: ff999b8)
author | Colin Cross <ccross@android.com> | |
Thu, 18 Oct 2012 09:20:08 +0000 (12:20 +0300) | ||
committer | Kevin Hilman <khilman@ti.com> | |
Mon, 5 Nov 2012 22:26:43 +0000 (14:26 -0800) |
'Workaround for ROM bug because of CA9 r2pX gic control'
register change disables the gic distributor while the secondary
cpu is being booted. If a localtimer interrupt on the primary cpu
occurs when the distributor is turned off, the interrupt is lost,
and the localtimer never fires again.
Make the primary cpu wait for the secondary cpu to reenable the
gic distributor (with interrupts off for safety), and then
check if the pending bit is set in the localtimer but not the
gic. If so, ack it in the localtimer, and reset the timer with
the minimum timeout to trigger a new timer interrupt.
Signed-off-by: Colin Cross <ccross@android.com>
[s-jan@ti.com: adapted to k3.4 + validated functionality]
Signed-off-by: Sebastien Jan <s-jan@ti.com>
[t-kristo@ti.com: dropped generic ARM kernel exports from the code, rebased
to mainline]
Signed-off-by: Tero Kristo <t-kristo@ti.com>
Signed-off-by: Kevin Hilman <khilman@ti.com>
register change disables the gic distributor while the secondary
cpu is being booted. If a localtimer interrupt on the primary cpu
occurs when the distributor is turned off, the interrupt is lost,
and the localtimer never fires again.
Make the primary cpu wait for the secondary cpu to reenable the
gic distributor (with interrupts off for safety), and then
check if the pending bit is set in the localtimer but not the
gic. If so, ack it in the localtimer, and reset the timer with
the minimum timeout to trigger a new timer interrupt.
Signed-off-by: Colin Cross <ccross@android.com>
[s-jan@ti.com: adapted to k3.4 + validated functionality]
Signed-off-by: Sebastien Jan <s-jan@ti.com>
[t-kristo@ti.com: dropped generic ARM kernel exports from the code, rebased
to mainline]
Signed-off-by: Tero Kristo <t-kristo@ti.com>
Signed-off-by: Kevin Hilman <khilman@ti.com>
arch/arm/mach-omap2/common.h | patch | blob | history | |
arch/arm/mach-omap2/omap-smp.c | patch | blob | history | |
arch/arm/mach-omap2/omap4-common.c | patch | blob | history |
index 70993a9fcb500269e916e6bcb12a061d1743c0d0..d29dbaa2962119c49b3c77afd225a0200011b3d4 100644 (file)
extern void __init gic_init_irq(void);
extern void gic_dist_disable(void);
+extern bool gic_dist_disabled(void);
+extern void gic_timer_retrigger(void);
extern void omap_smc1(u32 fn, u32 arg);
extern void __iomem *omap4_get_sar_ram_base(void);
extern void omap_do_wfi(void);
index 7d9c0e3fedc4dac9e64903f23bc48f725b79fdfc..49a08dfe8d882a182ac8828db00c4950cf3809d3 100644 (file)
@@ -134,11 +134,22 @@ static int __cpuinit omap4_boot_secondary(unsigned int cpu, struct task_struct *
* 2) CPU1 must re-enable the GIC distributor on
* it's wakeup path.
*/
- if (IS_PM44XX_ERRATUM(PM_OMAP4_ROM_SMP_BOOT_ERRATUM_GICD))
+ if (IS_PM44XX_ERRATUM(PM_OMAP4_ROM_SMP_BOOT_ERRATUM_GICD)) {
+ local_irq_disable();
gic_dist_disable();
+ }
clkdm_wakeup(cpu1_clkdm);
clkdm_allow_idle(cpu1_clkdm);
+
+ if (IS_PM44XX_ERRATUM(PM_OMAP4_ROM_SMP_BOOT_ERRATUM_GICD)) {
+ while (gic_dist_disabled()) {
+ udelay(1);
+ cpu_relax();
+ }
+ gic_timer_retrigger();
+ local_irq_enable();
+ }
} else {
dsb_sev();
booted = true;
index 72cf396a0fc2962ac219677ce3f949098c35c48c..6f94b4e7b18ded89cf6e50f2504690a061b46f2b 100644 (file)
#include <linux/kernel.h>
#include <linux/init.h>
#include <linux/io.h>
+#include <linux/irq.h>
#include <linux/platform_device.h>
#include <linux/memblock.h>
#include <linux/of_irq.h>
#include <asm/hardware/cache-l2x0.h>
#include <asm/mach/map.h>
#include <asm/memblock.h>
+#include <asm/smp_twd.h>
#include <plat/sram.h>
#include <plat/omap-secure.h>
static void __iomem *sar_ram_base;
static void __iomem *gic_dist_base_addr;
+static void __iomem *twd_base;
+
+#define IRQ_LOCALTIMER 29
#ifdef CONFIG_OMAP4_ERRATA_I688
/* Used to implement memory barrier on DRAM path */
gic_dist_base_addr = ioremap(OMAP44XX_GIC_DIST_BASE, SZ_4K);
BUG_ON(!gic_dist_base_addr);
+ twd_base = ioremap(OMAP44XX_LOCAL_TWD_BASE, SZ_4K);
+ BUG_ON(!twd_base);
+
/* Static mapping, never released */
omap_irq_base = ioremap(OMAP44XX_GIC_CPU_BASE, SZ_512);
BUG_ON(!omap_irq_base);
__raw_writel(0x0, gic_dist_base_addr + GIC_DIST_CTRL);
}
+bool gic_dist_disabled(void)
+{
+ return !(__raw_readl(gic_dist_base_addr + GIC_DIST_CTRL) & 0x1);
+}
+
+void gic_timer_retrigger(void)
+{
+ u32 twd_int = __raw_readl(twd_base + TWD_TIMER_INTSTAT);
+ u32 gic_int = __raw_readl(gic_dist_base_addr + GIC_DIST_PENDING_SET);
+ u32 twd_ctrl = __raw_readl(twd_base + TWD_TIMER_CONTROL);
+
+ if (twd_int && !(gic_int & BIT(IRQ_LOCALTIMER))) {
+ /*
+ * The local timer interrupt got lost while the distributor was
+ * disabled. Ack the pending interrupt, and retrigger it.
+ */
+ pr_warn("%s: lost localtimer interrupt\n", __func__);
+ __raw_writel(1, twd_base + TWD_TIMER_INTSTAT);
+ if (!(twd_ctrl & TWD_TIMER_CONTROL_PERIODIC)) {
+ __raw_writel(1, twd_base + TWD_TIMER_COUNTER);
+ twd_ctrl |= TWD_TIMER_CONTROL_ENABLE;
+ __raw_writel(twd_ctrl, twd_base + TWD_TIMER_CONTROL);
+ }
+ }
+}
+
#ifdef CONFIG_CACHE_L2X0
void __iomem *omap4_get_l2cache_base(void)