author | Dan Murphy <dmurphy@ti.com> | |
Mon, 6 Jul 2015 16:02:03 +0000 (11:02 -0500) | ||
committer | Dan Murphy <dmurphy@ti.com> | |
Mon, 6 Jul 2015 16:02:03 +0000 (11:02 -0500) |
This is the 3.14.47 stable release
* tag 'v3.14.47' of http://git.kernel.org/pub/scm/linux/kernel/git/stable/linux-stable: (35 commits)
Linux 3.14.47
arm/arm64: KVM: Don't allow creating VCPUs after vgic_initialized
arm/arm64: KVM: Introduce stage2_unmap_vm
arm/arm64: KVM: Reset the HCR on each vcpu when resetting the vcpu
arm/arm64: KVM: Correct KVM_ARM_VCPU_INIT power off option
arm/arm64: KVM: Don't clear the VCPU_POWER_OFF flag
arm/arm64: kvm: drop inappropriate use of kvm_is_mmio_pfn()
arm64/kvm: Fix assembler compatibility of macros
arm/arm64: KVM: vgic: Fix error code in kvm_vgic_create()
arm64: KVM: fix unmapping with 48-bit VAs
arm: kvm: STRICT_MM_TYPECHECKS fix for user_mem_abort
arm/arm64: KVM: Ensure memslots are within KVM_PHYS_SIZE
arm/arm64: KVM: fix potential NULL dereference in user_mem_abort()
arm: kvm: fix CPU hotplug
arm/arm64: KVM: Fix VTTBR_BADDR_MASK and pgd alloc
arm/arm64: KVM: Fix set_clear_sgi_pend_reg offset
KVM: ARM: vgic: plug irq injection race
ARM/arm64: KVM: fix use of WnR bit in kvm_is_write_fault()
bus: mvebu: pass the coherency availability information at init time
KVM: nSVM: Check for NRIPS support before updating control field
...
Signed-off-by: Dan Murphy <dmurphy@ti.com>
* tag 'v3.14.47' of http://git.kernel.org/pub/scm/linux/kernel/git/stable/linux-stable: (35 commits)
Linux 3.14.47
arm/arm64: KVM: Don't allow creating VCPUs after vgic_initialized
arm/arm64: KVM: Introduce stage2_unmap_vm
arm/arm64: KVM: Reset the HCR on each vcpu when resetting the vcpu
arm/arm64: KVM: Correct KVM_ARM_VCPU_INIT power off option
arm/arm64: KVM: Don't clear the VCPU_POWER_OFF flag
arm/arm64: kvm: drop inappropriate use of kvm_is_mmio_pfn()
arm64/kvm: Fix assembler compatibility of macros
arm/arm64: KVM: vgic: Fix error code in kvm_vgic_create()
arm64: KVM: fix unmapping with 48-bit VAs
arm: kvm: STRICT_MM_TYPECHECKS fix for user_mem_abort
arm/arm64: KVM: Ensure memslots are within KVM_PHYS_SIZE
arm/arm64: KVM: fix potential NULL dereference in user_mem_abort()
arm: kvm: fix CPU hotplug
arm/arm64: KVM: Fix VTTBR_BADDR_MASK and pgd alloc
arm/arm64: KVM: Fix set_clear_sgi_pend_reg offset
KVM: ARM: vgic: plug irq injection race
ARM/arm64: KVM: fix use of WnR bit in kvm_is_write_fault()
bus: mvebu: pass the coherency availability information at init time
KVM: nSVM: Check for NRIPS support before updating control field
...
Signed-off-by: Dan Murphy <dmurphy@ti.com>
Trivial merge