summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: 8f1f736)
raw | patch | inline | side by side (parent: 8f1f736)
author | Archit Taneja <archit@ti.com> | |
Fri, 7 Sep 2012 12:26:20 +0000 (17:56 +0530) | ||
committer | Tomi Valkeinen <tomi.valkeinen@ti.com> | |
Wed, 26 Sep 2012 11:58:36 +0000 (14:58 +0300) |
With addition of output entities, a device connects to an output, and an output
connects to overlay manager. Replace the dssdev->manager references with
dssdev->output->manager to access the manager correctly.
When enabling the HDMI output, check whether the output entity connected to
display is not NULL.
Signed-off-by: Archit Taneja <archit@ti.com>
connects to overlay manager. Replace the dssdev->manager references with
dssdev->output->manager to access the manager correctly.
When enabling the HDMI output, check whether the output entity connected to
display is not NULL.
Signed-off-by: Archit Taneja <archit@ti.com>
drivers/video/omap2/dss/hdmi.c | patch | blob | history |
index 294bf9879434fd9513e75d17249cd3da634b6d55..a48a7dd75b3303a3bba28e10b01e4c1f133c00d3 100644 (file)
{
int r;
struct omap_video_timings *p;
+ struct omap_overlay_manager *mgr = dssdev->output->manager;
unsigned long phy;
gpio_set_value(hdmi.ct_cp_hpd_gpio, 1);
if (r)
goto err_runtime_get;
- dss_mgr_disable(dssdev->manager);
+ dss_mgr_disable(mgr);
p = &hdmi.ip_data.cfg.timings;
dispc_enable_gamma_table(0);
/* tv size */
- dss_mgr_set_timings(dssdev->manager, p);
+ dss_mgr_set_timings(mgr, p);
r = hdmi.ip_data.ops->video_enable(&hdmi.ip_data);
if (r)
goto err_vid_enable;
- r = dss_mgr_enable(dssdev->manager);
+ r = dss_mgr_enable(mgr);
if (r)
goto err_mgr_enable;
static void hdmi_power_off(struct omap_dss_device *dssdev)
{
- dss_mgr_disable(dssdev->manager);
+ struct omap_overlay_manager *mgr = dssdev->output->manager;
+
+ dss_mgr_disable(mgr);
hdmi.ip_data.ops->video_disable(&hdmi.ip_data);
hdmi.ip_data.ops->phy_disable(&hdmi.ip_data);
int omapdss_hdmi_display_enable(struct omap_dss_device *dssdev)
{
+ struct omap_dss_output *out = dssdev->output;
int r = 0;
DSSDBG("ENTER hdmi_display_enable\n");
mutex_lock(&hdmi.lock);
- if (dssdev->manager == NULL) {
- DSSERR("failed to enable display: no manager\n");
+ if (out == NULL || out->manager == NULL) {
+ DSSERR("failed to enable display: no output/manager\n");
r = -ENODEV;
goto err0;
}