]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/kernel-video.git/commitdiff
Merge branch 'linux-3.8.y' into ti-linux-3.8.y
authorDan Murphy <dmurphy@ti.com>
Mon, 4 Mar 2013 14:28:06 +0000 (08:28 -0600)
committerDan Murphy <dmurphy@ti.com>
Mon, 4 Mar 2013 14:28:06 +0000 (08:28 -0600)
* linux-3.8.y: (79 commits)
  Linux 3.8.2
  xfs: xfs_bmap_add_attrfork_local is too generic
  efivarfs: guid part of filenames are case-insensitive
  efivarfs: Validate filenames much more aggressively
  ACPI: Overriding ACPI tables via initrd only works with an initrd and on X86
  x86, efi: Allow slash in file path of initrd
  usb hid quirks for Masterkit MA901 usb radio
  ahci: Add Device IDs for Intel Wellsburg PCH
  ahci: AHCI-mode SATA patch for Intel Avoton DeviceIDs
  ata_piix: Add Device IDs for Intel Wellsburg PCH
  ata_piix: IDE-mode SATA patch for Intel Avoton DeviceIDs
  staging: comedi: check s->async for poll(), read() and write()
  ACPI: Add DMI entry for Sony VGN-FW41E_H
  ab8500_btemp: Demote initcall sequence
  ab8500-chargalg: Only root should have write permission on sysfs file
  bq27x00_battery: Fix bugs introduced with BQ27425 support
  cgroup: fix exit() vs rmdir() race
  cpuset: fix cpuset_print_task_mems_allowed() vs rename() race
  pstore: Avoid deadlock in panic and emergency-restart path
  workqueue: consider work function when searching for busy work items
  ...

Signed-off-by: Dan Murphy <dmurphy@ti.com>
1  2 
mm/mmap.c

diff --cc mm/mmap.c
Simple merge