]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/kernel-video.git/commitdiff
Merge tag 'v3.14.3' of http://git.kernel.org/pub/scm/linux/kernel/git/stable/linux...
authorDan Murphy <dmurphy@ti.com>
Wed, 11 Jun 2014 17:09:13 +0000 (12:09 -0500)
committerDan Murphy <dmurphy@ti.com>
Wed, 11 Jun 2014 17:09:13 +0000 (12:09 -0500)
This is the 3.14.3 stable release

* tag 'v3.14.3' of http://git.kernel.org/pub/scm/linux/kernel/git/stable/linux-stable: (160 commits)
  Linux 3.14.3
  ARM: dts: am335x: update USB DT references
  USB: pl2303: add ids for Hewlett-Packard HP POS pole displays
  USB: EHCI: tegra: set txfill_tuning
  dt: tegra: remove non-existent clock IDs
  clk: tegra: remove non-existent clocks
  ARM: tegra: remove UART5/UARTE from tegra124.dtsi
  usb: xhci: Prefer endpoint context dequeue pointer over stopped_trb
  ext4: use i_size_read in ext4_unaligned_aio()
  ext4: move ext4_update_i_disksize() into mpage_map_and_submit_extent()
  ext4: fix jbd2 warning under heavy xattr load
  ext4: note the error in ext4_end_bio()
  ext4: FIBMAP ioctl causes BUG_ON due to handle EXT_MAX_BLOCKS
  block: Fix for_each_bvec()
  smarter propagate_mnt()
  clk: s2mps11: Fix possible NULL pointer dereference
  ocfs2: fix panic on kfree(xattr->name)
  ocfs2: do not put bh when buffer_uptodate failed
  ocfs2: dlm: fix recovery hung
  ocfs2: dlm: fix lock migration crash
  ...

Signed-off-by: Dan Murphy <dmurphy@ti.com>
1  2 
arch/arm/boot/dts/am335x-evm.dts
arch/arm/boot/dts/am335x-evmsk.dts
arch/arm/boot/dts/omap4.dtsi
arch/arm/boot/dts/omap5.dtsi
drivers/gpu/drm/armada/armada_crtc.c
drivers/video/fbdev/atmel_lcdfb.c
include/uapi/linux/videodev2.h

Simple merge
Simple merge
Simple merge
Simple merge
Simple merge
Simple merge
Simple merge