]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/kernel-video.git/commitdiff
xtensa: Use generic init_task
authorThomas Gleixner <tglx@linutronix.de>
Thu, 3 May 2012 09:03:01 +0000 (09:03 +0000)
committerThomas Gleixner <tglx@linutronix.de>
Sat, 5 May 2012 11:00:26 +0000 (13:00 +0200)
Same code. Use the generic version.

Signed-off-by: Thomas Gleixner <tglx@linutronix.de>
Cc: Chris Zankel <chris@zankel.net>
Link: http://lkml.kernel.org/r/20120503085035.804059531@linutronix.de
arch/xtensa/Kconfig
arch/xtensa/kernel/Makefile
arch/xtensa/kernel/init_task.c [deleted file]

index 8a3f8351f4380d5ff8da08978ceb83fd4d19d689..d0ab5bb0d582cac204b1545c7d522ee17a921fe6 100644 (file)
@@ -10,6 +10,7 @@ config XTENSA
        select HAVE_GENERIC_HARDIRQS
        select GENERIC_IRQ_SHOW
        select GENERIC_CPU_DEVICES
+       select HAVE_GENERIC_INIT_TASK
        help
          Xtensa processors are 32-bit RISC machines designed by Tensilica
          primarily for embedded systems.  These processors are both
index 2d2728b3e862f74c000cde556e72849f0775d2d2..59fc3fe15572af5231181d5b255998fcf6029294 100644 (file)
@@ -6,7 +6,7 @@ extra-y := head.o vmlinux.lds
 
 obj-y := align.o entry.o irq.o coprocessor.o process.o ptrace.o \
         setup.o signal.o syscall.o time.o traps.o vectors.o platform.o  \
-        pci-dma.o init_task.o io.o
+        pci-dma.o io.o
 
 obj-$(CONFIG_KGDB) += xtensa-stub.o
 obj-$(CONFIG_PCI) += pci.o
diff --git a/arch/xtensa/kernel/init_task.c b/arch/xtensa/kernel/init_task.c
deleted file mode 100644 (file)
index cd122fb..0000000
+++ /dev/null
@@ -1,31 +0,0 @@
-/*
- * arch/xtensa/kernel/init_task.c
- *
- * Xtensa Processor version.
- *
- * This file is subject to the terms and conditions of the GNU General Public
- * License.  See the file "COPYING" in the main directory of this archive
- * for more details.
- *
- * Copyright (C) 2007 Tensilica Inc.
- *
- * Chris Zankel <chris@zankel.net>
- */
-
-#include <linux/mm.h>
-#include <linux/fs.h>
-#include <linux/init.h>
-#include <linux/init_task.h>
-#include <linux/module.h>
-#include <linux/mqueue.h>
-
-#include <asm/uaccess.h>
-
-static struct signal_struct init_signals = INIT_SIGNALS(init_signals);
-static struct sighand_struct init_sighand = INIT_SIGHAND(init_sighand);
-union thread_union init_thread_union __init_task_data =
-       { INIT_THREAD_INFO(init_task) };
-
-struct task_struct init_task = INIT_TASK(init_task);
-
-EXPORT_SYMBOL(init_task);