summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: bb44c30)
raw | patch | inline | side by side (parent: bb44c30)
author | Jon Hunter <jon-hunter@ti.com> | |
Mon, 25 Jun 2012 17:38:23 +0000 (12:38 -0500) | ||
committer | Tony Lindgren <tony@atomide.com> | |
Wed, 27 Jun 2012 15:09:59 +0000 (08:09 -0700) |
OMAP4470 currently fails to boot, printing various messages such as ...
omap_hwmod: mpu: cannot clk_get main_clk dpll_mpu_m2_ck
omap_hwmod: mpu: cannot _init_clocks
------------[ cut here ]------------
WARNING: at arch/arm/mach-omap2/omap_hwmod.c:2062 _init+0x2a0/0x2e4()
omap_hwmod: mpu: couldn't init clocks
Modules linked in:
[<c001c7fc>] (unwind_backtrace+0x0/0xf4) from [<c0043c64>] (warn_slowpath_common+0x4c/0x64)
[<c0043c64>] (warn_slowpath_common+0x4c/0x64) from [<c0043d10>] (warn_slowpath_fmt+0x30/0x40)
[<c0043d10>] (warn_slowpath_fmt+0x30/0x40) from [<c0674208>] (_init+0x2a0/0x2e4)
[<c0674208>] (_init+0x2a0/0x2e4) from [<c067428c>] (omap_hwmod_setup_one+0x40/0x60)
[<c067428c>] (omap_hwmod_setup_one+0x40/0x60) from [<c0674280>] (omap_hwmod_setup_one+0x34/0x60)
[<c0674280>] (omap_hwmod_setup_one+0x34/0x60) from [<c06726f4>] (omap_dm_timer_init_one+0x30/0x250)
[<c06726f4>] (omap_dm_timer_init_one+0x30/0x250) from [<c0672930>] (omap2_gp_clockevent_init+0x1c/0x108)
[<c0672930>] (omap2_gp_clockevent_init+0x1c/0x108) from [<c0672c60>] (omap4_timer_init+0x10/0x5c)
[<c0672c60>] (omap4_timer_init+0x10/0x5c) from [<c066c418>] (time_init+0x20/0x30)
[<c066c418>] (time_init+0x20/0x30) from [<c0668814>] (start_kernel+0x1b0/0x304)
[<c0668814>] (start_kernel+0x1b0/0x304) from [<80008044>] (0x80008044)
---[ end trace 1b75b31a2719ed1c ]---
The problem is that currently none of the clocks are being registered for
OMAP4470 devices and so on boot-up no clocks can be found and the kernel panics.
This fix allows the kernel to boot without failure using a simple RAMDISK file
system on OMAP4470 blaze board.
Per feedback from Paul and Benoit the 4470 clock data is incomplete for new
modules such as the 2D graphics block that has been added to the 4470.
Therefore add a warning to indicate that the clock data is incomplete.
Cc: Paul Walmsley <paul@pwsan.com>
Cc: Benoit Cousson <b-cousson@ti.com>
Signed-off-by: Jon Hunter <jon-hunter@ti.com>
[tony@atomide.com: updated comments]
Signed-off-by: Tony Lindgren <tony@atomide.com>
omap_hwmod: mpu: cannot clk_get main_clk dpll_mpu_m2_ck
omap_hwmod: mpu: cannot _init_clocks
------------[ cut here ]------------
WARNING: at arch/arm/mach-omap2/omap_hwmod.c:2062 _init+0x2a0/0x2e4()
omap_hwmod: mpu: couldn't init clocks
Modules linked in:
[<c001c7fc>] (unwind_backtrace+0x0/0xf4) from [<c0043c64>] (warn_slowpath_common+0x4c/0x64)
[<c0043c64>] (warn_slowpath_common+0x4c/0x64) from [<c0043d10>] (warn_slowpath_fmt+0x30/0x40)
[<c0043d10>] (warn_slowpath_fmt+0x30/0x40) from [<c0674208>] (_init+0x2a0/0x2e4)
[<c0674208>] (_init+0x2a0/0x2e4) from [<c067428c>] (omap_hwmod_setup_one+0x40/0x60)
[<c067428c>] (omap_hwmod_setup_one+0x40/0x60) from [<c0674280>] (omap_hwmod_setup_one+0x34/0x60)
[<c0674280>] (omap_hwmod_setup_one+0x34/0x60) from [<c06726f4>] (omap_dm_timer_init_one+0x30/0x250)
[<c06726f4>] (omap_dm_timer_init_one+0x30/0x250) from [<c0672930>] (omap2_gp_clockevent_init+0x1c/0x108)
[<c0672930>] (omap2_gp_clockevent_init+0x1c/0x108) from [<c0672c60>] (omap4_timer_init+0x10/0x5c)
[<c0672c60>] (omap4_timer_init+0x10/0x5c) from [<c066c418>] (time_init+0x20/0x30)
[<c066c418>] (time_init+0x20/0x30) from [<c0668814>] (start_kernel+0x1b0/0x304)
[<c0668814>] (start_kernel+0x1b0/0x304) from [<80008044>] (0x80008044)
---[ end trace 1b75b31a2719ed1c ]---
The problem is that currently none of the clocks are being registered for
OMAP4470 devices and so on boot-up no clocks can be found and the kernel panics.
This fix allows the kernel to boot without failure using a simple RAMDISK file
system on OMAP4470 blaze board.
Per feedback from Paul and Benoit the 4470 clock data is incomplete for new
modules such as the 2D graphics block that has been added to the 4470.
Therefore add a warning to indicate that the clock data is incomplete.
Cc: Paul Walmsley <paul@pwsan.com>
Cc: Benoit Cousson <b-cousson@ti.com>
Signed-off-by: Jon Hunter <jon-hunter@ti.com>
[tony@atomide.com: updated comments]
Signed-off-by: Tony Lindgren <tony@atomide.com>
arch/arm/mach-omap2/clock44xx_data.c | patch | blob | history |
index e2b701e164f64c1a3117690a8363b1dc6b0041fe..ba6f9a0a43e9096776963ea1285eea34fb1a24f8 100644 (file)
if (cpu_is_omap443x()) {
cpu_mask = RATE_IN_4430;
cpu_clkflg = CK_443X;
- } else if (cpu_is_omap446x()) {
+ } else if (cpu_is_omap446x() || cpu_is_omap447x()) {
cpu_mask = RATE_IN_4460 | RATE_IN_4430;
cpu_clkflg = CK_446X | CK_443X;
+
+ if (cpu_is_omap447x())
+ pr_warn("WARNING: OMAP4470 clock data incomplete!\n");
} else {
return 0;
}