]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/kernel-video.git/commitdiff
usb: Add device quirk for Logitech PTZ cameras
authorVincent Palatin <vpalatin@chromium.org>
Thu, 1 Oct 2015 21:10:22 +0000 (14:10 -0700)
committerGreg Kroah-Hartman <gregkh@linuxfoundation.org>
Thu, 22 Oct 2015 21:39:21 +0000 (14:39 -0700)
commit 72194739f54607bbf8cfded159627a2015381557 upstream.

Add a device quirk for the Logitech PTZ Pro Camera and its sibling the
ConferenceCam CC3000e Camera.
This fixes the failed camera enumeration on some boot, particularly on
machines with fast CPU.

Tested by connecting a Logitech PTZ Pro Camera to a machine with a
Haswell Core i7-4600U CPU @ 2.10GHz, and doing thousands of reboot cycles
while recording the kernel logs and taking camera picture after each boot.
Before the patch, more than 7% of the boots show some enumeration transfer
failures and in a few of them, the kernel is giving up before actually
enumerating the webcam. After the patch, the enumeration has been correct
on every reboot.

Signed-off-by: Vincent Palatin <vpalatin@chromium.org>
Signed-off-by: Greg Kroah-Hartman <gregkh@linuxfoundation.org>
drivers/usb/core/quirks.c

index b195fdb1effc94676831ec4ba3a8053a02027603..78f1d93b139e70304cabb93b62536cb28a618fae 100644 (file)
@@ -54,6 +54,13 @@ static const struct usb_device_id usb_quirk_list[] = {
        { USB_DEVICE(0x046d, 0x082d), .driver_info = USB_QUIRK_DELAY_INIT },
        { USB_DEVICE(0x046d, 0x0843), .driver_info = USB_QUIRK_DELAY_INIT },
 
+       /* Logitech ConferenceCam CC3000e */
+       { USB_DEVICE(0x046d, 0x0847), .driver_info = USB_QUIRK_DELAY_INIT },
+       { USB_DEVICE(0x046d, 0x0848), .driver_info = USB_QUIRK_DELAY_INIT },
+
+       /* Logitech PTZ Pro Camera */
+       { USB_DEVICE(0x046d, 0x0853), .driver_info = USB_QUIRK_DELAY_INIT },
+
        /* Logitech Quickcam Fusion */
        { USB_DEVICE(0x046d, 0x08c1), .driver_info = USB_QUIRK_RESET_RESUME },