]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/kernel-video.git/commitdiff
Merge branch 'linux-3.8.y' into ti-linux-3.8.y
authorDan Murphy <dmurphy@ti.com>
Mon, 18 Mar 2013 14:16:44 +0000 (09:16 -0500)
committerDan Murphy <dmurphy@ti.com>
Mon, 18 Mar 2013 14:16:44 +0000 (09:16 -0500)
* linux-3.8.y: (103 commits)
  Linux 3.8.3
  6lowpan: Remove __init tag from lowpan_netlink_fini().
  userns: Don't allow CLONE_NEWUSER | CLONE_FS
  w1-gpio: fix section mismatch
  Revert "xen/blkback: Don't trust the handle from the frontend."
  USB: Fix connected device switch to Inactive state.
  USB: Rip out recursive call on warm port reset.
  USB: Prepare for refactoring by adding extra udev checks.
  USB: Don't use EHCI port sempahore for USB 3.0 hubs.
  efi: be more paranoid about available space when creating variables
  efivars: Disable external interrupt while holding efivars->lock
  ftrace: Update the kconfig for DYNAMIC_FTRACE
  powerpc: Apply early paca fixups to boot_paca and the boot cpu's paca
  ARM: kirkwood: of_serial: fix clock gating by removing clock-frequency
  ARM: mxs_defconfig: Make USB host functional again
  gpio: mvebu: Add clk support to prevent lockup
  rtc: rtc-mv: Add support for clk to avoid lockups
  vfs: fix pipe counter breakage
  Fix: compat_rw_copy_check_uvector() misuse in aio, readv, writev, and security keys
  keys: fix race with concurrent install_user_keyrings()
  ...

1  2 
arch/arm/include/asm/pgtable.h
arch/arm/kernel/smp.c
drivers/net/wireless/ath/ath9k/hw.c
drivers/net/wireless/iwlwifi/iwl-devtrace.h
drivers/net/wireless/iwlwifi/pcie/internal.h
drivers/net/wireless/iwlwifi/pcie/tx.c
drivers/net/wireless/mwifiex/pcie.c
drivers/watchdog/Kconfig
net/mac80211/mlme.c

Simple merge
Simple merge
Simple merge
Simple merge
Simple merge
Simple merge