]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/kernel-video.git/commitdiff
netfilter: ip6t_NPT: Ensure to check lower part of prefixes are zero
authorYOSHIFUJI Hideaki / 吉藤英明 <yoshfuji@linux-ipv6.org>
Thu, 7 Feb 2013 10:18:22 +0000 (11:18 +0100)
committerPablo Neira Ayuso <pablo@netfilter.org>
Thu, 7 Feb 2013 17:40:27 +0000 (18:40 +0100)
RFC 6296 points that address bits that are not part of the prefix
has to be zeroed.

Signed-off-by: YOSHIFUJI Hideaki <yoshfuji@linux-ipv6.org>
Signed-off-by: Pablo Neira Ayuso <pablo@netfilter.org>
net/ipv6/netfilter/ip6t_NPT.c

index 87b759c11da573f56a5010ef570618cd1f097512..83acc1405a18dcef218625e8517431978393ac12 100644 (file)
@@ -9,6 +9,7 @@
 #include <linux/module.h>
 #include <linux/skbuff.h>
 #include <linux/ipv6.h>
+#include <net/ipv6.h>
 #include <linux/netfilter.h>
 #include <linux/netfilter_ipv6.h>
 #include <linux/netfilter_ipv6/ip6t_NPT.h>
@@ -18,11 +19,20 @@ static int ip6t_npt_checkentry(const struct xt_tgchk_param *par)
 {
        struct ip6t_npt_tginfo *npt = par->targinfo;
        __wsum src_sum = 0, dst_sum = 0;
+       struct in6_addr pfx;
        unsigned int i;
 
        if (npt->src_pfx_len > 64 || npt->dst_pfx_len > 64)
                return -EINVAL;
 
+       /* Ensure that LSB of prefix is zero */
+       ipv6_addr_prefix(&pfx, &npt->src_pfx.in6, npt->src_pfx_len);
+       if (!ipv6_addr_equal(&pfx, &npt->src_pfx.in6))
+               return -EINVAL;
+       ipv6_addr_prefix(&pfx, &npt->dst_pfx.in6, npt->dst_pfx_len);
+       if (!ipv6_addr_equal(&pfx, &npt->dst_pfx.in6))
+               return -EINVAL;
+
        for (i = 0; i < ARRAY_SIZE(npt->src_pfx.in6.s6_addr16); i++) {
                src_sum = csum_add(src_sum,
                                (__force __wsum)npt->src_pfx.in6.s6_addr16[i]);