]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/kernel-video.git/commitdiff
mmc: sdhci-dove: allow GPIOs to be used for card detection on Dove
authorRussell King <rmk+kernel@arm.linux.org.uk>
Thu, 22 Nov 2012 23:55:51 +0000 (23:55 +0000)
committerChris Ball <cjb@laptop.org>
Thu, 6 Dec 2012 18:55:14 +0000 (13:55 -0500)
This commit taken from Rabeeh's Cubox kernel and re-worked for DT;
Sebastian Hasselbrath is believed to be the original author.

Some Cuboxes require a GPIO for card detection; this implements the
optional GPIO support for card detection.  This GPIO is logic 0 for
card inserted.

Signed-off-by: Russell King <rmk+kernel@arm.linux.org.uk>
Signed-off-by: Chris Ball <cjb@laptop.org>
drivers/mmc/host/sdhci-dove.c

index 4af64f32c6d1e84606eccae9eede04e2a8321845..e6214480bc98b2bafe58b52b844bb8273182b54a 100644 (file)
  * Foundation, Inc., 675 Mass Ave, Cambridge, MA 02139, USA.
  */
 
-#include <linux/err.h>
-#include <linux/io.h>
 #include <linux/clk.h>
 #include <linux/err.h>
-#include <linux/module.h>
+#include <linux/gpio.h>
+#include <linux/io.h>
 #include <linux/mmc/host.h>
+#include <linux/module.h>
 #include <linux/of.h>
+#include <linux/of_gpio.h>
 
 #include "sdhci-pltfm.h"
 
 struct sdhci_dove_priv {
        struct clk *clk;
+       int gpio_cd;
 };
 
+static irqreturn_t sdhci_dove_carddetect_irq(int irq, void *data)
+{
+       struct sdhci_host *host = data;
+
+       tasklet_schedule(&host->card_tasklet);
+       return IRQ_HANDLED;
+}
+
 static u16 sdhci_dove_readw(struct sdhci_host *host, int reg)
 {
        u16 ret;
@@ -50,16 +60,25 @@ static u16 sdhci_dove_readw(struct sdhci_host *host, int reg)
 
 static u32 sdhci_dove_readl(struct sdhci_host *host, int reg)
 {
+       struct sdhci_pltfm_host *pltfm_host = sdhci_priv(host);
+       struct sdhci_dove_priv *priv = pltfm_host->priv;
        u32 ret;
 
+       ret = readl(host->ioaddr + reg);
+
        switch (reg) {
        case SDHCI_CAPABILITIES:
-               ret = readl(host->ioaddr + reg);
                /* Mask the support for 3.0V */
                ret &= ~SDHCI_CAN_VDD_300;
                break;
-       default:
-               ret = readl(host->ioaddr + reg);
+       case SDHCI_PRESENT_STATE:
+               if (gpio_is_valid(priv->gpio_cd)) {
+                       if (gpio_get_value(priv->gpio_cd) == 0)
+                               ret |= SDHCI_CARD_PRESENT;
+                       else
+                               ret &= ~SDHCI_CARD_PRESENT;
+               }
+               break;
        }
        return ret;
 }
@@ -94,6 +113,23 @@ static int __devinit sdhci_dove_probe(struct platform_device *pdev)
 
        priv->clk = devm_clk_get(&pdev->dev, NULL);
 
+       if (pdev->dev.of_node) {
+               priv->gpio_cd = of_get_named_gpio(pdev->dev.of_node,
+                                                 "cd-gpios", 0);
+       } else {
+               priv->gpio_cd = -EINVAL;
+       }
+
+       if (gpio_is_valid(priv->gpio_cd)) {
+               ret = gpio_request(priv->gpio_cd, "sdhci-cd");
+               if (ret) {
+                       dev_err(&pdev->dev, "card detect gpio request failed: %d\n",
+                               ret);
+                       return ret;
+               }
+               gpio_direction_input(priv->gpio_cd);
+       }
+
        host = sdhci_pltfm_init(pdev, &sdhci_dove_pdata);
        if (IS_ERR(host)) {
                ret = PTR_ERR(host);
@@ -112,13 +148,33 @@ static int __devinit sdhci_dove_probe(struct platform_device *pdev)
        if (ret)
                goto err_sdhci_add;
 
+       /*
+        * We must request the IRQ after sdhci_add_host(), as the tasklet only
+        * gets setup in sdhci_add_host() and we oops.
+        */
+       if (gpio_is_valid(priv->gpio_cd)) {
+               ret = request_irq(gpio_to_irq(priv->gpio_cd),
+                                 sdhci_dove_carddetect_irq,
+                                 IRQF_TRIGGER_FALLING | IRQF_TRIGGER_RISING,
+                                 mmc_hostname(host->mmc), host);
+               if (ret) {
+                       dev_err(&pdev->dev, "card detect irq request failed: %d\n",
+                               ret);
+                       goto err_request_irq;
+               }
+       }
+
        return 0;
 
+err_request_irq:
+       sdhci_remove_host(host, 0);
 err_sdhci_add:
        if (!IS_ERR(priv->clk))
                clk_disable_unprepare(priv->clk);
        sdhci_pltfm_free(pdev);
 err_sdhci_pltfm_init:
+       if (gpio_is_valid(priv->gpio_cd))
+               gpio_free(priv->gpio_cd);
        return ret;
 }
 
@@ -130,6 +186,11 @@ static int __devexit sdhci_dove_remove(struct platform_device *pdev)
 
        sdhci_pltfm_unregister(pdev);
 
+       if (gpio_is_valid(priv->gpio_cd)) {
+               free_irq(gpio_to_irq(priv->gpio_cd), host);
+               gpio_free(priv->gpio_cd);
+       }
+
        if (!IS_ERR(priv->clk))
                clk_disable_unprepare(priv->clk);