summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: 000323f)
raw | patch | inline | side by side (parent: 000323f)
author | Arnd Bergmann <arnd@arndb.de> | |
Wed, 18 Feb 2015 20:55:03 +0000 (21:55 +0100) | ||
committer | Greg Kroah-Hartman <gregkh@linuxfoundation.org> | |
Fri, 6 Mar 2015 22:43:24 +0000 (14:43 -0800) |
commit 61882b63171736571e1139ab5aa929e3bb336016 upstream.
The two functions s3c2416_cpufreq_driver_init and s3c_cpufreq_register
are marked init but are called from a context that might be run after
the __init sections are discarded, as the compiler points out:
WARNING: vmlinux.o(.data+0x1ad9dc): Section mismatch in reference from the variable s3c2416_cpufreq_driver to the function .init.text:s3c2416_cpufreq_driver_init()
WARNING: drivers/built-in.o(.text+0x35b5dc): Section mismatch in reference from the function s3c2410a_cpufreq_add() to the function .init.text:s3c_cpufreq_register()
This removes the __init markings.
Signed-off-by: Arnd Bergmann <arnd@arndb.de>
Acked-by: Viresh Kumar <viresh.kumar@linaro.org>
Signed-off-by: Rafael J. Wysocki <rafael.j.wysocki@intel.com>
Signed-off-by: Greg Kroah-Hartman <gregkh@linuxfoundation.org>
The two functions s3c2416_cpufreq_driver_init and s3c_cpufreq_register
are marked init but are called from a context that might be run after
the __init sections are discarded, as the compiler points out:
WARNING: vmlinux.o(.data+0x1ad9dc): Section mismatch in reference from the variable s3c2416_cpufreq_driver to the function .init.text:s3c2416_cpufreq_driver_init()
WARNING: drivers/built-in.o(.text+0x35b5dc): Section mismatch in reference from the function s3c2410a_cpufreq_add() to the function .init.text:s3c_cpufreq_register()
This removes the __init markings.
Signed-off-by: Arnd Bergmann <arnd@arndb.de>
Acked-by: Viresh Kumar <viresh.kumar@linaro.org>
Signed-off-by: Rafael J. Wysocki <rafael.j.wysocki@intel.com>
Signed-off-by: Greg Kroah-Hartman <gregkh@linuxfoundation.org>
drivers/cpufreq/s3c2416-cpufreq.c | patch | blob | history | |
drivers/cpufreq/s3c24xx-cpufreq.c | patch | blob | history |
index 826b8be2309942a2b43548806516aa43bca183aa..82cef00a27d90b22ea2f2d0551cbf1b3cfd6ed34 100644 (file)
}
#ifdef CONFIG_ARM_S3C2416_CPUFREQ_VCORESCALE
-static void __init s3c2416_cpufreq_cfg_regulator(struct s3c2416_data *s3c_freq)
+static void s3c2416_cpufreq_cfg_regulator(struct s3c2416_data *s3c_freq)
{
int count, v, i, found;
struct cpufreq_frequency_table *freq;
.notifier_call = s3c2416_cpufreq_reboot_notifier_evt,
};
-static int __init s3c2416_cpufreq_driver_init(struct cpufreq_policy *policy)
+static int s3c2416_cpufreq_driver_init(struct cpufreq_policy *policy)
{
struct s3c2416_data *s3c_freq = &s3c2416_cpufreq;
struct cpufreq_frequency_table *freq;
index 25069741b507588a1ee7139d0568d2fe09fb0d0d..0eb5b405c2f0b71e9de0d66b18b17dd350ac2889 100644 (file)
};
-int __init s3c_cpufreq_register(struct s3c_cpufreq_info *info)
+int s3c_cpufreq_register(struct s3c_cpufreq_info *info)
{
if (!info || !info->name) {
printk(KERN_ERR "%s: failed to pass valid information\n",