summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: ae79403)
raw | patch | inline | side by side (parent: ae79403)
author | Dandawate Saket <dsaket@ti.com> | |
Mon, 29 Apr 2013 06:42:11 +0000 (23:42 -0700) | ||
committer | Praneeth Bajjuri <praneeth@ti.com> | |
Fri, 12 Jul 2013 23:58:15 +0000 (18:58 -0500) |
Add fb mode db construction function and a getter
function for HWC.
Change-Id: I83ef027ffb68e33dbe2f59d3a6b39f3ec44028a6
Signed-off-by: Dandawate Saket <dsaket@ti.com>
function for HWC.
Change-Id: I83ef027ffb68e33dbe2f59d3a6b39f3ec44028a6
Signed-off-by: Dandawate Saket <dsaket@ti.com>
drivers/video/omap2/dss/hdmi.c | patch | blob | history | |
drivers/video/omap2/dss/hdmi_panel.c | patch | blob | history | |
include/video/omapdss.h | patch | blob | history |
index 43f55938a5831ae054f5544ed6ea126b923c14d1..6d01b3e0bffbf16ae000e7d55810b95035f3022a 100755 (executable)
u8 edid[HDMI_EDID_MAX_LENGTH];
bool edid_set;
bool custom_set;
+ bool can_do_hdmi;
+ bool force_timings;
+ int source_physical_address;
struct hdmi_ip_data ip_data;
int hdmi_irq;
}
+void hdmi_get_monspecs(struct omap_dss_device *dssdev)
+{
+ int i, j;
+ char *edid = (char *)hdmi.edid;
+ struct fb_monspecs *specs = &dssdev->panel.monspecs;
+ u32 fclk = dispc_fclk_rate() / 1000;
+ u32 max_pclk = dssdev->clocks.hdmi.max_pixclk_khz;
+
+ if (max_pclk && max_pclk < fclk)
+ fclk = max_pclk;
+
+ memset(specs, 0x0, sizeof(*specs));
+ if (!hdmi.edid_set)
+ return;
+ fb_edid_to_monspecs(edid, specs);
+ if (specs->modedb == NULL)
+ return;
+
+ for (i = 1; i <= edid[0x7e] && i * 128 < HDMI_EDID_MAX_LENGTH; i++) {
+ if (edid[i * 128] == 0x2)
+ fb_edid_add_monspecs(edid + i * 128, specs);
+ }
+ if (hdmi.force_timings) {
+ for (i = 0; i < specs->modedb_len; i++) {
+ specs->modedb[i++] = hdmi.ip_data.cfg.timingsfb;
+ break;
+ }
+ specs->modedb_len = i;
+ hdmi.force_timings = false;
+ return;
+ }
+
+ hdmi.can_do_hdmi = specs->misc & FB_MISC_HDMI;
+
+ /* filter out resolutions we don't support */
+ for (i = j = 0; i < specs->modedb_len; i++) {
+ if (!hdmi_set_timings(&specs->modedb[i], true))
+ continue;
+ if (fclk < PICOS2KHZ(specs->modedb[i].pixclock))
+ continue;
+ if (specs->modedb[i].flag & FB_FLAG_PIXEL_REPEAT)
+ continue;
+ specs->modedb[j++] = specs->modedb[i];
+ }
+ specs->modedb_len = j;
+
+}
+
static int hdmi_runtime_get(void)
{
int r;
index d86a158a11f09cd2b176b4c56ed9d33da1568991..fab1d3030040b1a460ffc0869dc98c3ba05f898b 100755 (executable)
#define dss_of_match NULL
#endif
+static int hdmi_get_modedb(struct omap_dss_device *dssdev,
+ struct fb_videomode *modedb, int modedb_len)
+{
+ struct fb_monspecs *specs = &dssdev->panel.monspecs;
+ if (specs->modedb_len < modedb_len)
+ modedb_len = specs->modedb_len;
+ memcpy(modedb, specs->modedb, sizeof(*modedb) * modedb_len);
+ return modedb_len;
+}
+
static struct omap_dss_driver hdmi_driver = {
.probe = hdmi_panel_probe,
.remove = hdmi_panel_remove,
.set_timings = hdmi_set_timings,
.check_timings = hdmi_check_timings,
.read_edid = hdmi_read_edid,
+ .get_modedb = hdmi_get_modedb,
.set_mode = omapdss_hdmi_display_set_mode,
.detect = hdmi_detect,
.audio_enable = hdmi_panel_audio_enable,
index 3370bbe01aca6d0415e791094b5a3dc9d9db11bd..7a1c46239f3082a3713cf4212339ef643bb85399 100755 (executable)
--- a/include/video/omapdss.h
+++ b/include/video/omapdss.h
/* regn is one greater than TRM's REGN value */
u16 regn;
u16 regm2;
+ u32 max_pixclk_khz;
} hdmi;
} clocks;
struct {
struct omap_video_timings timings;
+ struct fb_monspecs monspecs;
enum omap_dss_dsi_pixel_format dsi_pix_fmt;
enum omap_dss_dsi_mode dsi_mode;