]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/kernel-video.git/history - arch/arm/boot/dts/omap4.dtsi
Merge branch 'platform-base-3.8.y' of git://gitorious.ti.com/~rrnayak/ti-linux-kernel...
[android-sdk/kernel-video.git] / arch / arm / boot / dts / omap4.dtsi
2013-04-15 Dan MurphyMerge branch 'platform-base-3.8.y' of git://gitorious...
2013-04-15 Rajendra NayakMerge branch 'platform-base-3.8.y' of https://github...
2013-04-13 Jon HunterARM: dts: OMAP2+: Identify GPIO banks that are always...
2013-04-13 Jon HunterARM: dts: OMAP3+: Correct gpio #interrupts-cells property
2013-04-13 Jon HunterARM: dts: Add GPMC node for OMAP2, OMAP4 and OMAP5
2013-04-13 Jon HunterARM: dts: OMAP2+: Add SDMA controller bindings and...
2013-04-12 Jon HunterMerge commit '2ed93f46' into tmp
2013-04-12 Dan MurphyMerge branch 'linux-3.8.y' of http://git.kernel.org...
2013-04-11 Dan MurphyMerge branch 'pm-linux-3.8.y' of git://git.ti.com/...
2013-04-10 Dan MurphyMerge branch 'omap5_audio_video-3.8.y' of git://gitorio...
2013-04-09 Dan MurphyMerge branch 'platform-base-3.8.y' of git://gitorious...
2013-04-09 Felipe BalbiMerge branch 'omap5uevm_uart_pinctrl_dts' of git:/...
2013-04-08 Felipe BalbiMerge remote-tracking branch 'ti-linux-kernel/ti-linux...
2013-04-08 Felipe BalbiMerge tag 'v3.8.6' into connectivity-linux-3.8.y
2013-04-05 Dan MurphyMerge branch 'linux-3.8.y' of http://git.kernel.org...
2013-04-05 Dan MurphyMerge branch 'connectivity-linux-3.8.y' of git://gitori...
2013-04-05 Dan MurphyMerge branch 'platform-base-3.8.y' of git://gitorious...
2013-03-28 Dan MurphyMerge branch 'linux-3.8.y' of http://git.kernel.org...
2013-03-28 Dan MurphyMerge branch 'mailbox-linux-3.8.y' of git://git.ti...
2013-03-28 Suman AnnaMerge branch 'platform-base-3.8.y' of git://git.ti...
2013-03-28 Dan MurphyMerge branch 'omap5_audio_video-3.8.y' of git://git...
2013-03-28 Dan MurphyMerge branch 'connectivity-linux-3.8.y' of git://gitori...
2013-03-28 Archit TanejaMerge remote-tracking branch 'tero/pm-linux-3.8.y'...
2013-03-27 Dan MurphyMerge branch 'pm-linux-3.8.y' into ti-linux-3.8.y
2013-03-27 Dan MurphyMerge branch 'platform-base-3.8.y' into ti-linux-3.8.y
2013-03-27 Tero KristoMerge remote-tracking branch 'thermal/thermal_work...
2013-03-27 Tero KristoMerge remote-tracking branch 'rnayak/platform-base...
2013-03-27 Rajendra NayakMerge tag 'v3.8.4' of git://git.kernel.org/pub/scm...
2013-03-26 Felipe BalbiMerge branch 'platform-base-3.8.y' of git://git.ti...
2013-03-25 Dan MurphyMerge branch 'connectivity-linux-3.8.y' into ti-linux...
2013-03-20 Dan MurphyMerge branch 'linux-3.8.y' into ti-linux-3.8.y
2013-03-18 Dan MurphyMerge branch 'linux-3.8.y' into ti-linux-3.8.y
2013-03-15 Dan MurphyMerge branch 'connectivity-linux-3.8.y' into ti-linux...
2013-03-14 Felipe BalbiMerge branch 'cpsw-3.8.y' of git.ti.com:~mugunthanvnm...
2013-03-14 Dan MurphyMerge branch 'omap5_audio_video-3.8.y' into ti-linux...
2013-03-14 Dan MurphyMerge branch 'mailbox-linux-3.8.y' into ti-linux-3.8.y
2013-03-13 Dan MurphyMerge branch 'pm-linux-3.8.y' into ti-linux-3.8.y
2013-03-13 Dan MurphyMerge branch 'connectivity-linux-3.8.y' into ti-linux...
2013-03-13 Dan MurphyMerge branch 'platform-base-3.8.y' into ti-linux-3.8.y
2013-03-13 Rajendra NayakMerge branch 'crypto-sham-linux-3.8.y' into platform...
2013-03-13 Rajendra NayakMerge branch 'crypto-aes-linux-3.8.y' into platform...
2013-03-13 Rajendra NayakMerge branch 'crypto-hwmod-linux-3.8.y' into platform...
2013-03-12 Felipe BalbiMerge branch 'usbhost-omap5-3.8-y' of gitorious.ti...
2013-03-07 Dan MurphyMerge branch 'mailbox-linux-3.8.y' into ti-linux-3.8.y a
2013-03-07 Dan MurphyMerge branch 'connectivity-linux-3.8.y' into ti-linux...
2013-03-05 Dan MurphyMerge branch 'omap5_audio_video-3.8.y' into ti-linux...
2013-03-05 Dan MurphyMerge branch 'connectivity-linux-3.8.y' into ti-linux...
2013-03-05 Dan MurphyMerge branch 'platform-base-3.8.y' into ti-linux-3.8.y
2013-03-05 Felipe BalbiMerge tag 'v3.8.2' into connectivity-linux-3.8.y
2013-03-05 Felipe BalbiMerge tag 'v3.8.1' into connectivity-linux-3.8.y
2013-03-04 Felipe BalbiMerge branch 'for-linville' of git://git.kernel.org...
2013-03-04 Archit TanejaMerge remote-tracking branch 'rajendra/omap5-platform...
2013-03-02 Felipe BalbiMerge branch '3.8_vanilla_i2c_spi' of git://gitorious...
2013-03-02 Felipe BalbiMerge branch 'dmaengine-am335x-ti-3.8' of git://github...
2013-03-02 Felipe BalbiMerge branch 'omap-palmasusb-linux-3.8.y' of git:/...
2013-03-02 Felipe BalbiMerge branch 'omap5-pm-linux-3.8.y' of git://gitorious...
2013-03-02 Felipe BalbiMerge branch 'omap-usb-linux-3.8.y' of git://gitorious...
2013-03-02 Felipe BalbiMerge branch 'omap5-sata-mmc-3.8.y' of git://gitorious...
2013-03-02 Felipe BalbiMerge branch 'omap5-platform-base-3.8.y' of git://gitor...
2013-03-02 Lokesh Vutlaomap: watchdog: Use Delay Interrupt only if it is supported
2013-03-01 Kishon Vijay Abraham IMerge branch 'omap5-pm-linux-3.8.y' of git://gitorious...
2013-03-01 Kishon Vijay Abraham IARM: dts: omap: Add usb_otg and glue data
2013-03-01 Kishon Vijay Abraham IARM: dts: omap: Add omap-usb2 dt data
2013-03-01 Kishon Vijay Abraham IARM: dts: omap: Add omap control usb data
2013-03-01 Lokesh Vutlaomap: watchdog: Use Delay Interrupt only if it is supported
2013-02-28 Andy GrossMerge remote-tracking branch 'andy/omap5-tiler-linux...
2013-02-28 Archit Tanejahack: omap4/5: dt: change compatible bus type for DSS
2013-02-28 Tomi ValkeinenOMAP4: Add omapdss information to omap4.dsti
2013-02-28 Peter UjfalusiARM: dts: omap4: Add McASP section
2013-02-28 Sebastien GuiriecARM: dts: omap4: Add entry for OMAP AESS IP
2013-02-28 Felipe BalbiMerge branch 'usbhost-omap5-3.8-y' of git://gitorious...
2013-02-27 Roger QuadrosARM: dts: OMAP4: Add HS USB Host IP nodes
2013-02-18 Linus TorvaldsMerge branch 'for-linus' of git://git.kernel.org/pub...
2013-02-15 Linus TorvaldsMerge tag 'stable/for-linus-3.8-rc7-tag-two' of git...
2013-02-08 Linus TorvaldsMerge branch 'for-linus' of git://git.kernel.org/pub...
2013-02-08 Linus TorvaldsMerge tag 'stable/for-linus-3.8-rc6-tag' of git://git...
2013-01-25 Linus TorvaldsMerge branch 'for-linus' of git://git.kernel.org/pub...
2013-01-22 Jens AxboeMerge branch 'for-jens' of git://git.drbd.org/linux...
2013-01-22 Mark BrownMerge remote-tracking branch 'asoc/fix/wm2200' into tmp
2013-01-22 Mark BrownMerge remote-tracking branch 'asoc/fix/core' into tmp
2013-01-18 Linus TorvaldsMerge tag 'stable/for-linus-3.8-rc3-tag' of git://git...
2013-01-18 Luciano CoelhoMerge branch 'wl12xx-next' into for-linville
2013-01-11 Mauro Carvalho ChehabMerge tag 'v3.8-rc3' into v4l_for_linus
2013-01-10 Mark BrownMerge remote-tracking branch 'asoc/fix/wm2200' into tmp
2013-01-10 Mark BrownMerge remote-tracking branch 'asoc/fix/sta529' into tmp
2013-01-10 Mark BrownMerge remote-tracking branch 'asoc/fix/cs4271' into tmp
2013-01-10 Mark BrownMerge remote-tracking branch 'asoc/fix/core' into tmp
2013-01-04 Linus TorvaldsMerge branch 'for-linus' of git://git.kernel.org/pub...
2013-01-03 Linus TorvaldsMerge tag 'ecryptfs-3.8-rc2-fixes' of git://git.kernel...
2013-01-03 Linus TorvaldsMerge branch 'for-linus' of git://git.kernel.org/pub...
2013-01-02 Linus TorvaldsMerge tag 'ext4_for_linus' of git://git.kernel.org...
2012-12-30 Dave AirlieMerge branch 'drm-intel-fixes' of git://people.freedesk...
2012-12-30 Dave AirlieMerge branch 'drm-fixes-3.8' of git://people.freedeskto...
2012-12-22 Linus TorvaldsMerge tag 'dm-3.8-fixes' of git://git.kernel.org/pub...
2012-12-22 Linus TorvaldsMerge tag 'asm-generic' of git://git.kernel.org/pub...
2012-12-21 Linus TorvaldsMerge tag 'vfio-for-v3.8-v2' of git://github.com/awilli...
2012-12-21 Linus TorvaldsMerge branch 'for-next' of git://git.infradead.org...
2012-12-21 Linus TorvaldsMerge branch 'for-linus' of git://git.kernel.org/pub...
2012-12-21 Linus TorvaldsMerge branch 'misc' of git://git.kernel.org/pub/scm...
2012-12-20 Linus TorvaldsMerge branch 'kbuild' of git://git.kernel.org/pub/scm...
next