gpu: ion: add support for more cache operations
[android-sdk/kernel-video.git] / drivers / gpu / ion / ion.c
2013-07-26 Sundar Ramangpu: ion: add support for more cache operations
2013-07-12 Rogelio Garciagpu: ion: export needed functions for PVR SGX
2013-07-12 Praneeth BajjuriMerge branch 'p-ti-linux-3.8.y-video' into p-ti-android...
2013-07-11 Praneeth BajjuriMerge branch 'p-ti-linux-3.8.y' into p-ti-android-3.8.y
2013-06-21 Praneeth BajjuriMerge branch 'p-ti-linux-3.8.y' into p-ti-android-3.8.y
2013-06-12 Praneeth BajjuriMerge branch 'p-ti-linux-3.8.y' into p-ti-android-3.8.y
2013-06-10 Praneeth BajjuriMerge branch 'p-ti-linux-3.8.y' into p-ti-android-3.8.y
2013-04-18 Praneeth BajjuriMerge remote-tracking branch 'origin/p-ti-linux-3.8...
2013-04-16 Praneeth BajjuriMerge remote-tracking branch 'origin/p-ti-linux-3.8...
2013-04-09 Praneeth BajjuriMerge remote-tracking branch 'origin/p-ti-linux-3.8...
2013-04-05 Praneeth BajjuriMerge remote-tracking branch 'origin/p-ti-linux-3.8...
2013-04-02 Praneeth BajjuriMerge remote-tracking branch 'origin/p-ti-linux-3.8...
2013-03-26 Praneeth BajjuriMerge remote-tracking branch 'origin/p-ti-linux-3.8...
2013-03-21 Praneeth BajjuriMerge branch 'android-3.8' of ti-android-kernel/kernel...
2013-02-20 Rebecca Schultz... gpu: ion: Remove heapmask from client
2013-02-20 Johan Mossberggpu: ion: Export ion_client_create
2013-02-20 Rebecca Schultz... gpu: ion: Clarify variable names and comments around...
2013-02-20 Rebecca Schultz... gpu: ion: Switch heap rbtree to a prio list
2013-02-20 Rebecca Schultz... gpu: ion: Fix bug where MAP ioctl was no longer supported
2013-02-20 Rebecca Schultz... gpu: ion: Modify reserve function for carveouts with...
2013-02-20 Benjamin Gaignardgpu: ion: fix compilation warning
2013-02-20 Rebecca Schultz... gpu: ion: Refactor locking
2013-02-20 Rebecca Schultz... gpu: ion: Use the ion_page_pool from the system heap
2013-02-20 Rebecca Schultz... gpu: ion: optimize system heap for non fault buffers
2013-02-20 Rebecca Schultz... gpu: ion: Add support for cached mappings that don...
2013-02-20 Rebecca Schultz... gpu: ion: Fix memory leak of dirty bits
2013-02-20 Rebecca Schultz... gpu: ion: Add debug information for orphaned handles
2013-02-20 Rebecca Schultz... gpu: ion: Fix bug in ion_free
2013-02-20 Rebecca Schultz... gpu: ion: Fix race between ion_import and ion_free
2013-02-20 Greg Hackmanngpu: ion: fix page offset in dma_buf_kmap()
2013-02-20 Laura Abbottgpu: ion: Don't call ion_buffer_put on error path
2013-02-20 Olav Haugangpu: ion: IOCTL return success when error occurs
2013-02-20 Olav Haugangpu: ion: Add EXPORT_SYMBOL to functions
2013-02-20 Olav Haugangpu: ion: Add missing argument to WARN call
2013-02-20 Rebecca Schultz... gpu: ion: Add explicit sync ioctl
2013-02-20 Rebecca Schultz... gpu: ion: Add cache maintenance to ion.
2013-02-20 Laura Abbottgpu: ion: Loop on the handle count when destroying
2013-02-20 Rebecca Schultz... gpu: ion: Set the dma_address of the sg list at alloc...
2013-02-20 Greg Hackmanngpu: ion: fill in buffer->{dev,size} before mapping...
2013-02-20 Rebecca Schultz... gpu: ion: Get an sg_table from an ion handle
2013-02-20 Rebecca Schultz... gpu: ion: Allocate the sg_table at creation time rather...
2013-02-20 Rebecca Schultz... gpu: ion: support begin/end and kmap/kunmap dma_buf ops
2013-02-20 Rebecca Schultz... ion: Switch ion to use dma-buf
2013-02-20 KyongHo Chogpu: ion: several bugfixes and enhancements of ION
2013-02-20 Rebecca Schultz... ion: Add reserve function to ion
2013-02-20 Rebecca Schultz... ion: Switch map/unmap dma api to sg_tables
2013-02-20 Rebecca Schultz... gpu: ion: Add ION Memory Manager