]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/kernel-video.git/history - drivers
Merge branch 'ti-linux-3.8.y' of git://git.ti.com/ti-linux-kernel/ti-linux-kernel...
[android-sdk/kernel-video.git] / drivers /
2013-04-12 Praneeth BajjuriMerge branch 'ti-linux-3.8.y' of git://git.ti.com/ti...
2013-04-12 Dan MurphyMerge branch 'linux-3.8.y' of http://git.kernel.org...
2013-04-12 Sean YoungRevert "tty/8250_pnp: serial port detection regression...
2013-04-12 Tim Gardnerrt2x00: rt2x00pci_regbusy_read() - only print register...
2013-04-12 Bing Zhaomwifiex: complete last internal scan
2013-04-12 Alex Williamsonvfio-pci: Fix possible integer overflow
2013-04-12 hayeswangr8169: fix auto speed down issue
2013-04-12 Jani Nikuladrm/i915: add quirk to invert brightness on Packard...
2013-04-12 Jani Nikuladrm/i915: add quirk to invert brightness on eMachines...
2013-04-12 Jani Nikuladrm/i915: add quirk to invert brightness on eMachines...
2013-04-12 Jonghwan Choicpufreq: exynos: Get booting freq value in exynos_cpufr...
2013-04-12 Maxim Mikityanskiymsi-wmi: Fix memory leak
2013-04-12 Richard Guy Briggsthermal: return an error on failure to register thermal...
2013-04-12 Bjorn HelgaasRevert "PCI/ACPI: Request _OSC control before scanning...
2013-04-12 Lauri Kasanendrm/i915: Fix build failure
2013-04-12 Christopher Harveydrm/mgag200: Index 24 in extended CRTC registers is...
2013-04-12 Linus Walleijcrypto: ux500 - add missing comma
2013-04-12 Robert Tivyremoteproc: fix FW_CONFIG typo
2013-04-12 Sjur Brændelandremoteproc: fix error path of handle_vdev
2013-04-12 Dmitry Tarnyaginremoteproc/ste: fix memory leak on shutdown
2013-04-12 Li Feihwspinlock: fix __hwspin_lock_request error path
2013-04-12 Stone Piaomwifiex: limit channel number not to overflow memory
2013-04-12 Youquan Songata_piix: Fix DVD not dectected at some Haswell platforms
2013-04-12 Rafael J. WysockiPCI/PM: Disable runtime PM of PCIe ports
2013-04-12 Rafael J. WysockiPCI/ACPI: Always resume devices on ACPI wakeup notifica...
2013-04-12 David Woodhouselibata: fix DMA to stack in reading devslp_timing param...
2013-04-12 Shan Hailibata: Set max sector to 65535 for Slimtype DVD A...
2013-04-12 Jakub Kicinskiixgbe: fix registration order of driver and DCA nofitic...
2013-04-12 Yinghai LuEISA/PCI: Fix bus res reference
2013-04-12 Yinghai LuEISA/PCI: Init EISA early, before PNP
2013-04-12 Johan HovoldRevert "drivers/rtc/rtc-at91rm9200.c: use a variable...
2013-04-12 Ilija Hadzicdrm: correctly restore mappings if drm_open fails
2013-04-12 Adam Jacksondrm/i915: Be sure to turn hsync/vsync back on at crt...
2013-04-12 Maarten Lankhorstdrm/nouveau: fix handling empty channel list in ioctl's
2013-04-12 Gabriel Fernandezgpio: stmpe: pass DT node to irqdomain
2013-04-12 Anatolij Gustschinspi/mpc512x-psc: optionally keep PSC SS asserted across...
2013-04-12 Girish K Sspi/s3c64xx: modified error interrupt handling and...
2013-04-12 Benjamin TissoiresHID: magicmouse: fix race between input_register()...
2013-04-12 Lars-Peter Clausenregmap: cache Fix regcache-rbtree sync
2013-04-12 Dimitris Papastamosregmap: Initialize `map->debugfs' before regcache
2013-04-12 Dan MurphyMerge branch 'connectivity-linux-3.8.y' of git://gitori...
2013-04-11 Dan MurphyMerge branch 'pm-linux-3.8.y' of git://git.ti.com/...
2013-04-10 Dan MurphyMerge branch 'omap5_audio_video-3.8.y' of git://gitorio...
2013-04-10 Dan MurphyMerge branch 'connectivity-linux-3.8.y' of git://gitori...
2013-04-09 Praneeth BajjuriMerge branch 'ti-linux-3.8.y' of git://git.ti.com/ti...
2013-04-09 Dan MurphyMerge branch 'connectivity-linux-3.8.y' of git://gitori...
2013-04-09 Dan MurphyMerge branch 'platform-base-3.8.y' of git://gitorious...
2013-04-09 Felipe BalbiMerge branch 'omap5uevm_uart_pinctrl_dts' of git:/...
2013-04-09 Lokesh Vutlaomap: watchdog: If enabled stop watchdog during module...
2013-04-09 Lokesh Vutlaomap: watchdog: Use devm_request_irq instead of request...
2013-04-08 Dan MurphyMerge branch 'connectivity-linux-3.8.y' of git://gitori...
2013-04-08 Felipe BalbiMerge remote-tracking branch 'ti-linux-kernel/ti-linux...
2013-04-08 Felipe BalbiMerge tag 'v3.8.6' into connectivity-linux-3.8.y
2013-04-08 Mugunthan V Ndrivers: net: cpsw: build warning as cpts is pointer
2013-04-05 Praneeth BajjuriMerge branch 'ti-linux-3.8.y' of git://git.ti.com/ti...
2013-04-05 Dan MurphyMerge branch 'linux-3.8.y' of http://git.kernel.org...
2013-04-05 Dan MurphyMerge branch 'connectivity-linux-3.8.y' of git://gitori...
2013-04-05 Veaceslav Falicobonding: get netdev_rx_handler_unregister out of locks
2013-04-05 Steve Glendinningsmsc75xx: fix jumbo frame support
2013-04-05 Veaceslav Falicopch_gbe: fix ip_summed checksum reporting on rx
2013-04-05 Lothar Waßmannnet: ethernet: cpsw: fix erroneous condition in error...
2013-04-05 Max.Nekludov@us... ks8851: Fix interpretation of rxlen field.
2013-04-05 Fabio Estevamfec: Fix the build as module
2013-04-05 Joseph CHANGDM9000B: driver initialization upgrade
2013-04-05 Hannes Frederic... atl1e: drop pci-msi support because of packet corruption
2013-04-05 Eric Dumazetaoe: reserve enough headroom on skbs
2013-04-05 Mugunthan V Ndrivers: net: ethernet: cpsw: use netif_wake_queue...
2013-04-05 Mugunthan V Ndrivers: net: ethernet: davinci_emac: use netif_wake_qu...
2013-04-05 nikolay@redhat.combonding: fix disabling of arp_interval and miimon
2013-04-05 Veaceslav Falicobonding: remove already created master sysfs link on...
2013-04-05 Mirko Lindnersky2: Threshold for Pause Packet is set wrong
2013-04-05 Mirko Lindnersky2: Receive Overflows not counted
2013-04-05 Russ Dillregulator: Fix memory garbage dev_err printout.
2013-04-05 Matt Flemingefivars: Handle duplicate names from get_next_variable()
2013-04-05 Matt Flemingefivars: explicitly calculate length of VariableName
2013-04-05 David Vrabelxen/events: avoid race with raising an event in unmask_...
2013-04-05 Emmanuel Grumbachiwlwifi: dvm: don't send HCMD in restart flow
2013-04-05 Ville Syrjälädrm/i915: Don't clobber crtc->fb when queue_flip fails
2013-04-05 Takashi Iwaidrm/i915: Use the fixed pixel clock for eDP in intel_dp...
2013-04-05 Amit Shahvirtio: console: add locking around c_ovq operations
2013-04-05 Amit Shahvirtio: console: rename cvq_lock to c_ivq_lock
2013-04-05 Anatol Pomozovloop: prevent bdev freeing while device in use
2013-04-05 Alan Sternusb: gadget: udc-core: fix a regression during gadget...
2013-04-05 Johan HovoldUSB: ti_usb_3410_5052: fix use-after-free in TIOCMIWAIT
2013-04-05 Johan HovoldUSB: cypress_m8: fix use-after-free in TIOCMIWAIT
2013-04-05 Johan HovoldUSB: mct_u232: fix use-after-free in TIOCMIWAIT
2013-04-05 Johan HovoldUSB: ark3116: fix use-after-free in TIOCMIWAIT
2013-04-05 Johan HovoldUSB: f81232: fix use-after-free in TIOCMIWAIT
2013-04-05 Johan HovoldUSB: io_edgeport: fix use-after-free in TIOCMIWAIT
2013-04-05 Johan HovoldUSB: ch341: fix use-after-free in TIOCMIWAIT
2013-04-05 Johan HovoldUSB: ssu100: fix use-after-free in TIOCMIWAIT
2013-04-05 Johan HovoldUSB: spcp8x5: fix use-after-free in TIOCMIWAIT
2013-04-05 Johan HovoldUSB: mos7840: fix use-after-free in TIOCMIWAIT
2013-04-05 Johan HovoldUSB: pl2303: fix use-after-free in TIOCMIWAIT
2013-04-05 Johan HovoldUSB: ftdi_sio: fix use-after-free in TIOCMIWAIT
2013-04-05 Johan HovoldUSB: oti6858: fix use-after-free in TIOCMIWAIT
2013-04-05 Johan HovoldUSB: io_ti: fix use-after-free in TIOCMIWAIT
2013-04-05 Johan HovoldUSB: mos7840: fix broken TIOCMIWAIT
2013-04-05 Johan HovoldUSB: quatech2: fix use-after-free in TIOCMIWAIT
2013-04-05 Ming LeiUSB: serial: fix hang when opening port
next