]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/kernel-video.git/history - drivers
Merge branch 'ti-linux-3.8.y' of git://git.ti.com/ti-linux-kernel/ti-linux-kernel...
[android-sdk/kernel-video.git] / drivers /
2013-06-12 Dan MurphyMerge branch 'omap5_audio_video-3.8.y' of git://git...
2013-06-10 Praneeth BajjuriMerge branch 'ti-linux-3.8.y' of git://git.ti.com/ti...
2013-06-05 Dan MurphyMerge branch 'omap5_audio_video-3.8.y' of git://git...
2013-06-05 Archit Tanejaomapdss: TFCS panel: Check for successful TLC driver...
2013-06-05 Archit Tanejaomapdss: DSS DPLLs: Ignore PLL_PWR_STATUS on DRA7
2013-06-04 Dan MurphyMerge branch 'sdmmc-dra-linux-3.8.y' of git://git.ti...
2013-05-31 Dan MurphyMerge branch 'sdmmc-dra-linux-3.8.y' of git://git.ti...
2013-05-31 Dan MurphyMerge branch 'omap5_audio_video-3.8.y' of git://git...
2013-05-30 Archit TanejaHACK: pinctrl: pinctrl single: Make pinctrl-single...
2013-05-30 Andy GrossOMAPDSS:HDMI: Change PLL calculations
2013-05-30 Archit Tanejaomapdss: hdmi: fix deepcolor mode configuration
2013-05-30 Archit Tanejaomapdrm: hack: Assign managers/channel to outputs in...
2013-05-30 Andy Grossgpu: drm: omap: Use bitmaps for placement
2013-05-30 Archit Tanejadrm/omap: Fix and improve crtc and overlay manager...
2013-05-30 Archit Tanejadrm/omap: fix modeset_init if a panel doesn't satisfy...
2013-05-30 Archit Tanejadrm/omap: Take a fb reference in omap_plane_update()
2013-05-30 Rob Clarkdrm/omap: move out of staging
2013-05-30 Archit TanejaRevert "gpu: drm: omap: Use bitmaps for placement"
2013-05-30 Archit Tanejaomapdss: hdmi: Add an i2c adapter node as a possible...
2013-05-30 Archit TanejaHACK: omapdss: HDMI hacks for DRA7x
2013-05-30 Archit Tanejaomapdss: hdmi: Add support for DRA7xx SoCs
2013-05-30 Archit Tanejagpio: pcf857x: Convert to DT mode
2013-05-30 Archit Tanejaomapdss: displays: Add tfcs9700 DPI panel driver
2013-05-30 Archit Tanejaomapdss: Add a DPI driver for DRA7xx SoC
2013-05-30 Archit Tanejaomapdss: dpi: create common DPI ops for panel drivers
2013-05-30 Archit Tanejaomapdss: features: Add a dss_features struct for DRA7xx SoC
2013-05-30 Archit Tanejaomapdss: Add dss dplls to dss family
2013-05-30 Archit Tanejaomapdss: dss: Make overlay manager source selection...
2013-05-30 Archit Tanejaomapdss: Add DRA7XX as an OMAPDSS version
2013-05-30 Archit Tanejaomapdss: dss: add module_id param to dpi_select_source
2013-05-30 Archit TanejaMerge remote-tracking branch 'av-feat-tree/omap5_audio_...
2013-05-30 Dan MurphyMerge branch 'pm-linux-2.8.y' of git://git.ti.com/...
2013-05-29 Tero KristoMerge remote-tracking branch 'rnayak/platform-base...
2013-05-28 J Keerthythermal: consider emul_temperature while computing...
2013-05-28 Nishanth Menonregulator: ti-avs-class0: use regulator name based...
2013-05-28 Nishanth Menonregulator: ti-avs-class0: dont reserve efuse memory...
2013-05-28 Nishanth Menoncpufreq: cpufreq-cpu0: defer probe when regulator is...
2013-05-28 Nishanth Menonregulator: core: return err value for regulator_get...
2013-05-28 Eduardo Valentinstaging: ti-soc-thermal: add DT example for DRA752...
2013-05-28 Eduardo Valentinstaging: ti-soc-thermal: remove external heat while...
2013-05-28 Eduardo Valentinthermal: expose thermal_zone_get_temp API
2013-05-28 Eduardo Valentinthermal: introduce thermal_zone_get_zone_by_name helper...
2013-05-28 Eduardo Valentinstaging: ti-soc-thermal: add dra752 chip to device...
2013-05-28 Eduardo Valentinstaging: ti-soc-thermal: add thermal data for DRA752...
2013-05-28 Nishanth Menonregulator: introduce TI AVS class 0 driver
2013-05-28 Grygorii Strashkoregulator: introduce regulator chain locking scheme
2013-05-28 Grygorii Strashkoregulators: abstract locking out into helper functions
2013-05-28 J Keerthyrtc: palmas: Enable device tree support for Palmas...
2013-05-28 Laxman Dewanganrtc: palmas: Add RTC driver Palmas series PMIC
2013-05-28 J Keerthyrtc: Revert rtc-palmas driver for palmas PMIC
2013-05-28 Laxman Dewanganmfd: palmas: Add rtc irq number as irq resource for...
2013-05-28 J Keerthyregulators: palmas: Add TPS659038 support
2013-05-28 J Keerthymfd: Palmas: Add TPS659038 PMIC support
2013-05-28 J Keerthymfd: Palmas: Introduce palmas_pmic_data structure
2013-05-27 Tero KristoMerge remote-tracking branch 'rnayak/platform-base...
2013-05-21 Dan MurphyMerge branch 'platform-base-3.8.y' of git://git.ti...
2013-05-21 Sourav Poddardriver: serial: omap: prevent runtime PM for "no_consol...
2013-05-21 Sourav Poddardriver: tty: serial: Move "uart_console" def to core...
2013-05-13 Dan MurphyMerge tag 'v3.8.13' of http://git.kernel.org/pub/scm...
2013-05-11 Srivatsa S. BhatEDAC: Don't give write permission to read-only files
2013-05-11 Alex Deucherdrm/radeon: fix handling of v6 power tables
2013-05-11 Alex Deucherdrm/radeon: add new richland pci ids
2013-05-11 Alex Deucherdrm/radeon: fix possible segfault when parsing pm tables
2013-05-11 Alex Deucherdrm/radeon: fix endian bugs in atom_allocate_fb_scratch()
2013-05-11 Alex Deucherdrm/radeon: disable the crtcs in mc_stop (r5xx-r7xx...
2013-05-11 Jerome Glissedrm/radeon: Always flush the VM
2013-05-11 Alex Deucherdrm/radeon: fix typo in si_select_se_sh()
2013-05-11 Alex Deucherdrm/radeon: fix hdmi mode enable on RS600/RS690/RS740
2013-05-11 Alex Deucherdrm/radeon: cleanup properly if mmio mapping fails
2013-05-11 Alex Deucherdrm/radeon/evergreen+: don't enable HPD interrupts...
2013-05-11 Alex Deucherdrm/radeon: disable the crtcs in mc_stop (evergreen...
2013-05-11 Alex Deucherdrm/radeon: update wait_for_vblank for r1xx-r4xx
2013-05-11 Alex Deucherdrm/radeon: properly lock disp in mc_stop/resume for...
2013-05-11 Alex Deucherdrm/radeon: properly lock disp in mc_stop/resume for...
2013-05-11 Alex Deucherdrm/radeon: update wait_for_vblank for evergreen+
2013-05-11 Alex Deucherdrm/radeon: update wait_for_vblank for r5xx-r7xx
2013-05-11 Alex Deucherdrm/radeon/dce6: add missing display reg for tiling...
2013-05-11 Alex Deucherdrm/radeon: fix typo in rv515_mc_resume()
2013-05-11 Alex Deucherdrm/radeon: use frac fb div on RS780/RS880
2013-05-11 Alex Deucherdrm/radeon: don't use get_engine_clock() on APUs
2013-05-11 David Müllerdrm/i915: Fall back to bit banging mode for DVO transmi...
2013-05-11 Daniel Vetterdrm/i915: Fixup Oops in the pipe config computation
2013-05-11 Jani Nikuladrm/i915: ensure single initialization and cleanup...
2013-05-11 Paulo Zanonidrm/i915: set CPT FDI RX polarity bits based on VBT
2013-05-11 Chris Wilsondrm/i915: Use MLC (l3$) for context objects
2013-05-11 Chris Wilsondrm/i915: Workaround incoherence between fences and...
2013-05-11 Egbert Eichdrm/i915: Fix SDVO connector and encoder get_hw_state...
2013-05-11 Christian Lamparterdrm/i915: Add no-lvds quirk for Fujitsu Esprimo Q900
2013-05-11 Daniel Vetterdrm/i915: Fix sdvo connector get_hw_state function
2013-05-11 Chris Wilsondrm/i915: Fix detection of base of stolen memory
2013-05-11 Dave Airliedrm/ast: deal with bo reserve fail in dirty update...
2013-05-11 Dave Airliedrm/prime: keep a reference from the handle to exported...
2013-05-11 Anisse Astierdrm/gma500: fix backlight hotkeys behaviour on netbooks
2013-05-11 Dave Airliedrm/mgag200: deal with bo reserve fail in dirty update...
2013-05-11 Dave Airliedrm/cirrus: deal with bo reserve fail in dirty update...
2013-05-11 Thadeu Lima de Sou... RDMA/cxgb4: Fix SQ allocation when on-chip SQ is disabled
2013-05-11 Stefan Baderr8169: fix 8168evl frame padding.
2013-05-11 Sarah Sharpxhci: Don't warn on empty ring for suspended devices.
2013-05-11 Konstantin Khlebnikove1000e: fix accessing to suspended device
2013-05-11 Konstantin Khlebnikove1000e: fix runtime power management transitions
next