ARM: dts: dra72: enable dss node
[android-sdk/kernel-video.git] / drivers /
2015-12-05 Tomi Valkeinendrm/omap: fix leak & crash in omap_gem_op_sync()
2015-12-05 Tomi Valkeinendrm/omap: fix kfree call when freeing omap_obj
2015-12-05 Tomi Valkeinendrm/omap: call waiter->notify from non-atomic context
2015-12-05 Tomi Valkeinendrm/omap: flush crtcs only when needed
2015-12-04 Marcus CookseyOMAPDSS: Introduced tlc59108 compatibility label for...
2015-12-03 Marcus CookseyRevert "OMAPDSS: i886: FPDLink PLL unlocks with certain...
2015-12-03 Oleksandr Tyshchenkomedia: ti-vpe: vpdma: Use u32 for the DMA address in...
2015-12-03 Nikhil Devshatwarmedia: ti-vpe: vpe: Fix kernel crash with allocation...
2015-11-25 Praneeth BajjuriMerge branch 'p-ti-linux-3.14.y-common-new-panel' into...
2015-11-25 Felipe Balbiusb: dwc3: host: pass BROKEN_PE flag for known broken...
2015-11-25 Felipe Balbiusb: host: xhci-plat: enable BROKEN_PE quirk if platfor...
2015-11-25 Felipe Balbiusb: dwc3: core: define macros for newest revisions
2015-11-25 Felipe Balbiusb: host: xhci: dont' clear previously enabled quirks
2015-11-25 Marcus CookseyOMAPDSS: Add DT Entries to enable TLC59108 BL Controller
2015-11-25 Marcus CookseyBACKLIGHT: Add Driver for TLC59108 Backlight Driver
2015-11-25 Marcus CookseyOMAPDSS: New driver for the OSD 10" Display
2015-11-24 Sakari Ailusof: EXPORT_SYMBOL_GPL of_property_read_u64_array
2015-11-24 Rafael J. WysockiDriver core: Unified device properties interface for...
2015-11-24 Heiko Stuebnerof: add functions to count number of elements in a...
2015-11-24 Marcus CookseyInput: Merged 4.1 OF helper functions
2015-11-24 Rafael J. WysockiDriver core: Unified device properties interface for...
2015-11-24 Andy Shevchenkodevice property: fix potential NULL pointer dereference
2015-11-24 Rafael J. Wysockidevice property: Introduce firmware node type for platf...
2015-11-24 Rafael J. Wysockidriver core: Implement device property accessors throug...
2015-11-24 Rafael J. Wysockidriver core: property: Update fwnode_property_read_stri...
2015-11-24 Florin PapaDriver core: Fix missing whitespace in function argument
2015-11-24 Adrian Hunterdriver core: Add comments about returning array counts
2015-11-24 Rafael J. WysockiDriver core: Unified interface for firmware node properties
2015-11-24 Rafael J. WysockiDriver core: Unified device properties interface for...
2015-11-24 Dmitry TorokhovInput: of_touchscreen - switch to using device properties
2015-11-24 Dmitry TorokhovInput: of_touchscreen - switch to using device properties
2015-11-24 Dmitry TorokhovInput: of_touchscreen - switch to using device properties
2015-11-24 Dmitry TorokhovInput: of_touchscreen - fix setting max values on X...
2015-11-24 Dmitry TorokhovInput: of_touchscreen - always issue warning if axis...
2015-11-24 Dmitry TorokhovInput: improve parsing OF parameters for touchscreens
2015-11-24 Maxime RipardInput: of_touchscreen - register multitouch axes
2015-11-24 Maxime RipardInput: of_touchscreen - rework the DT parsing function
2015-11-24 Sebastian ReichelInput: add common DT binding for touchscreens
2015-11-24 Marcus CookseyInput: Enable new driver for edt-ft5x06
2015-11-24 Franklin S Cooper JrInput: edt-ft5x06 - Work around FT5506 firmware bug
2015-11-24 Franklin S Cooper JrInput: edt-ft5x06 - Add support for 10 touch points...
2015-11-24 Franklin S Cooper JrInput: edt-ft5x06 - Add support for variable amount...
2015-11-24 Franklin S Cooper JrInput: edt-ft5x06 - Use max support points to determine...
2015-11-24 Franklin S Cooper JrInput: edt-ft5x06 - do not call desc_to_gpio for invali...
2015-11-24 Franklin S Cooper JrInput: edt-ft5x06 - Add compatible field for FT5506
2015-11-24 Franklin S Cooper JrInput: edt-ft5x06 - Switch to newer gpio framework
2015-11-24 Dmitry TorokhovInput: of_touchscreen - switch to using device properties
2015-11-24 Dmitry TorokhovInput: improve parsing OF parameters for touchscreens
2015-11-24 Maxime RipardInput: edt-ft5x06 - remove EV_SYN event report
2015-11-24 Maxime RipardInput: edt-ft5x06 - allow to setting the maximum axes...
2015-11-24 Asaf VertzInput: edt-ft5x06 - fixed a macro coding style issue
2015-11-24 Jingoo HanInput: touchscreen - use __maybe_unused instead of...
2015-11-24 Rasmus Villemoesinput: edt-ft5x06: replace strnicmp with strncasecmp
2015-11-24 Maks NaumovInput: edt-ft5x06 - remove superfluous assignment
2015-11-24 Fabian FrederickInput: edt-ft5x06 - remove unnecessary null test
2015-11-20 Marcus CookseyOMAPDSS: i886: FPDLink PLL unlocks with certain soc...
2015-11-19 Felipe Balbiusb: dwc3: gadget: reinitialize endpoints on suspend
2015-11-19 Felipe Balbiusb: dwc3: gadget: don't leave locks held
2015-11-19 Subbaraya Sundeep... usb: dwc3: gadget: Fix incorrect DEPCMD and DGCMD statu...
2015-11-19 Nikhil Devshatwarmedia: ti-vpe: vpe: Fix line stride for output motion...
2015-11-12 Felipe Balbiusb: xhci: i896: add quirk flag for broken PED bits
2015-11-11 Praneeth BajjuriMerge branch 'ti-linux-3.14.y' of git://git.ti.com...
2015-11-10 LCPD Auto MergerMerge tag 'v3.14.57' of git./linux/kernel/git/stable...
2015-11-09 Dan Carpentervhost/scsi: potential memory corruption
2015-11-09 Soeren Grunewaldserial: 8250_pci: Add support for 12 port Exar boards
2015-11-09 Soeren Grunewaldserial: 8250_pci: Add support for 16 port Exar boards
2015-11-09 Roman Gushchinmd/raid5: fix locking in handle_stripe_clean_event()
2015-11-09 Doron TsurIB/cm: Fix rb-tree duplicate free and use-after-free
2015-11-09 Dāvis Mosānsmvsas: Fix NULL pointer dereference in mvs_slot_task_free
2015-11-09 NeilBrownRevert "md: allow a partially recovered device to be...
2015-11-09 Jes Sorensenmd/raid10: submit_bio_wait() returns 0 on success
2015-11-09 Jes Sorensenmd/raid1: submit_bio_wait() returns 0 on success
2015-11-09 Cathy Averyxen-blkfront: check for null drvdata in blkback_changed...
2015-11-09 Laura Abbottxhci: Add spurious wakeup quirk for LynxPoint-LP contro...
2015-11-09 Mathias Nymanxhci: handle no ping response error properly
2015-11-09 Mike Snitzerdm btree: fix leak of bufio-backed block in btree_split...
2015-11-09 Joe Thornberdm btree remove: fix a bug when rebalancing nodes after...
2015-11-09 Ilya Dryomovrbd: prevent kernel stack blow up on rbd map
2015-11-09 Ilya Dryomovrbd: don't leak parent_spec in rbd_dev_probe_parent()
2015-11-09 Ronny Hegewaldrbd: require stable pages if message data CRCs are...
2015-11-09 Alexandre Belloniiio: mxs-lradc: Fix temperature offset
2015-11-09 Alex Deucherdrm/radeon: don't try to recreate sysfs entries on...
2015-11-09 Ville Syrjälädrm/i915: Restore lost DPLL register write on gen2-4
2015-11-09 Ilia Mirkindrm/nouveau/gem: return only valid domain when there...
2015-11-09 SeongJae Parkspi: fix pointer-integer size mismatch warning
2015-11-09 Lad, Prabhakarpower: bq24190_charger: suppress build warning
2015-11-09 David S. Millersfc: Fix memcpy() with const destination compiler warning.
2015-11-09 Joerg Roedeliommu/amd: Don't clear DTE flags when modifying it
2015-11-09 Luca Coelhoiwlwifi: pci: add a few more PCI subvendor IDs for...
2015-11-09 Johannes Bergiwlwifi: mvm: fix D3 firmware PN programming
2015-11-09 Johannes Bergiwlwifi: fix firmware filename for 3160
2015-11-09 Johannes Bergiwlwifi: dvm: fix D3 firmware PN programming
2015-11-09 Felix Fietkauath9k: declare required extra tx headroom
2015-11-05 Praneeth BajjuriMerge branch 'ti-linux-3.14.y' of git://git.ti.com...
2015-10-27 Texas Instruments... Merge tag 'v3.14.56' of git./linux/kernel/git/stable...
2015-10-27 Ilya Dryomovrbd: fix double free on rbd_dev->header_name
2015-10-27 Mike Snitzerdm thin: fix missing pool reference count decrement...
2015-10-27 Alex Deucherdrm/radeon: add pm sysfs files late
2015-10-27 Ben Skeggsdrm/nouveau/fbcon: take runpm reference when userspace...
2015-10-27 Mika Westerbergi2c: designware: Do not use parameters from ACPI on...
next