]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/kernel-video.git/history - include
gc320: Added missing programming of MTLB base second time
[android-sdk/kernel-video.git] / include /
2013-07-25 Sundar Ramangc320: Adapt GC320 driver for K3.8
2013-07-25 Sundar Ramanplatform_data: Added platform data for GC320
2013-07-25 Jack Yengc320: OMAP4: Adding cache-2dmanager
2013-07-12 Gustavo Diaz Pradogpu: omap_hwc: Adds a flag to hint omaplfb a blit FB...
2013-07-12 Tony Lofthousegpu: omap_hwc: Describe the api agreement with omaplfb
2013-07-12 Tony Lofthousegc320: Add header for dsscomp and optional bltsville...
2013-07-12 David Singc320: Initial Open Color format Definitions (OCD).
2013-07-12 David Singc320: OMAP4: adding Vivante Corp 2/3D gcxxx driver...
2013-07-12 David Singc320: OMAP4: adding BLTsville header files
2013-07-12 David Singc320: Initial BLTsville API definition.
2013-07-12 Dandawate SaketOMAPDSS: OMAPLFB: Enable OMAPLFB for compilation
2013-07-12 Sreenidhi Koti Ana... OMAPDSS: DSSCOMP: Add force_1d client support for dispc
2013-07-12 Sreenidhi Koti Ana... OMAPDSS: DSSCOMP: Add MFLAG support in DSSCOMP
2013-07-12 Varadarajan, Charu... OMAPDSS: DSSCOMP: WA: dsscomp header changes for WB...
2013-07-12 Artem RudenkoOMAPDSS:DSSCOMP: Ignore display resolution for WB sourc...
2013-07-12 Muralidhar DixitOMAPDSS: DSSCOMP: Remove HDMI_ENABLE flag from dsscomp
2013-07-12 Tony LofthouseOMAPDSS: DSSCOMP: move device to omap plat to configure...
2013-07-12 Lajos MolnarOMAPDSS: DSSCOMP: New composition module
2013-07-12 Sreenidhi Koti Ana... OMAPDSS: OMAPFB: Update bit-field info for BGRA32 color...
2013-07-12 Dandawate SaketOMAPDSS: OMAPFB : Add support for default display scaling.
2013-07-12 Erik GillingOMAPDSS: OMAPFB: Asynchronous vsync notification
2013-07-12 Dandawate SaketOMAPDSS: OMAPFB: Use omapdss_display_get_dimensions()
2013-07-12 Dandawate SaketOMAPDSS: OMAPFB: Add support to set VRAM dynamically
2013-07-12 Erik Gillingvideo: fbmon: add HDMI detection to fbmod edid parsing
2013-07-12 Lajos Molnarvideo: fbmon: Add support for CEA pixel ratios.
2013-07-12 Erik Gillingvideo: fbmon: add remaining modes to CEA mode database
2013-07-12 Dandawate Saketgpu: ion: Migration to device tree
2013-07-12 David Schleefgpu: ion: omap: Rename OMAP_ION_HEAP_SYSTEM_HEAP enum
2013-07-12 David Schleefgpu: ion: omap: Add OMAP_ION_HEAP_SYSTEM_HEAP enum
2013-07-12 Sundar Ramangpu: ion: omap: add apis to register and export ion...
2013-07-12 Rebecca Schultz... gpu: ion: Add omap support to ion
2013-07-12 Praneeth BajjuriMerge branch 'p-ti-linux-3.8.y-video' into p-ti-android...
2013-07-12 Sunita NadampalliOMAPDSS: DSS: Add callback for tracking overlay/manager...
2013-07-12 Sreenidhi Koti Ana... OMAPDSS: DSS: Add support for simultaneous multiple...
2013-07-12 Arthur PhilpottOMAPDSS: DSS: Added Callback functionality to DSS
2013-07-11 Praneeth BajjuriMerge branch 'p-ti-linux-3.8.y' into p-ti-android-3.8.y
2013-06-21 Praneeth BajjuriMerge branch 'p-ti-linux-3.8.y' into p-ti-android-3.8.y
2013-06-12 Praneeth BajjuriMerge branch 'p-ti-linux-3.8.y' into p-ti-android-3.8.y
2013-06-12 Praneeth BajjuriMerge branch 'ti-linux-3.8.y' of git://git.ti.com/ti...
2013-06-12 Dan MurphyMerge branch 'omap5_audio_video-3.8.y' of git://git...
2013-06-10 Praneeth BajjuriMerge branch 'p-ti-linux-3.8.y' into p-ti-android-3.8.y
2013-06-10 Praneeth BajjuriMerge branch 'ti-linux-3.8.y' of git://git.ti.com/ti...
2013-06-05 Dan MurphyMerge branch 'omap5_audio_video-3.8.y' of git://git...
2013-06-04 Dan MurphyMerge branch 'sdmmc-dra-linux-3.8.y' of git://git.ti...
2013-05-31 Dan MurphyMerge branch 'sdmmc-dra-linux-3.8.y' of git://git.ti...
2013-05-31 Dan MurphyMerge branch 'omap5_audio_video-3.8.y' of git://git...
2013-05-30 Rob Clarkdrm/omap: move out of staging
2013-05-30 Archit Tanejaomapdss: displays: Add tfcs9700 DPI panel driver
2013-05-30 Archit Tanejaomapdss: features: Add a dss_features struct for DRA7xx SoC
2013-05-30 Archit Tanejaomapdss: Add DRA7XX as an OMAPDSS version
2013-05-30 Archit TanejaMerge remote-tracking branch 'av-feat-tree/omap5_audio_...
2013-05-30 Dan MurphyMerge branch 'pm-linux-2.8.y' of git://git.ti.com/...
2013-05-29 Tero KristoMerge remote-tracking branch 'rnayak/platform-base...
2013-05-28 Eduardo Valentinthermal: expose thermal_zone_get_temp API
2013-05-28 Eduardo Valentinthermal: introduce thermal_zone_get_zone_by_name helper...
2013-05-28 Grygorii Strashkoregulator: introduce regulator chain locking scheme
2013-05-28 Laxman Dewanganmfd: palmas: Add APIs to access the Palmas' registers
2013-05-28 J Keerthymfd: Palmas: Add TPS659038 PMIC support
2013-05-28 J Keerthymfd: Palmas: Introduce palmas_pmic_data structure
2013-05-27 Tero KristoMerge remote-tracking branch 'rnayak/platform-base...
2013-05-21 Dan MurphyMerge branch 'platform-base-3.8.y' of git://git.ti...
2013-05-21 Sourav Poddardriver: tty: serial: Move "uart_console" def to core...
2013-05-13 Dan MurphyMerge tag 'v3.8.13' of http://git.kernel.org/pub/scm...
2013-05-11 Alex Deucherdrm/radeon: add new richland pci ids
2013-05-11 Alex Deucherdrm/radeon: add some new SI PCI ids
2013-05-11 Dave Airliedrm/prime: keep a reference from the handle to exported...
2013-05-11 James Bottomleyblock: fix max discard sectors limit
2013-05-11 Naoya Horiguchihugetlbfs: fix mmap failure in unaligned size request
2013-05-08 Dan MurphyMerge tag 'v3.8.12' of http://git.kernel.org/pub/scm...
2013-05-08 Dmitry Monakhovjbd2: fix race between jbd2_journal_remove_checkpoint...
2013-05-08 Theodore Ts'oext4/jbd2: don't wait (forever) for stale tid caused...
2013-05-08 Robin Holtipc: sysv shared memory limited to 8TiB
2013-05-08 Oleg Nesterovexec: do not abuse ->cred_guard_mutex in threadgroup_lock()
2013-05-08 Li Zefancgroup: fix broken file xattrs
2013-05-08 Takashi IwaiALSA: emu10k1: Fix dock firmware loading
2013-05-08 Hugh Dickinsmm: allow arch code to control the user page table...
2013-05-01 Dan MurphyMerge branch 'linux-3.8.y' of http://git.kernel.org...
2013-05-01 Linus Torvaldsnet: fix incorrect credentials passing
2013-05-01 Patrick McHardynetfilter: don't reset nf_trace in nf_reset()
2013-05-01 Vlad Yasevichnet: count hw_addr syncs so that unsync works properly.
2013-04-29 Dan MurphyMerge tag 'v3.8.10' of http://git.kernel.org/pub/scm...
2013-04-29 Dan MurphyMerge tag 'v3.8.9' of http://git.kernel.org/pub/scm...
2013-04-29 Dan MurphyMerge branch 'platform-base-3.8.y' of git://gitorious...
2013-04-29 Dan MurphyMerge branch 'connectivity-linux-3.8.y' of git://gitori...
2013-04-26 Linus TorvaldsAdd file_ns_capable() helper function for open-time...
2013-04-26 Felipe BalbiMerge branch 'led_enablement' of git://gitorious.ti...
2013-04-25 Linus Torvaldsvm: add vm_iomap_memory() helper function
2013-04-25 Rafał Miłeckissb: implement spurious tone avoidance
2013-04-25 Andrew HonigKVM: Allow cross page reads and writes from cached...
2013-04-25 Thomas Gleixnerkthread: Prevent unpark race which puts threads on...
2013-04-25 Dan MurphyMerge branch 'omap5_audio_video-3.8.y' of git://gitorio... ti2013.04.00
2013-04-25 Felipe BalbiMerge remote-tracking branch 'ti-linux-kernel/ti-linux...
2013-04-25 Felipe BalbiMerge tag 'v3.8.8' into connectivity-linux-3.8.y
2013-04-25 Pantelis Antoniouti_tscadc: Update with IIO map interface & deal with...
2013-04-25 Patil, Rachnainput: touchscreen: am335x: Order of TSC wires, made...
2013-04-25 Patil, Rachnainput: touchscreen: am335x: Step enable bits made confi...
2013-04-25 Archit TanejaMerge remote-tracking branch 'rajendra/platform-base...
2013-04-24 Dan MurphyMerge branch 'platform-base-3.8.y' of git://gitorious...
2013-04-24 Felipe BalbiMerge branch 'platform-base-3.8.y' of git://git.ti...
2013-04-23 Dan MurphyMerge branch 'pm-linux-3.8.y' of git://git.ti.com/...
next